TPS54519
(ACTIVE) 2.95V to 6V Input, 5A Synchronous Step-Down Converter

Description &
Features
Sample &
Buy
Technical
Documents
Tools &
Software
Support & Community
WEBENCH® TPS54519
    Min   Max   Range  
  Vin V    2.95 – 6.00V  
  Vout V    0.60 – 5.40V  
  Iout A    ≤ 5.00A  
  Ambient Temp °C    ≤ 100°C  
Footprint BOM Cost Efficiency
 
 
 
'U1 Rfb2 Cin Rcomp1 Ccomp1 Rt Css Ren1 Ren2 L1 Cboot Rpg Rfb1 Cout ResistorBoot Ccomp2 Ccomp3 '
 
What are WEBENCH® tools?

Sample & Buy

Free Samples Buy from Authorized Distributors Part # Status Temp (oC) Price | QTY Package | Pins Device Marking Package QTY | Carrier Distributor Inventory TI 1k Lead Time
TPS54519RTER ACTIVE -40 to 150 1.50 | 1ku WQFN (RTE) | 16 View 3000 | LARGE T&R >5K 1k quantity lead time: In stock
Not Available
TPS54519RTET ACTIVE -40 to 150 1.73 | 1ku WQFN (RTE) | 16 View 250 | SMALL T&R 1K - 5K Typical lead time for 1k quantity: 4 to 8 weeks

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Related Products

Part # Name Product Family Comments
TPS54719   2.95V to 6V Input, 7A Synchronous Step-Down Converter   CONVERTER (INTEGRATED SWITCH) - STEP-DOWN (BUCK) CONVERTER    Looking for a device with more output current? Try the TPS54719.  
TPS54319   2.95V to 6V Input, 3A Synchronous Step-Down Converter   CONVERTER (INTEGRATED SWITCH) - STEP-DOWN (BUCK) CONVERTER    Looking for a device with less output current? Try the TPS54319.  
TPS54528   4.5V to 18V Input, 5-A Synchronous Step-Down Converter with D-CAP2 Mode & Auto-Skip ECO-Mode   CONVERTER (INTEGRATED SWITCH) - STEP-DOWN (BUCK) CONVERTER    Looking for a device with higher input voltage? Try the TPS54528.  

Technical Documents

Datasheet (1)

Title Type Size (KB) Date Views
PDF 1239 17 Feb 2011

User Guides (1)

Title Abstract Type Size (KB) Date Views
PDF 399 15 Aug 2011 647

Selection & Solution Guides (1)

Title Type Size (KB) Date Views
PDF 58 12 Apr 2012 1,503

Tools & Software

Circuit Design & Simulation

WEBENCH® TPS54519
    Min   Max   Range  
  Vin V    2.95 – 6.00V  
  Vout V    0.60 – 5.40V  
  Iout A    ≤ 5.00A  
  Ambient Temp °C    ≤ 100°C  
Footprint BOM Cost Efficiency
 
 
 
'U1 Rfb2 Cin Rcomp1 Ccomp1 Rt Css Ren1 Ren2 L1 Cboot Rpg Rfb1 Cout ResistorBoot Ccomp2 Ccomp3 '
 
What are WEBENCH® tools?

Design Now with SwitcherPro™

 Input

  Min   Max
*Vin Min: 2.95 V 6 V
* Vin Max: 2.95 V 6 V

 Output*Required

  Min   Max
* Vout: 0.6 V 4.5 V
* Iout Max: 0.0 A 5 A
(+)View Multiple Outputs

Search for more Power Management devices with Power Quick Search on power.ti.com
To learn more about SwitcherPro™ visit www.ti.com/switcherpro

Models (1)

Title Category Type Size (KB) Date Views
TPS54519 PSpice Average Model (Rev. A) PSpice Model ZIP 289 KB 01 Oct 2012 404 views

Design Kits & Evaluation Modules (2)

Name Part# Type
Evaluation Module for TPS54478 Synchronous Step-Down Converter with Pre-bias Start-Up TPS54478EVM-037 Evaluation Modules & Boards
Evaluation Module for TPS54519 Synchronous Step-Down Converter TPS54519EVM-037 Evaluation Modules & Boards

Development Tools (2)

Name Part# Type
Power Stage Designer of Most Commonly Used Switchmode Power Supplies POWERSTAGE-DESIGNER Circuit Design & Simulation
SwitcherPro(TM) Switching Power Supply Design Tool SWITCHERPRO Circuit Design & Simulation

Related End Equipment

  • Low-Voltage, High-Density Power Systems
  • Point of Load Regulation for High Performance DSPs, FPGAs, ASICs and Microprocessors
  • Broadband, Networking and Optical Communications Infrastructure



Support & Community


TI E2E™ Community

TI E2E Community

As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.

Training & Events

Name Type Available During
Survey of Control Topologies for TPS and LM Non-Isolated DC/DC Controllers
This presentation will illustrate and survey each control mode’s operation and switching characteristics.
On-Line Training   On Demand  
WEBENCH Power Supply Design Seminar
Designing stable power supplies is extremely easy using WEBENCH Design tools.
1-Day Workshops   Mon, 07 Oct 2013 - Thu, 10 Oct 2013  
Technology Days 2013
See the latest cutting-edge analog and digital technologies across a wide range of applications.
1-Day Workshops   Thu, 10 Oct 2013 - Thu, 07 Nov 2013  
Telehealth: Trends, Challenges and Solutions
This session will present the overview of telehealth systems and relevant technologies.
On-Line Training   On Demand  
IP Network Camera Analog Solutions Overview
This session discusses system-level solutions for IP Camera and DVR/DVS.
On-Line Training   On Demand  
Click Here