TPS54527
(ACTIVE) 4.5V to 18V Input, 5-A Synchronous Step-Down Converter with D-CAP2 Mode

Description &
Features
Sample &
Buy
Technical
Documents
Tools &
Software
Support & Community

Sample & Buy

Free Samples Buy from Authorized Distributors Part # Status Temp (oC) Price | QTY Package | Pins Device Marking Package QTY | Carrier Distributor Inventory TI 1k Lead Time
Not Available
TPS54527DDA ACTIVE -40 to 85 1.68 | 1ku SO PowerPAD (DDA) | 8 View 75 | BULK 1K - 5K 1k quantity lead time: In stock
Contact Distributor TPS54527DDAR ACTIVE -40 to 85 1.40 | 1ku SO PowerPAD (DDA) | 8 View 2500 | LARGE T&R No Stock For lead times contact TI Authorized Distributor or local TI sales office

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Related Products

Part # Name Product Family Comments
TPS56528   4.5V to 18V Input, 5-A Synchronous Step-Down Converter with Advanced Eco-mode™   CONVERTER (INTEGRATED SWITCH) - STEP-DOWN (BUCK) CONVERTER    Looking for a device with Advanced Eco-mode™? Try theTPS56528.  
TPS54528   4.5V to 18V Input, 5-A Synchronous Step-Down Converter with D-CAP2 Mode & Auto-Skip ECO-Mode   CONVERTER (INTEGRATED SWITCH) - STEP-DOWN (BUCK) CONVERTER    Looking for a device with Eco-mode™? Try the TPS54528.  
TPS54627   4.5V to 18V Input, 6-A Synchronous Step-Down Converter with D-CAP2 Mode   CONVERTER (INTEGRATED SWITCH) - STEP-DOWN (BUCK) CONVERTER    Looking for a device with more output current? Try the TPS54627.  
TPS54427   4.5V to 18V Input, 4-A Synchronous Step-Down Converter   CONVERTER (INTEGRATED SWITCH) - STEP-DOWN (BUCK) CONVERTER    Looking for a device with less output current? Try the TPS54427.  
TPS54531   3.5V to 28V Input, 5A, 570kHz Step-Down Converter with Eco-mode   CONVERTER (INTEGRATED SWITCH) - STEP-DOWN (BUCK) CONVERTER    Looking for a device with higher input voltage? Try theTPS54531.  
TPS54494   4A Dual Channel Synchronous Step-Down Switcher with Integrated FET   CONVERTER (INTEGRATED SWITCH) - STEP-DOWN (BUCK) CONVERTER    Looking for a dual output device? Try the TPS54494.  

Technical Documents

Datasheet (1)

Title Type Size (KB) Date Views
PDF 780 23 May 2012

Application Notes (1)

Title Abstract Type Size (KB) Date Views
PDF 681 02 Jan 2013 1,598

User Guides (1)

Title Abstract Type Size (KB) Date Views
PDF 289 26 Jul 2011 676

Selection & Solution Guides (2)

Title Type Size (KB) Date Views
PDF 9158 11 Mar 2013 40,564
PDF 577 18 Apr 2012 2,147

Tools & Software

Circuit Design & Simulation

Design Now with SwitcherPro™

 Input

  Min   Max
*Vin Min: 4.5 V 18 V
* Vin Max: 4.5 V 18 V

 Output*Required

  Min   Max
* Vout: 0.76 V 6 V
* Iout Max: 0.0 A 5 A
(+)View Multiple Outputs

Search for more Power Management devices with Power Quick Search on power.ti.com
To learn more about SwitcherPro™ visit www.ti.com/switcherpro

Development Tools (2)

Name Part# Type
Power Stage Designer of Most Commonly Used Switchmode Power Supplies POWERSTAGE-DESIGNER Circuit Design & Simulation
SwitcherPro(TM) Switching Power Supply Design Tool SWITCHERPRO Circuit Design & Simulation

Related End Equipment

  • Wide Range of Applications for Low Voltage System
    • Digital TV Power Supply
    • High Definition Blu-ray Disc Players
    • Networking Home Terminal
    • Digital Set Top Box (STB)



Support & Community


TI E2E™ Community

TI E2E Community

As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.

Training & Events

Name Type Available During
Survey of Control Topologies for TPS and LM Non-Isolated DC/DC Controllers
This presentation will illustrate and survey each control mode’s operation and switching characteristics.
On-Line Training   On Demand  
WEBENCH Power Supply Design Seminar
Designing stable power supplies is extremely easy using WEBENCH Design tools.
1-Day Workshops   Mon, 07 Oct 2013 - Thu, 10 Oct 2013  
Technology Days 2013
See the latest cutting-edge analog and digital technologies across a wide range of applications.
1-Day Workshops   Thu, 10 Oct 2013 - Thu, 07 Nov 2013  
Telehealth: Trends, Challenges and Solutions
This session will present the overview of telehealth systems and relevant technologies.
On-Line Training   On Demand  
IP Network Camera Analog Solutions Overview
This session discusses system-level solutions for IP Camera and DVR/DVS.
On-Line Training   On Demand  
Click Here