Datasheet
- 3-V to 6-V Input, 6-A Output Synchronous Buck PWM Switcher with Integrated FETS (Rev. F)
(PDF , 1013 KB) 24 Apr 2007 - View All Technical Documents
Sample & Buy
| Free Samples | Buy from Authorized Distributors | Part # | Status | Temp (oC) | Price | QTY | Package | Pins | Device Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | | TPS54610PWP | ACTIVE | -40 to 85 | 3.72 | 1ku | HTSSOP (PWP) | 28 | View | 50 | TUBE | >5K | 1k quantity lead time: In stock | | TPS54610PWPG4 | ACTIVE | -40 to 85 | 3.72 | 1ku | HTSSOP (PWP) | 28 | View | 50 | TUBE | 931 | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | | TPS54610PWPR | ACTIVE | -40 to 85 | 3.10 | 1ku | HTSSOP (PWP) | 28 | View | 2000 | LARGE T&R | >5K | 1k quantity lead time: In stock | Not Available | | TPS54610PWPRG4 | ACTIVE | -40 to 85 | 3.10 | 1ku | HTSSOP (PWP) | 28 | View | 2000 | LARGE T&R | >5K | 1k quantity lead time: In stock |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Related Products
| Part # | Name | Product Family | Comments |
|---|---|---|---|
| TPS54618 | 2.95V to 6V Input, 6A, Synchronous Step-Down Converter | CONVERTER (INTEGRATED SWITCH) - STEP-DOWN (BUCK) CONVERTER | Newer 2.95V to 6V Input, 6-A Converter in 3x3mm QFN |
| PT5400 | 5-V/3.3-V Input, Adjustable SWIFT Module Family | NON-ISOLATED MODULE - STEP-DOWN (BUCK) MODULE | Ready to use, fully functional SWIFT (TM) modules |
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 1013 | 24 Apr 2007 |
Application Notes (9)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 89 | 04 Sep 2007 | 744 | |||
| 312 | 10 Aug 2007 | 714 | |||
| 617 | 10 Aug 2007 | 778 | |||
| 267 | 04 Feb 2005 | 865 | |||
| 490 | 08 Jan 2003 | 865 | |||
| 6013 | 17 Jul 2002 | 1,183 | |||
| 354 | 25 Feb 2002 | 960 | |||
| 240 | 08 Feb 2002 | 780 | |||
| 646 | 19 Oct 2001 | 855 |
User Guides (2)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 709 | 21 May 2002 | 802 | |||
| 827 | 13 Aug 2001 | 813 |
More Literature (3)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 938 | 17 Dec 2008 | 1,015 | ||
| 1176 | 26 Mar 2008 | 769 | ||
| 161 | 23 Jul 2004 | 828 |
Tools & Software
Circuit Design & Simulation
Search for more Power Management devices with Power Quick Search on power.ti.com
To learn more about SwitcherPro™ visit www.ti.com/switcherpro
Models (4)
| Title | Category | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| TPS54610 PSpice Average Model | PSpice Model | ZIP | 354 KB | 12 Jun 2013 | 391 views |
| TPS54610 PSpice Transient Model | PSpice Model | ZIP | 61 KB | 24 May 2010 | 470 views |
| TPS54610 TINA-TI Transient Reference Design (Rev. A) | TINA-TI Reference Design | TSC | 664 KB | 24 Feb 2011 | 233 views |
| TPS54610 TINA-TI Transient Spice Model (Rev. A) | TINA-TI Spice Model | ZIP | 36 KB | 24 Feb 2011 | 463 views |
Design Kits & Evaluation Modules (4)
| Name | Part# | Type |
|---|---|---|
| 6-A DC/DC Converter with Simultaneous Sequencing of Multiple Voltages | TPS54680EVM | Evaluation Modules & Boards |
| 6-A, 3-6 Vin DC/DC Converter with Adjustable Output Down to 0.9V | TPS54610EVM-192 | Evaluation Modules & Boards |
| 6-A, 3-6 Vin DC/DC Converter with Ceramic Capacitors & Adjustable Output | TPS54610EVM-213 | Evaluation Modules & Boards |
| XILINXPWR-082 Power Management Evaluation Module for Xilinx FPGAs | XILINXPWR-082 | Evaluation Modules & Boards |
Software (2)
|
Gerber File for TPS54610EVM (ZIP 122 KB ) 514 views, 30 Apr 2004 |
||
|
Gerber File for TPS54610EVM (ZIP 127 KB ) 511 views, 30 Apr 2004 |
Development Tools (2)
| Name | Part# | Type |
|---|---|---|
| Power Stage Designer of Most Commonly Used Switchmode Power Supplies | POWERSTAGE-DESIGNER | Circuit Design & Simulation |
| SwitcherPro(TM) Switching Power Supply Design Tool | SWITCHERPRO | Circuit Design & Simulation |
Reference Designs (6)
| Description | Part # | Company |
|---|---|---|
| Buck-Boost (3.8V @ 1.5A) for LED Drivers | PMP2440 | Texas Instruments |
| Power Management Solution for Spartan(TM)-3 (Design 4) | PR216 | Texas Instruments |
| Power Management Solution for Virtex(TM)-II (Design 2) | PR219 | Texas Instruments |
| Power Management Solution for Virtex(TM)-II (Design 4) | PR270 | Texas Instruments |
| Power Management Solution for Virtex-II Pro (Design 4) | PR271 | Texas Instruments |
| Power Management Solution for Virtex-II Pro(TM)-(Design 2) | PR220 | Texas Instruments |
Related End Equipment
Support & Community
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||
Training & Events
| Name | Type | Available During |
|---|---|---|
|
Survey of Control Topologies for TPS and LM Non-Isolated DC/DC Controllers
This presentation will illustrate and survey each control mode’s operation and switching characteristics. |
On-Line Training | On Demand |
|
WEBENCH Power Supply Design Seminar
Designing stable power supplies is extremely easy using WEBENCH Design tools. |
1-Day Workshops | Mon, 07 Oct 2013 - Thu, 10 Oct 2013 |
|
Technology Days 2013
See the latest cutting-edge analog and digital technologies across a wide range of applications. |
1-Day Workshops | Thu, 10 Oct 2013 - Thu, 07 Nov 2013 |
|
Telehealth: Trends, Challenges and Solutions
This session will present the overview of telehealth systems and relevant technologies. |
On-Line Training | On Demand |
|
IP Network Camera Analog Solutions Overview
This session discusses system-level solutions for IP Camera and DVR/DVS. |
On-Line Training | On Demand |

Cart 