TPS54611
(ACTIVE) 3V to 6V, 6A Synchronous Step Down Converter with 0.9V Output

Description &
Features
Sample &
Buy
Technical
Documents
Tools &
Software
Support & Community
WEBENCH® TPS54611
    Min   Max   Range  
  Vin V    3.00 – 6.00V  
  Vout V    0.90 – 0.90V  
  Iout A    ≤ 6.00A  
  Ambient Temp °C    ≤ 100°C  
Footprint BOM Cost Efficiency
 
 
 
'U1 Rpgood Cboot L1 Cout Cin Cbias '
 
What are WEBENCH® tools?

Sample & Buy

Free Samples Buy from Authorized Distributors Part # Status Temp (oC) Price | QTY Package | Pins Top Side Marking Package QTY | Carrier Distributor Inventory TI 1k Lead Time
TPS54611PWP ACTIVE -40 to 125 3.72 | 1ku HTSSOP (PWP) | 28 View 50 1K - 5K Typical lead time for 1k quantity: 4 to 8 weeks
Contact Distributor TPS54611PWPG4 ACTIVE -40 to 125 3.72 | 1ku HTSSOP (PWP) | 28 View 50 No Stock Typical lead time for 1k quantity: 4 to 8 weeks
Not Available Contact Distributor TPS54611PWPR ACTIVE -40 to 125 3.10 | 1ku HTSSOP (PWP) | 28 View 2000 No Stock Typical lead time for 1k quantity: 4 to 8 weeks
Not Available Contact Distributor TPS54611PWPRG4 ACTIVE -40 to 125 3.10 | 1ku HTSSOP (PWP) | 28 View 2000 No Stock Typical lead time for 1k quantity: 4 to 8 weeks

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Technical Documents

Datasheet (1)

Selection & Solution Guides (1)

Title Type Size (KB) Date Views
PDF 58 12 Apr 2012 1,305

More Literature (1)

Title Type Size (KB) Date Views
PDF 161 23 Jul 2004 303

Tools & Software

Circuit Design & Simulation

WEBENCH® TPS54611
    Min   Max   Range  
  Vin V    3.00 – 6.00V  
  Vout V    0.90 – 0.90V  
  Iout A    ≤ 6.00A  
  Ambient Temp °C    ≤ 100°C  
Footprint BOM Cost Efficiency
 
 
 
'U1 Rpgood Cboot L1 Cout Cin Cbias '
 
What are WEBENCH® tools?

Design Now with SwitcherPro™

 Input

  Min   Max
*Vin Min: 3 V 6 V
* Vin Max: 3 V 6 V

 Output*Required

  Min   Max
* Vout: 0.9 V 0.9 V
* Iout Max: 0.0 A 6 A
(+)View Multiple Outputs

Search for more Power Management devices with Power Quick Search on power.ti.com
To learn more about SwitcherPro™ visit www.ti.com/switcherpro

Models (3)

Title Category Type Size (KB) Date Views
TPS54611 PSpice Transient Model PSpice Model ZIP 61 KB 16 Aug 2010 204 views
TPS54611 TINA-TI Transient Reference Design TINA-TI Reference Design TSC 172 KB 25 May 2011 95 views
TPS54611 TINA-TI Transient Spice Model TINA-TI Spice Model ZIP 36 KB 25 May 2011 194 views

Design Kits & Evaluation Modules (2)

Name Part# Type
TPS54614 6V Input, 1.8V Output, 6A Evaluation Module TPS54614EVM-183 Evaluation Modules & Boards
XILINXPWR-082 Power Management Evaluation Module for Xilinx FPGAs XILINXPWR-082 Evaluation Modules & Boards

Development Tools (2)

Name Part# Type
Power Stage Designer of Most Commonly Used Switchmode Power Supplies POWERSTAGE-DESIGNER Circuit Design & Simulation
SwitcherPro(TM) Switching Power Supply Design Tool SWITCHERPRO Circuit Design & Simulation

Support & Community


TI E2E™ Community

TI E2E Community

As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.



See More Training & Events
Click Here