Datasheet
- 3-V to 6-V Input, 6-A Output Synchronous Buck PWM Switcher with Integrated FETs (Rev. C)
(PDF , 1045 KB) 14 Apr 2005 - View All Technical Documents
Sample & Buy
| Free Samples | Buy from Authorized Distributors | Part # | Status | Temp (oC) | Price | QTY | Package | Pins | Top Side Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | Not Available | | TPS54616PWP | ACTIVE | -40 to 125 | 3.72 | 1ku | HTSSOP (PWP) | 28 | View | 50 | >5K | 1k quantity lead time: In stock | Not Available | | TPS54616PWPG4 | ACTIVE | -40 to 125 | 3.72 | 1ku | HTSSOP (PWP) | 28 | View | 50 | 1K - 5K | For lead times contact TI Authorized Distributor or local TI sales office | | TPS54616PWPR | ACTIVE | -40 to 125 | 3.10 | 1ku | HTSSOP (PWP) | 28 | View | 2000 | >5K | 1k quantity lead time: In stock | Contact Distributor | TPS54616PWPRG4 | ACTIVE | -40 to 125 | 3.10 | 1ku | HTSSOP (PWP) | 28 | View | 2000 | No Stock | For lead times contact TI Authorized Distributor or local TI sales office |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 1045 | 14 Apr 2005 |
Application Notes (4)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 341 | 02 Nov 2006 | 554 | |||
| 167 | 18 Oct 2002 | 648 | |||
| 240 | 08 Feb 2002 | 465 | |||
| 128 | 07 Feb 2002 | 443 |
Tools & Software
Circuit Design & Simulation
Search for more Power Management devices with Power Quick Search on power.ti.com
To learn more about SwitcherPro™ visit www.ti.com/switcherpro
Models (3)
| Title | Category | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| TPS54616 PSpice Transient Model | PSpice Model | ZIP | 61 KB | 16 Aug 2010 | 202 views |
| TPS54616 TINA-TI Transient Reference Design | TINA-TI Reference Design | TSC | 662 KB | 16 Jun 2011 | 98 views |
| TPS54616 TINA-TI Transient Spice Model | TINA-TI Spice Model | ZIP | 36 KB | 16 Jun 2011 | 205 views |
Design Kits & Evaluation Modules (2)
| Name | Part# | Type |
|---|---|---|
| TPS54614 6V Input, 1.8V Output, 6A Evaluation Module | TPS54614EVM-183 | Evaluation Modules & Boards |
| XILINXPWR-082 Power Management Evaluation Module for Xilinx FPGAs | XILINXPWR-082 | Evaluation Modules & Boards |
Development Tools (2)
| Name | Part# | Type |
|---|---|---|
| Power Stage Designer of Most Commonly Used Switchmode Power Supplies | POWERSTAGE-DESIGNER | Circuit Design & Simulation |
| SwitcherPro(TM) Switching Power Supply Design Tool | SWITCHERPRO | Circuit Design & Simulation |
Support & Community
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||
Training & Events
| Name | Type | Available During |
|---|---|---|
| In-depth PFC Design Workshop sponsored by Biricha Digital Power Ltd. | In-Person | 30 Apr 2013 - 02 May 2013 |
| Power Fundamentals: Linear Regulator Fundamentals - NPN | Recorded Content | On Demand |
| Power Fundamentals: Buck Regulator Architectures - Current/Emulated Current Mode Buck Regulators | Recorded Content | On Demand |
| Power Fundamentals: Buck Regulator Architectures - COT Buck Regulators | Recorded Content | On Demand |
| Power Fundamentals: Buck Regulator Architectures - Hysteretic Buck Regulators | Recorded Content | On Demand |
See More Training & Events

Cart 