Datasheet
- 2.95-V to 6-V Input, 6-A Output, 2-MHz, Synchronous Step-Down Switcher with Inte
(PDF , 1570 KB) 17 Nov 2010 - View All Technical Documents
Sample & Buy
| Free Samples | Buy Now | Part# | Status | Temp (oC) | Price | QTY | Package|Pins | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | Not Available | | TPS54618RTER | ACTIVE | -40 to 150 | 2.85 | 1ku | WQFN (RTE) | 16 | 3000 | LARGE T&R | >5K | 1k quantity lead time: In stock | | TPS54618RTET | ACTIVE | -40 to 150 | 3.30 | 1ku | WQFN (RTE) | 16 | 250 | SMALL T&R | >5K | 1k quantity lead time: In stock |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 1570 | 17 Nov 2010 |
Application Notes (2)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 253 | 15 Sep 2010 | 3,764 | |||
| 38 | 21 Jul 2010 | 999 |
Selection & Solution Guides (4)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 58 | 12 Apr 2012 | 1,516 | ||
| 1595 | 14 Mar 2012 | 874 | ||
| 184 | 22 Feb 2012 | 2,286 | ||
| 145 | 31 Jan 2012 | 1,337 |
Tools & Software
Circuit Design & Simulation
Models (4)
| Title | Category | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| TPS54618 PSpice Average Model | PSpice Model | ZIP | 77 KB | 27 Feb 2012 | 87 views |
| TPS54618 PSpice Transient Model | PSpice Model | ZIP | 62 KB | 28 Jul 2011 | 138 views |
| TPS54618 TINA-TI Average Reference Design | TINA-TI Reference Design | TSC | 217 KB | 29 Feb 2012 | 86 views |
| TPS54618 TINA-TI Average Spice Model | TINA-TI Spice Model | ZIP | 7 KB | 29 Feb 2012 | 75 views |
Design Kits & Evaluation Modules (3)
| Name | Part# | Type |
|---|---|---|
| Power Stage Designer of Most Commonly Used Switchmode Power Supplies | POWERSTAGE-DESIGNER | Analysis Software |
| TPS54620 & TPS54XXX Current-Mode Step-Down Converter Design Calculator | TPS54620DESIGN-CALC | Calculation Utilities |
| Evaluation Module for TPS54618 Synchronous Step-Down SWIFT™ DC/DC Converter | TPS54618EVM-606 | Development Boards/EVMs |
Support and Community
Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.
Training & Events
| Name | Type | Available During |
|---|---|---|
|
Power Tip 22: Avoid these common error amplifier pitfalls
This Power Tip looks at three common error amplifier pitfalls. |
On-Line Training | On Demand |
|
IP Network Camera Analog Solutions Overview
This session discusses system-level solutions for IP Camera and DVR/DVS. |
On-Line Training | On Demand |
|
Attached and Integrated Electronics for Solar Modules
This presentation will present the problems that are part of the wider adoption of solar and propose solutions. |
On-Line Training | On Demand |
|
Do you speak PLC, OFDM, SFSK or DALI? – An Intro to Power Line Communications
This presentation will give a short overview on Power Line Communication history, standards and requirements. |
On-Line Training | On Demand |
|
Power Design with SwitcherPro and TINA-TI
In this session you will learn to generate dc-to-dc power supplies in minutes with SwitcherPro and simulate them with TINA-TI. |
On-Line Training | On Demand |



