SLVSDP9 November 2016 TPS562210A , TPS563210A

PRODUCTION DATA. 

  1. Features
  2. Applications
  3. Description
  4. Revision History
  5. Pin Configuration and Functions
  6. Specifications
    1. 6.1Absolute Maximum Ratings
    2. 6.2ESD Ratings
    3. 6.3Recommended Operating Conditions
    4. 6.4Thermal Information
    5. 6.5Electrical Characteristics
    6. 6.6Timing Requirements
    7. 6.7Typical Characteristics
      1. 6.7.1TPS562210A Characteristics
      2. 6.7.2TPS563210A Characteristics
  7. Detailed Description
    1. 7.1Overview
    2. 7.2Functional Block Diagram
    3. 7.3Feature Description
      1. 7.3.1The Adaptive On-Time Control and PWM Operation
      2. 7.3.2Soft Start and Pre-Biased Soft Start
      3. 7.3.3Power Good
      4. 7.3.4Current Protection
      5. 7.3.5Over Voltage Protection
      6. 7.3.6UVLO Protection
      7. 7.3.7Thermal Shutdown
    4. 7.4Device Functional Modes
      1. 7.4.1Advanced Eco-Mode™ Control
  8. Application and Implementation
    1. 8.1Application Information
    2. 8.2Typical Application
      1. 8.2.1Typical Application, TPS562210A
        1. 8.2.1.1Design Requirements
        2. 8.2.1.2Detailed Design Procedure
          1. 8.2.1.2.1Output Voltage Resistors Selection
          2. 8.2.1.2.2Output Filter Selection
          3. 8.2.1.2.3Input Capacitor Selection
          4. 8.2.1.2.4Bootstrap capacitor Selection
        3. 8.2.1.3Application Curves
      2. 8.2.2Typical Application, TPS563210A
        1. 8.2.2.1 Design Requirements
        2. 8.2.2.2Detailed Design Procedures
          1. 8.2.2.2.1Output Filter Selection
        3. 8.2.2.3Application Curves
  9. Power Supply Recommendations
  10. 10Layout
    1. 10.1Layout Guidelines
    2. 10.2Layout Example
  11. 11Device and Documentation Support
    1. 11.1Device Support
    2. 11.2Related Links
    3. 11.3Receiving Notification of Documentation Updates
    4. 11.4Community Resources
    5. 11.5Trademarks
    6. 11.6Electrostatic Discharge Caution
    7. 11.7Glossary
  12. 12Mechanical, Packaging, and Orderable Information

Features

  • TPS562210A: 2-A Converter With Integrated
    133-mΩ and 80-mΩ FETs
  • TPS563210A: 3-A Converter With Integrated
    68-mΩ and 39-mΩ FETs
  • D-CAP2™ Mode Control for Fast Transient Response
  • Advanced Eco-mode™ Pulse-skip
  • Input Voltage Range: 4.5 V to 17 V
  • Output Voltage Range: 0.76 V to 7 V
  • 650-kHz Switching Frequency
  • Low Shutdown Current Less than 10 µA
  • 1% Feedback Voltage Accuracy (25°C)
  • Startup from Pre-Biased Output Voltage
  • Cycle By Cycle Over-current Limit
  • Hiccup-mode Under Voltage Protection
  • Non-latch OVP, UVLO and TSD Protections
  • Adjustable Soft Start
  • Power Good Output

Applications

  • Digital TV Power Supply
  • High Definition Blu-ray Disc™ Players
  • Networking Home Terminal
  • Digital Set Top Box (STB)

Description

The TPS562210A and TPS563210A are simple, easy-to-use, 2-A, 3-A synchronous step-down converters in 8 pin SOT-23 package.

The devices are optimized to operate with minimum external component counts and optimized to achieve low standby current.

These switch mode power supply (SMPS) devices employ D-CAP2™ mode control providing a fast transient response and supporting both low equivalent series resistance (ESR) output capacitors such as specialty polymer and ultra-low ESR ceramic capacitors with no external compensation components.

The devices operate in Advanced Eco-mode™, which maintains high efficiency during light load operation. The TPS562210A and TPS563210A are available in a 8-pin 1.6 × 2.9 (mm) SOT (DDF) package, and specified from –40°C to 85°C of ambient temperature.

Device Information(1)

ORDER NUMBERPACKAGEBODY SIZE (NOM)
TPS562210ADDF(8)1.60 mm × 2.90 mm
TPS563210A
  1. For all available packages, see the orderable addendum at the end of the datasheet.

Spacer

Spacer

Simplified Schematic

TPS562210A TPS563210A fp_circuit_slvsdp9.gif

Efficiency

TPS562210A TPS563210A C015_SLVSCM6.png