TPS60302

LAST TIME BUY

Single cell to 3.3V, 20mA dual output, high efficiency charge pump with push-pull power-good output

TPS60302 is in the process of being discontinued
Consider one of these alternates:
open-in-new Compare alternates
Same functionality with different pin-out to the compared device
TPS610982 ACTIVE Low input voltage, 4.3-V output voltage, synchronous boost converter with integrated LDO Low VIN device with integrated low-dropout regulator
NEW TPS61299 ACTIVE 95-nA low IQ 5.5-V boost converter with input current limit and fast transient performance New device with 0.5 VIN, low IQ and higher switching frequency

Product details

We are not able to display this information. Please refer to the product data sheet.
  • Input Voltage Range From 0.9 V to 1.8 V
  • Regulated 3-V or 3.3-V Output Voltage
  • Up to 20-mA Output Current
  • High Power Conversion Efficiency (up to 90%) Over a Wide Output Current Range, Optimized for 1.2-V Battery Voltage
  • Additional Output With 2 Times VIN (OUT1)
  • Device Quiescent Current Less Than 35 µA
  • Supervisor Included; Open Drain or Push-Pull Power Good Output
  • Minimum Number of External Components
    • No Inductors Required
    • Only Five Small, 1-µF Ceramic Capacitors Required
  • Load Isolated From Battery During Shutdown
  • Micro-Small 10-Pin MSOP (VSSOP) Package

All trademarks are the property of their respective owners.

  • Input Voltage Range From 0.9 V to 1.8 V
  • Regulated 3-V or 3.3-V Output Voltage
  • Up to 20-mA Output Current
  • High Power Conversion Efficiency (up to 90%) Over a Wide Output Current Range, Optimized for 1.2-V Battery Voltage
  • Additional Output With 2 Times VIN (OUT1)
  • Device Quiescent Current Less Than 35 µA
  • Supervisor Included; Open Drain or Push-Pull Power Good Output
  • Minimum Number of External Components
    • No Inductors Required
    • Only Five Small, 1-µF Ceramic Capacitors Required
  • Load Isolated From Battery During Shutdown
  • Micro-Small 10-Pin MSOP (VSSOP) Package

All trademarks are the property of their respective owners.

The TPS6030x devices are a family of switched-voltage converters designed specifically for space-critical battery powered applications.

The TPS6030x step-up, regulated charge pumps generate a 3-V (±4%) or 3.3-V (±4%) output voltage from a 0.9-V to 1.8-V input voltage (one alkaline, NiCd, or NiMH battery).

Only five small 1-µF ceramic capacitors are required to build a complete high efficiency DC-DC charge pump converter. To achieve the high efficiency over a wide input voltage range, the charge pump automatically selects between a 3× or 4× conversion mode.

Output 1 (OUT1) can deliver a maximum of 40 mA from a 1-V input, with output 2 (OUT2) not loaded. OUT2 can deliver a maximum of 20 mA from a 1-V input, with OUT1 not loaded. Both outputs can be loaded at the same time, but the total output current of the first voltage doubler must not exceed 40 mA. For example, the load at output 1 is 20 mA and the load at output 2 is 10 mA.

The devices operate in the newly developed LinSkip mode. In this operating mode, the device switches seamlessly from the power saving, pulse-skip mode at light loads, to the low-noise, constant-frequency linear-regulation mode, when the output current exceeds the device-specific output current threshold.

A power-good function supervises the output voltage of OUT2 and can be used for power-up and power-down sequencing. Power good (PG) is offered as either open-drain or push-pull output.

The TPS6030x devices are a family of switched-voltage converters designed specifically for space-critical battery powered applications.

The TPS6030x step-up, regulated charge pumps generate a 3-V (±4%) or 3.3-V (±4%) output voltage from a 0.9-V to 1.8-V input voltage (one alkaline, NiCd, or NiMH battery).

Only five small 1-µF ceramic capacitors are required to build a complete high efficiency DC-DC charge pump converter. To achieve the high efficiency over a wide input voltage range, the charge pump automatically selects between a 3× or 4× conversion mode.

Output 1 (OUT1) can deliver a maximum of 40 mA from a 1-V input, with output 2 (OUT2) not loaded. OUT2 can deliver a maximum of 20 mA from a 1-V input, with OUT1 not loaded. Both outputs can be loaded at the same time, but the total output current of the first voltage doubler must not exceed 40 mA. For example, the load at output 1 is 20 mA and the load at output 2 is 10 mA.

The devices operate in the newly developed LinSkip mode. In this operating mode, the device switches seamlessly from the power saving, pulse-skip mode at light loads, to the low-noise, constant-frequency linear-regulation mode, when the output current exceeds the device-specific output current threshold.

A power-good function supervises the output voltage of OUT2 and can be used for power-up and power-down sequencing. Power good (PG) is offered as either open-drain or push-pull output.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 6
Type Title Date
* Data sheet TPS6030x Single-Cell to 3-V or 3.3-V, 20-mA Dual Output, High-Efficiency Charge Pump datasheet (Rev. B) PDF | HTML 30 Oct 2015
Application note Performing Accurate PFM Mode Efficiency Measurements (Rev. A) 11 Dec 2018
Application note Extending the Soft Start Time Without a Soft Start Pin (Rev. B) 15 Jun 2017
Analog Design Journal Design considerations for a resistive feedback divider in a DC/DC converter 26 Apr 2012
Application note Choosing an Appropriate Pull-up/Pull-down Resistor for Open Drain Outputs 19 Sep 2011
EVM User's guide TPS6030x EVM-170 Single-Cell Charge Pump Evaluation Module 30 Jan 2001

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Bill of materials (BOM)

TPS60302EVM-170 Bill of Materials

SLVR177.PDF (173 KB)
Schematic

TPS60302EVM-170 Schematic

SLVR176.PDF (115 KB)

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos