Home Power management DC/DC switching regulators Charge pumps (inductorless)

TPS60400

ACTIVE

60mA Charge Pump Voltage Inverter with Variable Switching Frequency

Product details

Vin (min) (V) 1.6 Vin (max) (V) 5.25 Vout (min) (V) -5.25 Vout (max) (V) -1.6 Iout (max) (A) 0.06 Regulated outputs (#) 1 Switching frequency (min) (kHz) 30 Switching frequency (max) (kHz) 350 Iq (typ) (mA) 0.125 Features Light Load Efficiency Mode, Synchronous Rectification Operating temperature range (°C) -40 to 85 Rating Catalog Type Charge pump
Vin (min) (V) 1.6 Vin (max) (V) 5.25 Vout (min) (V) -5.25 Vout (max) (V) -1.6 Iout (max) (A) 0.06 Regulated outputs (#) 1 Switching frequency (min) (kHz) 30 Switching frequency (max) (kHz) 350 Iq (typ) (mA) 0.125 Features Light Load Efficiency Mode, Synchronous Rectification Operating temperature range (°C) -40 to 85 Rating Catalog Type Charge pump
SOT-23 (DBV) 5 8.12 mm² 2.9 x 2.8
  • Inverts Input Supply Voltage
  • Up to 60-mA Output Current
  • Only Three Small 1-µF Ceramic Capacitors Needed
  • Input Voltage Range From 1.6 V to 5.5 V
  • PowerSave-Mode for Improved Efficiency at Low-Output Currents (TPS60400)
  • Device Quiescent Current Typical 65 µA
  • Integrated Active Schottky-Diode for Start-up Into Load
  • Small 5-Pin SOT-23 Package
  • Evaluation Module Available TPS60400EVM-178
  • Inverts Input Supply Voltage
  • Up to 60-mA Output Current
  • Only Three Small 1-µF Ceramic Capacitors Needed
  • Input Voltage Range From 1.6 V to 5.5 V
  • PowerSave-Mode for Improved Efficiency at Low-Output Currents (TPS60400)
  • Device Quiescent Current Typical 65 µA
  • Integrated Active Schottky-Diode for Start-up Into Load
  • Small 5-Pin SOT-23 Package
  • Evaluation Module Available TPS60400EVM-178

The TPS6040x family of devices generates an unregulated negative output voltage from an input voltage ranging from 1.6 V to 5.5 V. The devices are typically supplied by a preregulated supply rail of 5 V or 3.3 V. Due to its wide input voltage range, two or three NiCd, NiMH, or alkaline battery cells, as well as one Li-Ion cell can also power them.

Only three external 1-µF capacitors are required to build a complete DC-DC charge pump inverter. Assembled in a 5-pin SOT-23 package, the complete converter can be built on a 50-mm2 board area. Additional board area and component count reduction is achieved by replacing the Schottky diode that is typically needed for start-up into load by integrated circuitry.

The TPS6040x can deliver a maximum output current of 60 mA with a typical conversion efficiency of greater than 90% over a wide output current range. Three device options with 20-kHz, 50-kHz, and 250-kHz fixed-frequency operation are available. TPS60400 comes with a variable switching frequency to reduce operating current in applications with a wide load range and enables the design with low-value capacitors.

The TPS6040x family of devices generates an unregulated negative output voltage from an input voltage ranging from 1.6 V to 5.5 V. The devices are typically supplied by a preregulated supply rail of 5 V or 3.3 V. Due to its wide input voltage range, two or three NiCd, NiMH, or alkaline battery cells, as well as one Li-Ion cell can also power them.

Only three external 1-µF capacitors are required to build a complete DC-DC charge pump inverter. Assembled in a 5-pin SOT-23 package, the complete converter can be built on a 50-mm2 board area. Additional board area and component count reduction is achieved by replacing the Schottky diode that is typically needed for start-up into load by integrated circuitry.

The TPS6040x can deliver a maximum output current of 60 mA with a typical conversion efficiency of greater than 90% over a wide output current range. Three device options with 20-kHz, 50-kHz, and 250-kHz fixed-frequency operation are available. TPS60400 comes with a variable switching frequency to reduce operating current in applications with a wide load range and enables the design with low-value capacitors.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 8
Type Title Date
* Data sheet TPS6040x Unregulated 60-mA Charge Pump Voltage Inverter datasheet (Rev. C) PDF | HTML 10 Nov 2020
Application note Quick Reference Guide To TI Buck Switching DC/DC Application Notes (Rev. B) PDF | HTML 23 May 2022
Application note Performing Accurate PFM Mode Efficiency Measurements (Rev. A) 11 Dec 2018
Selection guide Power Management Guide 2018 (Rev. R) 25 Jun 2018
Technical article Low-noise charge pumps make it easy to create negative voltages PDF | HTML 30 Aug 2017
Application note Extending the Soft Start Time Without a Soft Start Pin (Rev. B) 15 Jun 2017
Analog Design Journal Design considerations for a resistive feedback divider in a DC/DC converter 26 Apr 2012
EVM User's guide TPS60400EVM-178 for Evaluating TPS6040x Charge Pump Devices 07 Aug 2001

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

ONET1130EC-EVM — 11.7-Gbps transceiver with dual CDRs and integrated modulator driver evaluation module

The ONET1130EC is a 2.5-V integrated modulator driver and limiting amplifier with transmit and receive clock and data recovery (CDR) designed to operate between 9.80 Gbps and 11.7 Gbps without the need for a reference clock. The ONET1130EC-EVM is a printed-circuit board (PCB) created to help (...)
User guide: PDF | HTML
Not available on TI.com
Evaluation board

TPS60400EVM-178 — evaluation module for charge pump inverter (bare PCB)

Need for use: The EVM does not contain any components. The pcb therefore first has to be populated with the appropriate components. A description of different applications that can be tested using the EVM can be found in the TPS60400EVM users guide. Samples of the TPS6040x family can be (...)

User guide: PDF
Not available on TI.com
Gerber file

TPS6040xVM Gerber Files

SLVC142.ZIP (261 KB)
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins Download
SOT-23 (DBV) 5 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos