Home Power management DC/DC switching regulators Step-up (boost) regulators Boost converters (integrated switch)

TPS61240-Q1

ACTIVE

2.3-V to 5.5-V input range, 3.5-MHz fixed frequency 450-mA boost converter, AEC-Q100 qualified

Product details

Topology Boost Vin (min) (V) 2.3 Vin (max) (V) 5.5 Vout (min) (V) 5 Vout (max) (V) 5 Switch current limit (typ) (A) 0.6 Type Converter Regulated outputs (#) 1 Switching frequency (min) (kHz) 3500 Switching frequency (max) (kHz) 3500 Iq (typ) (mA) 0.03 Features Enable, Light Load Efficiency, Load Disconnect, Synchronous Rectification TI functional safety category Functional Safety-Capable Duty cycle (max) (%) 100 Operating temperature range (°C) -40 to 105 Rating Automotive Thermal resistance θJA (°C/W) 67.8
Topology Boost Vin (min) (V) 2.3 Vin (max) (V) 5.5 Vout (min) (V) 5 Vout (max) (V) 5 Switch current limit (typ) (A) 0.6 Type Converter Regulated outputs (#) 1 Switching frequency (min) (kHz) 3500 Switching frequency (max) (kHz) 3500 Iq (typ) (mA) 0.03 Features Enable, Light Load Efficiency, Load Disconnect, Synchronous Rectification TI functional safety category Functional Safety-Capable Duty cycle (max) (%) 100 Operating temperature range (°C) -40 to 105 Rating Automotive Thermal resistance θJA (°C/W) 67.8
WSON (DRV) 6 4 mm² 2 x 2
  • Qualified for automotive applications
  • AEC-Q100 qualified with the following results:
    • Device temperature grade
      • TPS61240IDRVRQ1: grade 3, –40°C to +85°C ambient operating temperature
      • TPS61240TDRVRQ1: grade 2, –40°C to +105°C ambient operating temperature
    • Device HBM ESD classification level 2
    • Device CDM ESD classification level C6
  • Functional Safety-Capable
  • Efficiency > 90% at nominal operating conditions
  • Total DC Output Voltage Accuracy 5 V ±2%
  • Typical 30-µA quiescent current
  • Best in class line and load transient
  • Wide VIN range from 2.3 V to 5.5 V
  • Output current up to 450 mA
  • Automatic PFM/PWM mode transition
  • Low ripple power save mode for improved efficiency at light loads
  • Internal soft start, 250 µs typical start-up time
  • 3.5-MHz typical operating frequency
  • Load disconnect during shutdown
  • Current overload and thermal shutdown protection
  • Only three surface-mount external components required (one MLCC inductor, two ceramic capacitors)
  • Total solution size < 13 mm2
  • Available in a 2 mm × 2 mm WSON package
  • Qualified for automotive applications
  • AEC-Q100 qualified with the following results:
    • Device temperature grade
      • TPS61240IDRVRQ1: grade 3, –40°C to +85°C ambient operating temperature
      • TPS61240TDRVRQ1: grade 2, –40°C to +105°C ambient operating temperature
    • Device HBM ESD classification level 2
    • Device CDM ESD classification level C6
  • Functional Safety-Capable
  • Efficiency > 90% at nominal operating conditions
  • Total DC Output Voltage Accuracy 5 V ±2%
  • Typical 30-µA quiescent current
  • Best in class line and load transient
  • Wide VIN range from 2.3 V to 5.5 V
  • Output current up to 450 mA
  • Automatic PFM/PWM mode transition
  • Low ripple power save mode for improved efficiency at light loads
  • Internal soft start, 250 µs typical start-up time
  • 3.5-MHz typical operating frequency
  • Load disconnect during shutdown
  • Current overload and thermal shutdown protection
  • Only three surface-mount external components required (one MLCC inductor, two ceramic capacitors)
  • Total solution size < 13 mm2
  • Available in a 2 mm × 2 mm WSON package

The TPS61240-Q1 device is a high efficient synchronous step up DC-DC converter optimized for products powered by either a three-cell alkaline, NiCd or NiMH, or one-cell Li-Ion or Li-Polymer battery. The TPS61240-Q1 supports output currents up to 450 mA. The TPS61240-Q1 has an input valley current limit of 500 mA.

TPS61240-Q1 device provides fixed output voltage of 5V-typ with an input voltage range of 2.3 V to 5.5 V and the device supports batteries with extended voltage range. During shutdown, the load is completely disconnected from the battery. The TPS61240-Q1 boost converter is based on a quasi-constant on-time valley current mode control scheme.

The TPS61240-Q1 presents a high impedance at the VOUT pin when shut down. This allows for use in applications that require the regulated output bus to be driven by another supply while the TPS61240-Q1 is shut down.

During light loads the device will automatically pulse skip allowing maximum efficiency at lowest quiescent currents. In the shutdown mode, the current consumption is reduced to less than 1 µA.

TPS61240-Q1 allows the use of a small inductor and capacitors to achieve a small solution size. The TPS61240-Q1 is available in a 2 mm × 2 mm WSON package.

The TPS61240-Q1 device is a high efficient synchronous step up DC-DC converter optimized for products powered by either a three-cell alkaline, NiCd or NiMH, or one-cell Li-Ion or Li-Polymer battery. The TPS61240-Q1 supports output currents up to 450 mA. The TPS61240-Q1 has an input valley current limit of 500 mA.

TPS61240-Q1 device provides fixed output voltage of 5V-typ with an input voltage range of 2.3 V to 5.5 V and the device supports batteries with extended voltage range. During shutdown, the load is completely disconnected from the battery. The TPS61240-Q1 boost converter is based on a quasi-constant on-time valley current mode control scheme.

The TPS61240-Q1 presents a high impedance at the VOUT pin when shut down. This allows for use in applications that require the regulated output bus to be driven by another supply while the TPS61240-Q1 is shut down.

During light loads the device will automatically pulse skip allowing maximum efficiency at lowest quiescent currents. In the shutdown mode, the current consumption is reduced to less than 1 µA.

TPS61240-Q1 allows the use of a small inductor and capacitors to achieve a small solution size. The TPS61240-Q1 is available in a 2 mm × 2 mm WSON package.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
TPS61240 ACTIVE 2.3-V to 5.5-V input range, 3.5-MHz fixed frequency 450-mA boost converter Non-Q1 version

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 7
Type Title Date
* Data sheet TPS61240-Q1 3.5-MHz High Efficiency Step-Up Converter datasheet (Rev. C) PDF | HTML 10 Jun 2020
Application note QFN and SON PCB Attachment (Rev. C) PDF | HTML 06 Dec 2023
User guide Single LP8733-Q1 User's Guide to Power DRA78x and TDA3 (Rev. A) PDF | HTML 31 Mar 2021
Functional safety information TPS61240-Q1 Functional Safety, FIT Rate and Failure Mode Distribution (Rev. A) 26 May 2020
Application note Performing Accurate PFM Mode Efficiency Measurements (Rev. A) 11 Dec 2018
Design guide Automotive Battery to Point-of-Load Power Solution for TDA2xx Design Guide (Rev. B) 31 Jan 2017
Analog Design Journal IQ: What it is, what it isn’t, and how to use it 17 Jun 2011

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS61240EVM-360 — TPS61240EVM-360 Evaluation Module

The TPS61240EVM-260 facilitates evaluation of the TPS61240 IC. There are three circuits on the EVM:

CKT1 will demonstrate the TPS61240DRV (SON) package.

CKT2 will demonstrate the TPS61240YFF (WCSP) package in a small layout.

CKT3 will demonstrate the TPS61240YFF operating in a diode OR configuration.

User guide: PDF
Not available on TI.com
Simulation model

Unecrypted TPS61240 PSpice Transient Model Package (Rev. A)

SLVMAT6A.ZIP (79 KB) - PSpice Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Reference designs

TIDA-01428 — Automotive Pre-Buck, Post-Boost With CAN Discrete SBC Reference Design

The TIDA-01428 reference design implements a 1-A, wide-VIN, buck converter to 3.3 V followed by a compact, low-input voltage, fixed 5-V boost converter for powering a controller area network (CAN) physical layer interface. The design has been tested for CISPR 25 radiated emissions and conducted (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-01425 — Automotive Stand-Alone Gateway Reference Design with Ethernet and CAN

The TIDA-01425 is a subsystem reference design for automotive gateways focused on increasing bandwidth and processing power in gateway applications. The design implements Ethernet physical layer transceivers (PHYs) for increased bandwidth along with an automotive processor for greater processing (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-050029 — 45-W, 15-W dual SEPIC LED driver reference design for automotive lighting

This reference design showcases the TPS92682-Q1 dual-channel LED controller used in an automotive front lighting application with high beam (HB) and low beam (LB), daytime running light (DRL), and position (POS) light functionality. The design uses one TPS92682-Q1 device to implement a single-stage (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-00805 — Automotive Off-Battery Processor Power Reference Design for ADAS and Infotainment

The TIDA-00805 reference design is an off-battery automotive power solution targeting processors in advanced driver assistance systems (ADAS) like surround view, front camera and driver monitoring, as well as infotainment systems such as cluster and head unit. The design operates directly from a (...)
Design guide: PDF
Schematic: PDF
Reference designs

PMP22063 — Automotive cluster and display power reference design with warm/cold-crank capability

This reference design provides the system rails for automotive HUD, center information display, cluster display, or other automotive displays. A 3.3-V bus is generated by an off-battery buck converter. A boost converter provides 3.3-V to 5-V conversion and a buck provides 1.8 V from the 3.3-V (...)
Test report: PDF
Schematic: PDF
Reference designs

TIDA-050008 — ADAS power reference design with improved voltage supervision

This automotive power reference design supports additional precision voltage supervision and window watchdog for safety MCUs in advanced driver assistance systems (ADAS). These ADAS systems can control driving functions, such as automated emergency brake, lane keep assist and adaptive cruise (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-00530 — Automotive Power Reference Design for Low Power TDA3x Based Systems

This solution was designed to make an integrated, size-optimized power design for ADAS applications using the TDA3x SoC off of an automotive battery input.  By targeting only applications with lower processing needs, we’re able to choose devices and components which are smaller, compared (...)
Design guide: PDF
Schematic: PDF
Package Pins Download
WSON (DRV) 6 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos