Home Power management LED drivers Backlight LED drivers

TPS61500

ACTIVE

High brightness LED driver with integrated 3-A, 40-V power switch

A newer version of this product is available

open-in-new Compare alternates
Similar functionality to the compared device
NEW TPS923655 ACTIVE 65-V, 4-A boost or buck-boost LED driver with inductive fast dimming and spread spectrum New device with inductive fast dimming and spread spectrum

Product details

Number of channels 1 Vin (min) (V) 2.9 Vin (max) (V) 18 Vout (min) (V) 2.9 Vout (max) (V) 38 Type Inductive Switching frequency (max) (kHz) 2200 Duty cycle (max) (%) 93 LED current per channel (mA) 400 Peak efficiency (%) 93 Topology Boost Operating temperature range (°C) -40 to 85 Rating Catalog
Number of channels 1 Vin (min) (V) 2.9 Vin (max) (V) 18 Vout (min) (V) 2.9 Vout (max) (V) 38 Type Inductive Switching frequency (max) (kHz) 2200 Duty cycle (max) (%) 93 LED current per channel (mA) 400 Peak efficiency (%) 93 Topology Boost Operating temperature range (°C) -40 to 85 Rating Catalog
HTSSOP (PWP) 14 32 mm² 5 x 6.4
  • 2.9-V to 18-V Input Voltage Range
  • 3-A, 40-V Internal Power Switch
    • Four 3-W LEDs From 5-V Input
    • Eight 3-W LEDs From 12-V Input
  • High-Efficiency Power Conversion: Up to 93%
  • Frequency Set by External Resistor: 200 kHz to 2.2 MHz
  • User-Defined Soft Start Into Full Load
  • Programmable Overvoltage Protection
  • Analog and Pure PWM Brightness Dimming
  • 14-Pin HTSSOP Package With PowerPAD™
  • 2.9-V to 18-V Input Voltage Range
  • 3-A, 40-V Internal Power Switch
    • Four 3-W LEDs From 5-V Input
    • Eight 3-W LEDs From 12-V Input
  • High-Efficiency Power Conversion: Up to 93%
  • Frequency Set by External Resistor: 200 kHz to 2.2 MHz
  • User-Defined Soft Start Into Full Load
  • Programmable Overvoltage Protection
  • Analog and Pure PWM Brightness Dimming
  • 14-Pin HTSSOP Package With PowerPAD™

The TPS61500 is a monolithic switching regulator with integrated 3-A, 40-V power switch. It is an ideal driver for high brightness 1-W or 3-W LED. The device has a wide input voltage range to support application with input voltage from multi-cell batteries or regulated 5-V or 12-V power rails.

The LED current is set with an external sensor resistor R3, and the feedback voltage that is regulated to 200 mV by current mode PWM (pulse width modulation) control loop, as shown in Typical Application Circuit. The device supports analog and pure PWM dimming methods for LED brightness control. Connecting a capacitor to the DIMC pin configures the device to be used for analog dimming, and the LED current varies proportional to the duty cycle of an external PWM signal. Floating the DIMC pin configures the device for pure PWM dimming with the average LED current being the PWM signal’s duty cycle times a set LED current.

The device features a programmable soft-start function to limit inrush current during start-up, and it has other built-in protection features, such as pulse-by-pulse overcurrent limit, overvoltage protection, and thermal shutdown. The TPS61500 is available in 14-pin HTSSOP package with PowerPAD.

The TPS61500 is a monolithic switching regulator with integrated 3-A, 40-V power switch. It is an ideal driver for high brightness 1-W or 3-W LED. The device has a wide input voltage range to support application with input voltage from multi-cell batteries or regulated 5-V or 12-V power rails.

The LED current is set with an external sensor resistor R3, and the feedback voltage that is regulated to 200 mV by current mode PWM (pulse width modulation) control loop, as shown in Typical Application Circuit. The device supports analog and pure PWM dimming methods for LED brightness control. Connecting a capacitor to the DIMC pin configures the device to be used for analog dimming, and the LED current varies proportional to the duty cycle of an external PWM signal. Floating the DIMC pin configures the device for pure PWM dimming with the average LED current being the PWM signal’s duty cycle times a set LED current.

The device features a programmable soft-start function to limit inrush current during start-up, and it has other built-in protection features, such as pulse-by-pulse overcurrent limit, overvoltage protection, and thermal shutdown. The TPS61500 is available in 14-pin HTSSOP package with PowerPAD.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 9
Type Title Date
* Data sheet TPS61500 High-Brightness, LED Driver With Integrated 3-A, 40-V Power Switch datasheet (Rev. F) PDF | HTML 30 May 2019
White paper Common LED Functions and LED Driver Design Considerations 21 Sep 2020
Application note Performing Accurate PFM Mode Efficiency Measurements (Rev. A) 11 Dec 2018
Application note TPS61500 SEPIC Configuration 05 Apr 2018
Application note Extending the Soft Start Time Without a Soft Start Pin (Rev. B) 15 Jun 2017
Analog Design Journal Design considerations for a resistive feedback divider in a DC/DC converter 26 Apr 2012
Application note Analog Dimming With the TPS61500 Using an Analog Input Signal 30 Apr 2009
EVM User's guide TPS61500EVM-369 User's Guide 31 Jul 2008
More literature Seminar 400 Topic 1 - Current-Mode Control of Switching Power Supplies 15 Feb 2001

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS61500EVM-369 — TPS61500EVM-369 Evaluation Module

The TPS61500EVM-369 facilitates evaluation of the TPS61500 High Brightness LED Driver IC.

Not available on TI.com
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins Download
HTSSOP (PWP) 14 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos