Datasheet
- 17-V, 1.5-A Synchronous Step-Down Converter (Rev. C)
(PDF , 1103 KB) 28 Nov 2012 - View All Technical Documents
Sample & Buy
| Free Samples | Buy from Authorized Distributors | Part # | Status | Temp (oC) | Price | QTY | Package | Pins | Device Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | Not Available | | TPS62111RSAR | ACTIVE | -40 to 85 | 1.35 | 1ku | QFN (RSA) | 16 | View | 3000 | LARGE T&R | >5K | 1k quantity lead time: In stock | Not Available | | TPS62111RSARG4 | ACTIVE | -40 to 85 | 1.35 | 1ku | QFN (RSA) | 16 | View | 3000 | LARGE T&R | 1K - 5K | 1k quantity lead time: In stock | | TPS62111RSAT | ACTIVE | -40 to 85 | 1.55 | 1ku | QFN (RSA) | 16 | View | 250 | SMALL T&R | >5K | 1k quantity lead time: In stock | | TPS62111RSATG4 | ACTIVE | -40 to 85 | 1.55 | 1ku | QFN (RSA) | 16 | View | 250 | SMALL T&R | 182 | Typical lead time for 1k quantity: 4 to 8 weeks |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 1103 | 28 Nov 2012 |
Application Notes (17)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 120 | 03 Jun 2013 | 2,866 | |||
| 365 | 02 Jan 2013 | 2,241 | |||
| 201 | 21 Aug 2012 | 5,715 | |||
| 393 | 26 Apr 2012 | 2,626 | |||
| 755 | 13 Jan 2012 | 1,468 | |||
| 330 | 12 Jan 2012 | 1,792 | |||
| 130 | 19 Sep 2011 | 2,855 | |||
| 187 | 17 Jun 2011 | 1,740 | |||
| 138 | 03 Jan 2011 | 542 | |||
| 204 | 23 Apr 2010 | 671 | |||
| 165 | 04 Aug 2009 | 837 | |||
| 149 | 28 Jul 2009 | 1,320 | |||
| 1104 | 28 Jan 2008 | 1,241 | |||
| 70 | 15 Jan 2008 | 498 | |||
| 876 | 25 Jul 2007 | 5,596 | |||
| 451 | 18 Apr 2006 | 1,729 | |||
| 218 | 13 Feb 2006 | 559 |
Selection & Solution Guides (2)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 916 | 22 Mar 2011 | 806 | ||
| 910 | 22 Mar 2011 | 815 |
More Literature (3)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 5401 | 13 May 2011 | 825 | ||
| 359 | 26 Feb 2009 | 753 | ||
| 3733 | 27 Feb 2006 | 1,037 |
Tools & Software
Circuit Design & Simulation
Search for more Power Management devices with Power Quick Search on power.ti.com
To learn more about SwitcherPro™ visit www.ti.com/switcherpro
Models (3)
| Title | Category | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| TPS62111 PSpice Transient Model | PSpice Model | ZIP | 82 KB | 14 Jul 2011 | 415 views |
| TPS62111 TINA-TI Transient Reference Design | TINA-TI Reference Design | TSC | 779 KB | 08 Nov 2012 | 206 views |
| TPS62111 TINA-TI Transient Spice Model | TINA-TI Spice Model | ZIP | 69 KB | 08 Nov 2012 | 411 views |
Design Kits & Evaluation Modules (1)
| Name | Part# | Type |
|---|---|---|
| TPS62110 Evaluation Module | TPS62110EVM-101 | Evaluation Modules & Boards |
Software (4)
|
TPS6211x Low Battery Hysteresis Design Tool - MathCad (ZIP 89 KB ) 9 views, 26 Sep 2013 |
||
|
TPS6211x Low Battery Hysteresis Design Tool - Excel (ZIP 23 KB ) 8 views, 26 Sep 2013 |
||
|
Gerber Files for TPS6211xEVM (HPA346A) (ZIP 191 KB ) 426 views, 08 Oct 2009 |
||
|
Gerber Files for TPS6211xEVM (HPA101A) (Rev. A) (ZIP 96 KB ) 273 views, 08 Oct 2009 |
Development Tools (2)
| Name | Part# | Type |
|---|---|---|
| Power Stage Designer of Most Commonly Used Switchmode Power Supplies | POWERSTAGE-DESIGNER | Circuit Design & Simulation |
| SwitcherPro(TM) Switching Power Supply Design Tool | SWITCHERPRO | Circuit Design & Simulation |
Related End Equipment
Support & Community
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||
Training & Events
| Name | Type | Available During |
|---|---|---|
|
Survey of Control Topologies for TPS and LM Non-Isolated DC/DC Controllers
This presentation will illustrate and survey each control mode’s operation and switching characteristics. |
On-Line Training | On Demand |
|
WEBENCH Power Supply Design Seminar
Designing stable power supplies is extremely easy using WEBENCH Design tools. |
1-Day Workshops | Mon, 07 Oct 2013 - Thu, 10 Oct 2013 |
|
Technology Days 2013
See the latest cutting-edge analog and digital technologies across a wide range of applications. |
1-Day Workshops | Thu, 10 Oct 2013 - Thu, 07 Nov 2013 |
|
Telehealth: Trends, Challenges and Solutions
This session will present the overview of telehealth systems and relevant technologies. |
On-Line Training | On Demand |
|
IP Network Camera Analog Solutions Overview
This session discusses system-level solutions for IP Camera and DVR/DVS. |
On-Line Training | On Demand |

Cart 