Datasheet
- 17-V, 1.5-A Synchronous Step-Down Converter (Rev. C)
(PDF , 1102 KB) 28 Nov 2012 - View All Technical Documents
Sample & Buy
| Free Samples | Buy from Authorized Distributors | Part # | Status | Temp (oC) | Price | QTY | Package | Pins | Top Side Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | Not Available | | TPS62111RSAR | ACTIVE | -40 to 85 | 1.40 | 1ku | QFN (RSA) | 16 | View | 3000 | LARGE T&R | >5K | 1k quantity lead time: In stock | Not Available | | TPS62111RSARG4 | ACTIVE | -40 to 85 | 1.40 | 1ku | QFN (RSA) | 16 | View | 3000 | LARGE T&R | 1K - 5K | 1k quantity lead time: In stock | | TPS62111RSAT | ACTIVE | -40 to 85 | 1.65 | 1ku | QFN (RSA) | 16 | View | 250 | SMALL T&R | >5K | 1k quantity lead time: In stock | | TPS62111RSATG4 | ACTIVE | -40 to 85 | 1.65 | 1ku | QFN (RSA) | 16 | View | 250 | SMALL T&R | 183 | Typical lead time for 1k quantity: 4 to 8 weeks |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 1102 | 28 Nov 2012 |
Application Notes (16)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 365 | 02 Jan 2013 | 1,586 | |||
| 201 | 21 Aug 2012 | 12,153 | |||
| 393 | 26 Apr 2012 | 3,355 | |||
| 755 | 13 Jan 2012 | 1,438 | |||
| 330 | 12 Jan 2012 | 2,846 | |||
| 130 | 19 Sep 2011 | 1,355 | |||
| 187 | 17 Jun 2011 | 1,768 | |||
| 126 | 13 Feb 2011 | 1,327 | |||
| 138 | 03 Jan 2011 | 410 | |||
| 204 | 23 Apr 2010 | 463 | |||
| 165 | 04 Aug 2009 | 507 | |||
| 149 | 28 Jul 2009 | 1,003 | |||
| 1104 | 28 Jan 2008 | 1,073 | |||
| 70 | 15 Jan 2008 | 393 | |||
| 451 | 18 Apr 2006 | 1,768 | |||
| 218 | 13 Feb 2006 | 419 |
Selection & Solution Guides (3)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 991 | 22 Mar 2011 | 526 | ||
| 916 | 22 Mar 2011 | 659 | ||
| 910 | 22 Mar 2011 | 522 |
More Literature (3)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 5401 | 13 May 2011 | 578 | ||
| 359 | 26 Feb 2009 | 264 | ||
| 3733 | 27 Feb 2006 | 870 |
Tools & Software
Circuit Design & Simulation
Search for more Power Management devices with Power Quick Search on power.ti.com
To learn more about SwitcherPro™ visit www.ti.com/switcherpro
Models (3)
| Title | Category | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| TPS62111 PSpice Transient Model | PSpice Model | ZIP | 82 KB | 14 Jul 2011 | 181 views |
| TPS62111 TINA-TI Transient Reference Design | TINA-TI Reference Design | TSC | 779 KB | 08 Nov 2012 | 41 views |
| TPS62111 TINA-TI Transient Spice Model | TINA-TI Spice Model | ZIP | 69 KB | 08 Nov 2012 | 118 views |
Design Kits & Evaluation Modules (1)
| Name | Part# | Type |
|---|---|---|
| TPS62110 Evaluation Module | TPS62110EVM-101 | Evaluation Modules & Boards |
Software (2)
|
Gerber Files for TPS6211xEVM (HPA346A) (ZIP 191 KB ) 126 views, 08 Oct 2009 |
||
|
Gerber Files for TPS6211xEVM (HPA101A) (Rev. A) (ZIP 96 KB ) 132 views, 08 Oct 2009 |
Development Tools (3)
| Name | Part# | Type |
|---|---|---|
| TPS6211x Family Low Battery Input Hysteresis Calculation Tool | TPS62113LBIH-CALC | Calculation Tools |
| Power Stage Designer of Most Commonly Used Switchmode Power Supplies | POWERSTAGE-DESIGNER | Circuit Design & Simulation |
| SwitcherPro(TM) Switching Power Supply Design Tool | SWITCHERPRO | Circuit Design & Simulation |
Support & Community
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||
Training & Events
| Name | Type | Available During |
|---|---|---|
| In-depth PFC Design Workshop sponsored by Biricha Digital Power Ltd. | In-Person | 30 Apr 2013 - 02 May 2013 |
| Power Tip 34: Design a Simple Isolated Bias Supply | Recorded Content | On Demand |
| Power Fundamentals: Buck Regulator Architectures - COT Buck Regulators | Recorded Content | On Demand |
| Power Fundamentals: Buck Regulator Architectures - Hysteretic Buck Regulators | Recorded Content | On Demand |
| Power Fundamentals: Buck Regulator Architectures - Multi-Phase Buck Regulators | Recorded Content | On Demand |
See More Training & Events

Cart 