TPS62112
(ACTIVE) 5-V, 1.5-A, 17-V Vin Step-Down Converter in QFN-16

Description &
Features
Sample &
Buy
Technical
Documents
Tools &
Software
Support & Community

Device Uses

  • Point-of-Load Regulation From 12-V Bus
  • Organizers, PDAs, and Handheld PCs
  • Handheld Scanners


Sample & Buy

Free Samples Buy from Authorized Distributors Part # Status Temp (oC) Price | QTY Package | Pins Top Side Marking Package QTY | Carrier Distributor Inventory TI 1k Lead Time
Not Available
TPS62112RSAR ACTIVE -40 to 85 1.40 | 1ku QFN (RSA) | 16 View 3000 >5K 1k quantity lead time: In stock
Not Available
TPS62112RSARG4 ACTIVE -40 to 85 1.40 | 1ku QFN (RSA) | 16 View 3000 1K - 5K 1k quantity lead time: In stock
TPS62112RSAT ACTIVE -40 to 85 1.65 | 1ku QFN (RSA) | 16 View 250 >5K 1k quantity lead time: In stock
TPS62112RSATG4 ACTIVE -40 to 85 1.65 | 1ku QFN (RSA) | 16 View 250 167 Typical lead time for 1k quantity: 4 to 8 weeks

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Technical Documents

Datasheet (1)

Title Type Size (KB) Date Views
PDF 1102 28 Nov 2012

Tools & Software

Circuit Design & Simulation

Design Now with SwitcherPro™

 Input

  Min   Max
*Vin Min: 3.1 V 17 V
* Vin Max: 3.1 V 17 V

 Output*Required

  Min   Max
* Vout: 5 V 5 V
* Iout Max: 0.0 A 1.5 A
(+)View Multiple Outputs

Search for more Power Management devices with Power Quick Search on power.ti.com
To learn more about SwitcherPro™ visit www.ti.com/switcherpro

Models (1)

Title Category Type Size (KB) Date Views
TPS62112 PSpice Transient Model PSpice Model ZIP 83 KB 14 Jul 2011 174 views

Design Kits & Evaluation Modules (1)

Name Part# Type
TPS62110 Evaluation Module TPS62110EVM-101 Evaluation Modules & Boards

Software (2)

Gerber Files for TPS6211xEVM (HPA346A) 
(ZIP 191 KB )    126 views, 08 Oct 2009  
Gerber Files for TPS6211xEVM (HPA101A) (Rev. A) 
(ZIP 96 KB )    132 views, 08 Oct 2009  

Development Tools (3)

Name Part# Type
TPS6211x Family Low Battery Input Hysteresis Calculation Tool TPS62113LBIH-CALC Calculation Tools
Power Stage Designer of Most Commonly Used Switchmode Power Supplies POWERSTAGE-DESIGNER Circuit Design & Simulation
SwitcherPro(TM) Switching Power Supply Design Tool SWITCHERPRO Circuit Design & Simulation

Support & Community


TI E2E™ Community

TI E2E Community

As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.



See More Training & Events
Click Here