Datasheet
- 15-V, 75-mA, 96% Efficiency Step-Down Converter
(PDF , 5779 KB) 19 May 2010 - View All Technical Documents
Sample & Buy
| Free Samples | Buy Now | Part# | Status | Temp (oC) | Price | QTY | Package|Pins | Top Side Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | | TPS62120DCNR | ACTIVE | -40 to 85 | 0.80 | 1ku | SOT-23 (DCN) | 8 | View | 3000 | LARGE T&R | >5K | 1k quantity lead time: In stock | Not Available | | TPS62120DCNT | ACTIVE | -40 to 85 | 0.95 | 1ku | SOT-23 (DCN) | 8 | View | 250 | SMALL T&R | >5K | 1k quantity lead time: In stock |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 5779 | 19 May 2010 |
Application Notes (6)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 463 | 05 Apr 2012 | 544 | ||
| 755 | 13 Jan 2012 | 1,275 | ||
| 130 | 19 Sep 2011 | 4,856 | ||
| 3027 | 15 Jul 2011 | 835 | ||
| 187 | 17 Jun 2011 | 2,734 | ||
| 1954 | 17 Jun 2011 | 804 |
Selection & Solution Guides (2)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 302 | 28 Mar 2012 | 3,872 | ||
| 320 | 08 Jun 2011 | 1,784 |
Tools & Software
Circuit Design & Simulation
Search for more Power Management devices with Power Quick Search on power.ti.com
To learn more about SwitcherPro™ visit www.ti.com/switcherpro
Models (3)
| Title | Category | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| TPS62120 PSpice Transient Model | PSpice Model | ZIP | 49 KB | 16 Aug 2010 | 159 views |
| TPS62120 TINA-TI Transient Reference Design | TINA-TI Reference Design | TSC | 864 KB | 30 Mar 2011 | 62 views |
| TPS62120 TINA-TI Transient Spice Model | TINA-TI Spice Model | ZIP | 46 KB | 30 Mar 2011 | 117 views |
Design Kits & Evaluation Modules (2)
| Name | Part# | Type |
|---|---|---|
| Power Stage Designer of Most Commonly Used Switchmode Power Supplies | POWERSTAGE-DESIGNER | Analysis Software |
| TPS62120 Evaluation Module | TPS62120EVM-640 | Development Boards/EVMs |
Software & Development Tools (1)
| Name | Part# | Type |
|---|---|---|
| SwitcherPro(TM) Switching Power Supply Design Tool | SWITCHERPRO | Application Software |
Reference Designs (1)
| Description | Part# | Company |
|---|---|---|
| Isolated Flyback, Bucks (9.6V@0.4A) for Consumer Applications | PMP5539.1 | Texas Instruments |
Support and Community
Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.
Training & Events
| Name | Type | Available During |
|---|---|---|
|
Power Tip 22: Avoid these common error amplifier pitfalls
This Power Tip looks at three common error amplifier pitfalls. |
On-Line Training | On Demand |
|
IP Network Camera Analog Solutions Overview
This session discusses system-level solutions for IP Camera and DVR/DVS. |
On-Line Training | On Demand |
|
Attached and Integrated Electronics for Solar Modules
This presentation will present the problems that are part of the wider adoption of solar and propose solutions. |
On-Line Training | On Demand |
|
Do you speak PLC, OFDM, SFSK or DALI? – An Intro to Power Line Communications
This presentation will give a short overview on Power Line Communication history, standards and requirements. |
On-Line Training | On Demand |
|
Power Design with SwitcherPro and TINA-TI
In this session you will learn to generate dc-to-dc power supplies in minutes with SwitcherPro and simulate them with TINA-TI. |
On-Line Training | On Demand |



