TPS62134A

ACTIVE

17-V Input, Step-down Converter With Low Power Mode Input for Intel SkyLake Platform

Product details

Iout (max) (A) 3.2 Vin (min) (V) 3 Vin (max) (V) 17 Type Converter Switching frequency (min) (kHz) 1000 Switching frequency (max) (kHz) 1000
Iout (max) (A) 3.2 Vin (min) (V) 3 Vin (max) (V) 17 Type Converter Switching frequency (min) (kHz) 1000 Switching frequency (max) (kHz) 1000
VQFN (RGT) 16 9 mm² 3 x 3
  • DCS-Control™ Architecture
  • Supports Low-Power Mode for System Standby Mode
  • Power Save Mode for Light Load Efficiency
  • Selectable Fixed Output Voltage (0.7 V to 1.05 V)
  • Low Power Mode Logic Input
  • Quiescent Current of 20 µA
  • Input Voltage Range: 3 V to 17 V
  • Output Current: up to 3.2 A
  • Programmable Soft Start
  • Power Good Output
  • Short Circuit Protection
  • Single-ended Remote Sense
  • Thermal Shutdown Protection
  • Available in a 3-mm × 3-mm, VQFN-16 Package
  • DCS-Control™ Architecture
  • Supports Low-Power Mode for System Standby Mode
  • Power Save Mode for Light Load Efficiency
  • Selectable Fixed Output Voltage (0.7 V to 1.05 V)
  • Low Power Mode Logic Input
  • Quiescent Current of 20 µA
  • Input Voltage Range: 3 V to 17 V
  • Output Current: up to 3.2 A
  • Programmable Soft Start
  • Power Good Output
  • Short Circuit Protection
  • Single-ended Remote Sense
  • Thermal Shutdown Protection
  • Available in a 3-mm × 3-mm, VQFN-16 Package

The TPS62134x family of devices is an easy-to-use, synchronous step-down DC-DC converter, compatible with Intel Skylake platform applications such as Ultrabooks™ and notebooks. The high performance DCS-Control™ architecture provides fast transient response as well as high output voltage accuracy.

With a wide operating input-voltage range of 3 to 17 V, the devices are ideally suited for systems powered from either a Li-Ion or other batteries as well as from 12-V intermediate power rails. The devices have a low-power mode where the output voltage is reduced by using the LPM pin. In addition, the devices support dynamic output-voltage change by using the VIDx pins. The LPM and VIDx pins help the system minimize power consumption in different operating modes.

The output-voltage startup ramp is controlled by the SS pin. The power sequencing is configurable by the enable (EN) and power good (PG) pins. In power-save mode, the devices show quiescent current of approximately 20 µA which maintains high efficiency over the entire load range. Short circuit protection and thermal shutdown protect the IC and external components from heavy current when the output is shorted to ground. The device is available in a 3-mm × 3-mm 16-pin VQFN package with thermal pad.

The TPS62134x family of devices is an easy-to-use, synchronous step-down DC-DC converter, compatible with Intel Skylake platform applications such as Ultrabooks™ and notebooks. The high performance DCS-Control™ architecture provides fast transient response as well as high output voltage accuracy.

With a wide operating input-voltage range of 3 to 17 V, the devices are ideally suited for systems powered from either a Li-Ion or other batteries as well as from 12-V intermediate power rails. The devices have a low-power mode where the output voltage is reduced by using the LPM pin. In addition, the devices support dynamic output-voltage change by using the VIDx pins. The LPM and VIDx pins help the system minimize power consumption in different operating modes.

The output-voltage startup ramp is controlled by the SS pin. The power sequencing is configurable by the enable (EN) and power good (PG) pins. In power-save mode, the devices show quiescent current of approximately 20 µA which maintains high efficiency over the entire load range. Short circuit protection and thermal shutdown protect the IC and external components from heavy current when the output is shorted to ground. The device is available in a 3-mm × 3-mm 16-pin VQFN package with thermal pad.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 16
Type Title Date
* Data sheet TPS62134x, 17-V Input, Step-down Converter With Low-Power Mode Input for Intel Skylake Platform datasheet (Rev. E) PDF | HTML 31 Oct 2016
Application note QFN and SON PCB Attachment (Rev. C) PDF | HTML 06 Dec 2023
EVM User's guide TPS62134x Buck Converter Evaluation Module User's Guide (Rev. B) PDF | HTML 08 Jun 2021
Analog Design Journal Methods of output-voltage adjustment for DC/DC converters 14 Jun 2019
Application note Performing Accurate PFM Mode Efficiency Measurements (Rev. A) 11 Dec 2018
Analog Design Journal Understanding 100% mode in low-power DC/DC converters 22 Jun 2018
Analog Design Journal Achieving a clean startup by using a DC/DC converter with a precise enable-pin threshold 24 Oct 2017
Analog Design Journal Testing tips for applying external power to supply outputs without an input voltage 24 Oct 2016
Analog Design Journal Understanding frequency variation in the DCS-Control(TM) topology 30 Oct 2015
Application note Optimizing the TPS62130/40/50/60 Output Filter (Rev. A) 15 Jul 2015
Analog Design Journal Five steps to a great PCB layout for a step-down converter 29 Jan 2015
Analog Design Journal High-efficiency, low-ripple DCS-Control offers seamless PWM/pwr-save transitions 25 Jul 2013
Application note How to Measure the Control Loop of DCS-Control Devices (Rev. A) 09 Aug 2012
Application note Understanding the Absolute Maximum Ratings of the SW Node (Rev. A) 13 Jan 2012
Application note Choosing an Appropriate Pull-up/Pull-down Resistor for Open Drain Outputs 19 Sep 2011
Analog Design Journal IQ: What it is, what it isn’t, and how to use it 17 Jun 2011

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

TPS62134A PSpice Unencrypted Transient Model (Rev. A)

SLVMAJ6A.ZIP (106 KB) - PSpice Model
Gerber file

PWR595_A_Gerbers

SLVC600.ZIP (206 KB)
Package Pins Download
VQFN (RGT) 16 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos