TPS62151 (ACTIVE)

3–17V 1A Step-Down Converter in 3x3 QFN package

3–17V 1A Step-Down Converter in 3x3 QFN package - TPS62151
 

Models (4)

Title Category Type Size (KB) Date Views
Export TINA-TI Transient Spice Model from WEBENCH (Rev. A) TINA-TI Spice Model PDF 245 KB 06 Nov 2015 6,092 views
TPS62151 TINA-TI Transient Spice Model TINA-TI Spice Model ZIP 52 KB 24 Jan 2014 22 views
TPS62151 TINA-TI Transient Reference Design TINA-TI Reference Design ZIP 105 KB 24 Jan 2014 10 views
TPS62151 PSpice Transient Model (Rev. A) PSpice Model ZIP 46 KB 01 Nov 2013 33 views

Design kits & evaluation modules (1)

Reference designs

TI Designs Reference Design Library is a robust reference design library spanning analog, embedded processor and connectivity. Created by TI experts to help you jump start your system design, all TI Designs include schematic or block diagrams, BOMs and design files to speed your time to market. Search and download designs at ti.com/tidesigns

TI Designs

Power Regulation & Distribution for Intel SkyLake™ Processor Platform Reference Design

TI's optimized solution for power regulation, distribution, and sequencing for Intel SkyLake™ Processor platform. Utilizing high efficiency DC/DC switching regulators and integrated load switches, this design demonstrates regulation of four unique power rails and distribution of 21 (...)

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.

Coming Soon!
WEBENCH® Power Designer is now even easier to use. Learn more.

WEBENCH® Designer TPS62151

  Min   Max Range
Vin  V 3.0 to 17.0V
Vout  V 1.8 to 1.8V
Iout  A ≤ 1A
Ambient Temp  °C -40 to 125°C


Footprint BOM Cost Efficiency


Preview design