Datasheet
- High Efficiency, SOT23 Step-Down, DC-DC Converters (Rev. E)
(PDF , 862 KB) 15 May 2006 - View All Technical Documents
Sample & Buy
| Free Samples | Buy from Authorized Distributors | Part # | Status | Temp (oC) | Price | QTY | Package | Pins | Device Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | Not Available | | TPS62202DBVR | ACTIVE | -40 to 85 | 0.60 | 1ku | SOT-23 (DBV) | 5 | View | 3000 | LARGE T&R | >5K | 1k quantity lead time: In stock | Not Available | Contact Distributor | TPS62202DBVRG4 | ACTIVE | -40 to 85 | 0.60 | 1ku | SOT-23 (DBV) | 5 | View | 3000 | LARGE T&R | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | | TPS62202DBVT | ACTIVE | -40 to 85 | 0.69 | 1ku | SOT-23 (DBV) | 5 | View | 250 | SMALL T&R | >5K | 1k quantity lead time: In stock | | TPS62202DBVTG4 | ACTIVE | -40 to 85 | 0.69 | 1ku | SOT-23 (DBV) | 5 | View | 250 | SMALL T&R | 1K - 5K | 1k quantity lead time: In stock |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Related Products
| Part # | Name | Product Family | Comments |
|---|---|---|---|
| TPS62240 | 2.25MHz 300mA Step-Down Converter in 2x2mm SON/TSOT23 Package | CONVERTER (INTEGRATED SWITCH) - STEP-DOWN (BUCK) CONVERTER | The device has the same functionality with improved efficiency, lower output voltage ripple ripple and a smaller solution size |
| TPS62230 | 3 MHz Ultra Small Step Down Converter with DCS-Control in 1x1.5 SON Package | CONVERTER (INTEGRATED SWITCH) - STEP-DOWN (BUCK) CONVERTER | The device has the same functionality with improved efficiency, lower output voltage ripple ripple and a smaller solution size |
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 862 | 15 May 2006 |
Application Notes (7)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 365 | 02 Jan 2013 | 2,241 | |||
| 201 | 21 Aug 2012 | 5,715 | |||
| 393 | 26 Apr 2012 | 2,626 | |||
| 755 | 13 Jan 2012 | 1,468 | |||
| 187 | 17 Jun 2011 | 1,740 | |||
| 1104 | 28 Jan 2008 | 1,241 | |||
| 451 | 18 Apr 2006 | 1,729 |
Tools & Software
Circuit Design & Simulation
Search for more Power Management devices with Power Quick Search on power.ti.com
To learn more about SwitcherPro™ visit www.ti.com/switcherpro
Models (3)
| Title | Category | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| TPS62202 PSpice Transient Model | PSpice Model | ZIP | 86 KB | 08 Sep 2011 | 408 views |
| TPS62202 TINA-TI Transient Reference Design | TINA-TI Reference Design | TSC | 190 KB | 05 Jan 2012 | 217 views |
| TPS62202 TINA-TI Transient Spice Model | TINA-TI Spice Model | ZIP | 65 KB | 05 Jan 2012 | 407 views |
Design Kits & Evaluation Modules (2)
| Name | Part# | Type |
|---|---|---|
| TPS62200 6V Input, 1.8V Output, 0.3A Evaluation Module | TPS62200EVM-211 | Evaluation Modules & Boards |
| TPS62203 6V Input, 3.3V Output, 0.3A Evaluation Module | TPS62203EVM-211 | Evaluation Modules & Boards |
Development Tools (2)
| Name | Part# | Type |
|---|---|---|
| Power Stage Designer of Most Commonly Used Switchmode Power Supplies | POWERSTAGE-DESIGNER | Circuit Design & Simulation |
| SwitcherPro(TM) Switching Power Supply Design Tool | SWITCHERPRO | Circuit Design & Simulation |
Reference Designs (3)
| Description | Part # | Company |
|---|---|---|
| Flyback, buck for IEEE 1394 bus (1.8V @ 0.1A) | PMP3004.3 | Texas Instruments |
| Flyback, buck for IEEE 1394 bus (10v @ 0.4A) | PMP3004.1 | Texas Instruments |
| Flyback, buck for IEEE 1394 bus (3.3V @ 0.5A) | PMP3004.2 | Texas Instruments |
Related End Equipment
Support & Community
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||
Training & Events
| Name | Type | Available During |
|---|---|---|
|
Survey of Control Topologies for TPS and LM Non-Isolated DC/DC Controllers
This presentation will illustrate and survey each control mode’s operation and switching characteristics. |
On-Line Training | On Demand |
|
WEBENCH Power Supply Design Seminar
Designing stable power supplies is extremely easy using WEBENCH Design tools. |
1-Day Workshops | Mon, 07 Oct 2013 - Thu, 10 Oct 2013 |
|
Technology Days 2013
See the latest cutting-edge analog and digital technologies across a wide range of applications. |
1-Day Workshops | Thu, 10 Oct 2013 - Thu, 07 Nov 2013 |
|
Telehealth: Trends, Challenges and Solutions
This session will present the overview of telehealth systems and relevant technologies. |
On-Line Training | On Demand |
|
IP Network Camera Analog Solutions Overview
This session discusses system-level solutions for IP Camera and DVR/DVS. |
On-Line Training | On Demand |

Cart 