Datasheet
- High Efficiency, SOT23 Step-Down, DC-DC Converters (Rev. E)
(PDF , 899 KB) 15 May 2006 - View All Technical Documents
Sample & Buy
| Free Samples | Buy from Authorized Distributors | Part # | Status | Temp (oC) | Price | QTY | Package | Pins | Top Side Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | Not Available | | TPS62203DBVR | ACTIVE | -40 to 85 | 0.70 | 1ku | SOT-23 (DBV) | 5 | View | 3000 | LARGE T&R | >5K | 1k quantity lead time: In stock | Not Available | Contact Distributor | TPS62203DBVRG4 | ACTIVE | -40 to 85 | 0.70 | 1ku | SOT-23 (DBV) | 5 | View | 3000 | LARGE T&R | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | | TPS62203DBVT | ACTIVE | -40 to 85 | 0.85 | 1ku | SOT-23 (DBV) | 5 | View | 250 | SMALL T&R | >5K | 1k quantity lead time: In stock | | TPS62203DBVTG4 | ACTIVE | -40 to 85 | 0.85 | 1ku | SOT-23 (DBV) | 5 | View | 250 | SMALL T&R | 1K - 5K | 1k quantity lead time: In stock |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Related Products
| Part # | Name | Product Family | Comments |
|---|---|---|---|
| TPS62240 | 2.25MHz 300mA Step-Down Converter in 2x2mm SON/TSOT23 Package | CONVERTER (INTEGRATED SWITCH) - STEP-DOWN (BUCK) CONVERTER | The device has the same functionality with improved efficiency, lower output voltage ripple ripple and a smaller solution size |
| TPS62230 | 3 MHz Ultra Small Step Down Converter in 1x1.5 SON Package | CONVERTER (INTEGRATED SWITCH) - STEP-DOWN (BUCK) CONVERTER | The device has the same functionality with improved efficiency, lower output voltage ripple ripple and a smaller solution size |
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 899 | 15 May 2006 |
Application Notes (8)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 365 | 02 Jan 2013 | 1,586 | |||
| 201 | 21 Aug 2012 | 12,153 | |||
| 393 | 26 Apr 2012 | 3,355 | |||
| 755 | 13 Jan 2012 | 1,438 | |||
| 187 | 17 Jun 2011 | 1,768 | |||
| 969 | 14 Jun 2010 | 512 | |||
| 1104 | 28 Jan 2008 | 1,073 | |||
| 451 | 18 Apr 2006 | 1,768 |
Selection & Solution Guides (2)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 916 | 22 Mar 2011 | 659 | ||
| 910 | 22 Mar 2011 | 522 |
Tools & Software
Circuit Design & Simulation
Search for more Power Management devices with Power Quick Search on power.ti.com
To learn more about SwitcherPro™ visit www.ti.com/switcherpro
Models (3)
| Title | Category | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| TPS62203 PSpice Transient Model | PSpice Model | ZIP | 86 KB | 08 Sep 2011 | 174 views |
| TPS62203 TINA-TI Transient Reference Design | TINA-TI Reference Design | TSC | 189 KB | 05 Jan 2012 | 90 views |
| TPS62203 TINA-TI Transient Spice Model | TINA-TI Spice Model | ZIP | 65 KB | 05 Jan 2012 | 171 views |
Design Kits & Evaluation Modules (2)
| Name | Part# | Type |
|---|---|---|
| TPS62200 6V Input, 1.8V Output, 0.3A Evaluation Module | TPS62200EVM-211 | Evaluation Modules & Boards |
| TPS62203 6V Input, 3.3V Output, 0.3A Evaluation Module | TPS62203EVM-211 | Evaluation Modules & Boards |
Development Tools (2)
| Name | Part# | Type |
|---|---|---|
| Power Stage Designer of Most Commonly Used Switchmode Power Supplies | POWERSTAGE-DESIGNER | Circuit Design & Simulation |
| SwitcherPro(TM) Switching Power Supply Design Tool | SWITCHERPRO | Circuit Design & Simulation |
Support & Community
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||
Training & Events
| Name | Type | Available During |
|---|---|---|
| In-depth PFC Design Workshop sponsored by Biricha Digital Power Ltd. | In-Person | 30 Apr 2013 - 02 May 2013 |
| Power Tip 34: Design a Simple Isolated Bias Supply | Recorded Content | On Demand |
| Power Fundamentals: Buck Regulator Architectures - COT Buck Regulators | Recorded Content | On Demand |
| Power Fundamentals: Buck Regulator Architectures - Hysteretic Buck Regulators | Recorded Content | On Demand |
| Power Fundamentals: Buck Regulator Architectures - Multi-Phase Buck Regulators | Recorded Content | On Demand |
See More Training & Events

Cart 