TPS62207
(ACTIVE) 1.2-V Output, 300-mA, 95% Efficient Step-Down Converter in SOT-23

Description &
Features
Sample &
Buy
Technical
Documents
Tools &
Software
Support & Community
WEBENCH® TPS62207
    Min   Max   Range  
  Vin V    2.50 – 6.00V  
  Vout V    1.20 – 1.20V  
  Iout A    ≤ 0.30A  
  Ambient Temp °C    ≤ 100°C  
Footprint BOM Cost Efficiency
 
 
 
'U1 Cin L1 Cout '
 
What are WEBENCH® tools?

Sample & Buy

Free Samples Buy from Authorized Distributors Part # Status Temp (oC) Price | QTY Package | Pins Top Side Marking Package QTY | Carrier Distributor Inventory TI 1k Lead Time
Not Available
TPS62207DBVR ACTIVE -40 to 85 0.70 | 1ku SOT-23 (DBV) | 5 View 3000 >5K 1k quantity lead time: In stock
Not Available Contact Distributor TPS62207DBVRG4 ACTIVE -40 to 85 0.70 | 1ku SOT-23 (DBV) | 5 View 3000 No Stock For lead times contact TI Authorized Distributor or local TI sales office
TPS62207DBVT ACTIVE -40 to 85 0.85 | 1ku SOT-23 (DBV) | 5 View 250 >5K 1k quantity lead time: In stock
TPS62207DBVTG4 ACTIVE -40 to 85 0.85 | 1ku SOT-23 (DBV) | 5 View 250 1K - 5K Typical lead time for 1k quantity: 4 to 8 weeks

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Related Products

Part # Name Product Family Comments
TPS62240   2.25MHz 300mA Step-Down Converter in 2x2mm SON/TSOT23 Package   CONVERTER (INTEGRATED SWITCH) - STEP-DOWN (BUCK) CONVERTER    The device has the same functionality with improved efficiency, lower output voltage ripple ripple and a smaller solution size  
TPS62230   3 MHz Ultra Small Step Down Converter in 1x1.5 SON Package   CONVERTER (INTEGRATED SWITCH) - STEP-DOWN (BUCK) CONVERTER    The device has the same functionality with improved efficiency, lower output voltage ripple ripple and a smaller solution size  

Technical Documents

Datasheet (1)

Title Type Size (KB) Date Views
PDF 899 15 May 2006

Tools & Software

Circuit Design & Simulation

WEBENCH® TPS62207
    Min   Max   Range  
  Vin V    2.50 – 6.00V  
  Vout V    1.20 – 1.20V  
  Iout A    ≤ 0.30A  
  Ambient Temp °C    ≤ 100°C  
Footprint BOM Cost Efficiency
 
 
 
'U1 Cin L1 Cout '
 
What are WEBENCH® tools?

Design Now with SwitcherPro™

 Input

  Min   Max
*Vin Min: 2.5 V 6 V
* Vin Max: 2.5 V 6 V

 Output*Required

  Min   Max
* Vout: 1.2 V 1.2 V
* Iout Max: 0.0 A 0.3 A
(+)View Multiple Outputs

Search for more Power Management devices with Power Quick Search on power.ti.com
To learn more about SwitcherPro™ visit www.ti.com/switcherpro

Models (3)

Title Category Type Size (KB) Date Views
TPS62207 PSpice Transient Model (Rev. A) PSpice Model ZIP 86 KB 08 Sep 2011 180 views
TPS62207 TINA-TI Transient Reference Design TINA-TI Reference Design TSC 149 KB 29 Jun 2012 35 views
TPS62207 TINA-TI Transient Spice Model TINA-TI Spice Model ZIP 65 KB 29 Jun 2012 111 views

Development Tools (2)

Name Part# Type
Power Stage Designer of Most Commonly Used Switchmode Power Supplies POWERSTAGE-DESIGNER Circuit Design & Simulation
SwitcherPro(TM) Switching Power Supply Design Tool SWITCHERPRO Circuit Design & Simulation

Support & Community


TI E2E™ Community

TI E2E Community

As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.



See More Training & Events
Click Here