TPS62208
(ACTIVE) 1.875-V Output, 300-mA, 95% Efficient Step-Down Converter in SOT-23

Description &
Features
Sample &
Buy
Technical
Documents
Tools &
Software
Support & Community
WEBENCH® TPS62208
    Min   Max   Range  
  Vin V    2.50 – 6.00V  
  Vout V    1.88 – 1.88V  
  Iout A    ≤ 0.30A  
  Ambient Temp °C    ≤ 100°C  
Footprint BOM Cost Efficiency
 
 
 
'U1 Cin L1 Cout '
 
What are WEBENCH® tools?

Sample & Buy

Free Samples Buy from Authorized Distributors Part # Status Temp (oC) Price | QTY Package | Pins Device Marking Package QTY | Carrier Distributor Inventory TI 1k Lead Time
TPS62208DBVR ACTIVE -40 to 85 0.60 | 1ku SOT-23 (DBV) | 5 View 3000 | LARGE T&R >5K 1k quantity lead time: In stock
Contact Distributor TPS62208DBVRG4 ACTIVE -40 to 85 0.60 | 1ku SOT-23 (DBV) | 5 View 3000 | LARGE T&R No Stock Typical lead time for 1k quantity: 4 to 8 weeks
Not Available
TPS62208DBVT ACTIVE -40 to 85 0.69 | 1ku SOT-23 (DBV) | 5 View 250 | SMALL T&R 650 Typical lead time for 1k quantity: 4 to 8 weeks
Not Available Contact Distributor TPS62208DBVTG4 ACTIVE -40 to 85 0.69 | 1ku SOT-23 (DBV) | 5 View 250 | SMALL T&R No Stock Typical lead time for 1k quantity: 4 to 8 weeks

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Related Products

Part # Name Product Family Comments
TPS62240   2.25MHz 300mA Step-Down Converter in 2x2mm SON/TSOT23 Package   CONVERTER (INTEGRATED SWITCH) - STEP-DOWN (BUCK) CONVERTER    The device has the same functionality with improved efficiency, lower output voltage ripple ripple and a smaller solution size  
TPS62230   3 MHz Ultra Small Step Down Converter with DCS-Control in 1x1.5 SON Package   CONVERTER (INTEGRATED SWITCH) - STEP-DOWN (BUCK) CONVERTER    The device has the same functionality with improved efficiency, lower output voltage ripple ripple and a smaller solution size  

Technical Documents

Datasheet (1)

Title Type Size (KB) Date Views
PDF 862 15 May 2006

Tools & Software

Circuit Design & Simulation

WEBENCH® TPS62208
    Min   Max   Range  
  Vin V    2.50 – 6.00V  
  Vout V    1.88 – 1.88V  
  Iout A    ≤ 0.30A  
  Ambient Temp °C    ≤ 100°C  
Footprint BOM Cost Efficiency
 
 
 
'U1 Cin L1 Cout '
 
What are WEBENCH® tools?

Design Now with SwitcherPro™

 Input

  Min   Max
*Vin Min: 2.5 V 6 V
* Vin Max: 2.5 V 6 V

 Output*Required

  Min   Max
* Vout: 1.875 V 1.875 V
* Iout Max: 0.0 A 0.3 A
(+)View Multiple Outputs

Search for more Power Management devices with Power Quick Search on power.ti.com
To learn more about SwitcherPro™ visit www.ti.com/switcherpro

Models (3)

Title Category Type Size (KB) Date Views
TPS62208 PSpice Transient Model PSpice Model ZIP 86 KB 09 Sep 2011 326 views
TPS62208 TINA-TI Transient Reference Design TINA-TI Reference Design TSC 150 KB 29 Jun 2012 215 views
TPS62208 TINA-TI Transient Spice Model TINA-TI Spice Model ZIP 65 KB 29 Jun 2012 401 views

Development Tools (2)

Name Part# Type
Power Stage Designer of Most Commonly Used Switchmode Power Supplies POWERSTAGE-DESIGNER Circuit Design & Simulation
SwitcherPro(TM) Switching Power Supply Design Tool SWITCHERPRO Circuit Design & Simulation



Support & Community


TI E2E™ Community

TI E2E Community

As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.

Training & Events

Name Type Available During
Survey of Control Topologies for TPS and LM Non-Isolated DC/DC Controllers
This presentation will illustrate and survey each control mode’s operation and switching characteristics.
On-Line Training   On Demand  
WEBENCH Power Supply Design Seminar
Designing stable power supplies is extremely easy using WEBENCH Design tools.
1-Day Workshops   Mon, 07 Oct 2013 - Thu, 10 Oct 2013  
Technology Days 2013
See the latest cutting-edge analog and digital technologies across a wide range of applications.
1-Day Workshops   Thu, 10 Oct 2013 - Thu, 07 Nov 2013  
Telehealth: Trends, Challenges and Solutions
This session will present the overview of telehealth systems and relevant technologies.
On-Line Training   On Demand  
IP Network Camera Analog Solutions Overview
This session discusses system-level solutions for IP Camera and DVR/DVS.
On-Line Training   On Demand  
Click Here