Datasheet
- 3 MHz Ultra Small Step Down Converter in 1x1.5 SON Package (Rev. E)
(PDF , 1780 KB) 05 Nov 2010 - View All Technical Documents
Sample & Buy
| Free Samples | Buy from Authorized Distributors | Part # | Status | Temp (oC) | Price | QTY | Package | Pins | Device Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | Not Available | | TPS62230DRYR | ACTIVE | -40 to 85 | 0.50 | 1ku | SON (DRY) | 6 | View | 5000 | LARGE T&R | >5K | 1k quantity lead time: In stock | | TPS62230DRYT | ACTIVE | -40 to 85 | 0.60 | 1ku | SON (DRY) | 6 | View | 250 | SMALL T&R | >5K | 1k quantity lead time: In stock |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 1780 | 05 Nov 2010 |
Application Notes (6)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 587 | 25 Jul 2013 | 1,133 | |||
| 201 | 21 Aug 2012 | 5,853 | |||
| 259 | 09 Aug 2012 | 1,377 | |||
| 755 | 13 Jan 2012 | 1,472 | |||
| 187 | 17 Jun 2011 | 1,738 | |||
| 876 | 25 Jul 2007 | 5,602 |
User Guides (2)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 292 | 31 Jul 2013 | 810 | |||
| 216 | 01 Jun 2009 | 1,127 |
Selection & Solution Guides (5)
Tools & Software
Circuit Design & Simulation
Search for more Power Management devices with Power Quick Search on power.ti.com
To learn more about SwitcherPro™ visit www.ti.com/switcherpro
Models (3)
| Title | Category | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| TPS62230 PSpice Transient Model | PSpice Model | ZIP | 49 KB | 08 Jul 2010 | 457 views |
| TPS62230 TINA-TI Transient Reference Design | TINA-TI Reference Design | TSC | 860 KB | 21 Apr 2011 | 139 views |
| TPS62230 TINA-TI Transient Spice Model | TINA-TI Spice Model | ZIP | 43 KB | 21 Apr 2011 | 510 views |
Design Kits & Evaluation Modules (5)
| Name | Part# | Type |
|---|---|---|
| Evaluation Module for TPS62230, TPS62231, TPS62232 Ultra Small Step Down Converter 1.2V, 1.8V, 2.5V | TPS62230EVM-574 | Evaluation Modules & Boards |
| Evaluation Module for TPS62230, TPS62231, TPS62232 Ultra Small Step Down Converter 1.2V, 1.8V, 2.5V | TPS62230EVM-370 | Evaluation Modules & Boards |
| Evaluation Module for TPS622312, TPS622313, TPS622314 Ultra Small Step Down Converter (1.3, 1.5, 2)V | TPS622312EVM-574 | Evaluation Modules & Boards |
| Evaluation Module for TPS622315, TPS622316, TPS622317 Ultra Small Step Down Conv. (1.15, 2.7, 2.9)V | TPS622315EVM-574 | Evaluation Modules & Boards |
| Evaluation Module for TPS62233, TPS622310, TPS62237 Ultra Small Step Down Converter (2.3, 3.0, 3.3)V | TPS62233EVM-574 | Evaluation Modules & Boards |
Development Tools (2)
| Name | Part# | Type |
|---|---|---|
| Power Stage Designer of Most Commonly Used Switchmode Power Supplies | POWERSTAGE-DESIGNER | Circuit Design & Simulation |
| SwitcherPro(TM) Switching Power Supply Design Tool | SWITCHERPRO | Circuit Design & Simulation |
Related End Equipment
Support & Community
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||
Training & Events
| Name | Type | Available During |
|---|---|---|
|
Survey of Control Topologies for TPS and LM Non-Isolated DC/DC Controllers
This presentation will illustrate and survey each control mode’s operation and switching characteristics. |
On-Line Training | On Demand |
|
WEBENCH Power Supply Design Seminar
Designing stable power supplies is extremely easy using WEBENCH Design tools. |
1-Day Workshops | Mon, 07 Oct 2013 - Thu, 10 Oct 2013 |
|
Technology Days 2013
See the latest cutting-edge analog and digital technologies across a wide range of applications. |
1-Day Workshops | Thu, 10 Oct 2013 - Thu, 07 Nov 2013 |
|
Telehealth: Trends, Challenges and Solutions
This session will present the overview of telehealth systems and relevant technologies. |
On-Line Training | On Demand |
|
IP Network Camera Analog Solutions Overview
This session discusses system-level solutions for IP Camera and DVR/DVS. |
On-Line Training | On Demand |

Cart 