Datasheet
- 3 MHz Ultra Small Step Down Converter in 1x1.5 SON Package (Rev. E)
(PDF , 1528 KB) 05 Nov 2010 - View All Technical Documents
Related End Equipment
Sample & Buy
| Free Samples | Buy from Authorized Distributors | Part # | Status | Temp (oC) | Price | QTY | Package | Pins | Top Side Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | Not Available | Contact Distributor | TPS62231DRYR | ACTIVE | -40 to 85 | 0.50 | 1ku | SON (DRY) | 6 | View | 5000 | LARGE T&R | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | | TPS62231DRYT | ACTIVE | -40 to 85 | 0.60 | 1ku | SON (DRY) | 6 | View | 250 | SMALL T&R | >5K | 1k quantity lead time: In stock |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 1528 | 05 Nov 2010 |
Application Notes (10)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 201 | 21 Aug 2012 | 13,250 | |||
| 259 | 09 Aug 2012 | 1,225 | |||
| 393 | 26 Apr 2012 | 3,233 | |||
| 755 | 13 Jan 2012 | 1,471 | |||
| 187 | 17 Jun 2011 | 1,738 | |||
| 151 | 11 Sep 2009 | 1,383 | |||
| 165 | 04 Aug 2009 | 514 | |||
| 151 | 04 Aug 2009 | 1,383 | |||
| 876 | 25 Jul 2007 | 4,661 | |||
| 451 | 18 Apr 2006 | 1,797 |
Tools & Software
Circuit Design & Simulation
Search for more Power Management devices with Power Quick Search on power.ti.com
To learn more about SwitcherPro™ visit www.ti.com/switcherpro
Models (3)
| Title | Category | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| TPS62231 PSpice Transient Model | PSpice Model | ZIP | 48 KB | 08 Jul 2010 | 231 views |
| TPS62231 TINA-TI Transient Reference Design | TINA-TI Reference Design | TSC | 658 KB | 30 Sep 2010 | 102 views |
| TPS62231 TINA-TI Transient Spice Model | TINA-TI Spice Model | ZIP | 43 KB | 30 Sep 2010 | 221 views |
Design Kits & Evaluation Modules (7)
Development Tools (2)
| Name | Part# | Type |
|---|---|---|
| Power Stage Designer of Most Commonly Used Switchmode Power Supplies | POWERSTAGE-DESIGNER | Circuit Design & Simulation |
| SwitcherPro(TM) Switching Power Supply Design Tool | SWITCHERPRO | Circuit Design & Simulation |
Reference Designs (1)
| Description | Part # | Company |
|---|---|---|
| PoE interface, battery charger & uC supply | PMP4745 | Texas Instruments |
Support & Community
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||
Training & Events
| Name | Type | Available During |
|---|---|---|
| Multi-Day PFC Design Workshop (Analog & Digital) sponsored by Biricha Digital Power Ltd. | In-Person | 15 Mar 2014 - 22 Mar 2014 |
| In-depth PFC Design Workshop | In-Person | 12 Nov 2013 - 14 Nov 2013 |
| Digital Power Multi-Day Workshop | In-Person | 05 Nov 2013 - 07 Nov 2013 |
| Optimizing Efficiency of Switching Mode Chargers | Recorded Content | On Demand |
| Single Cell Gauging 101 - Part 2: Classic Fuel Gauging Approaches | Recorded Content | On Demand |
See More Training & Events

Cart 