TPS622311
(ACTIVE) 2MHz, 500mA Step-Down Converter in 1 x 1.5mm SON Package

Description &
Features
Sample &
Buy
Technical
Documents
Tools &
Software
Support & Community

Sample & Buy

Free Samples Buy from Authorized Distributors Part # Status Temp (oC) Price | QTY Package | Pins Device Marking Package QTY | Carrier Distributor Inventory TI 1k Lead Time
Not Available Contact Distributor TPS622311DRYR ACTIVE -40 to 85 0.50 | 1ku SON (DRY) | 6 View 5000 | LARGE T&R No Stock Typical lead time for 1k quantity: 4 to 8 weeks
TPS622311DRYT ACTIVE -40 to 85 0.60 | 1ku SON (DRY) | 6 View 250 | SMALL T&R 1K - 5K 1k quantity lead time: In stock

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Technical Documents

Datasheet (1)

Title Type Size (KB) Date Views
PDF 1780 05 Nov 2010

User Guides (1)

Title Abstract Type Size (KB) Date Views
PDF 183 13 Apr 2010 563

Selection & Solution Guides (1)

Title Type Size (KB) Date Views
PDF 566 28 Sep 2011 987

Tools & Software

Circuit Design & Simulation

Design Now with SwitcherPro™

 Input

  Min   Max
*Vin Min: 2.05 V 6 V
* Vin Max: 2.05 V 6 V

 Output*Required

  Min   Max
* Vout: 1.1 V 1.1 V
* Iout Max: 0.0 A 0.5 A
(+)View Multiple Outputs

Search for more Power Management devices with Power Quick Search on power.ti.com
To learn more about SwitcherPro™ visit www.ti.com/switcherpro

Models (3)

Title Category Type Size (KB) Date Views
TPS622311 PSpice Transient Model PSpice Model ZIP 48 KB 08 Jul 2010 481 views
TPS622311 TINA-TI Transient Reference Design TINA-TI Reference Design TSC 860 KB 21 Apr 2011 214 views
TPS622311 TINA-TI Transient Spice Model TINA-TI Spice Model ZIP 43 KB 21 Apr 2011 467 views

Design Kits & Evaluation Modules (5)

Development Tools (2)

Name Part# Type
Power Stage Designer of Most Commonly Used Switchmode Power Supplies POWERSTAGE-DESIGNER Circuit Design & Simulation
SwitcherPro(TM) Switching Power Supply Design Tool SWITCHERPRO Circuit Design & Simulation



Support & Community


TI E2E™ Community

TI E2E Community

As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.

Training & Events

Name Type Available During
Survey of Control Topologies for TPS and LM Non-Isolated DC/DC Controllers
This presentation will illustrate and survey each control mode’s operation and switching characteristics.
On-Line Training   On Demand  
WEBENCH Power Supply Design Seminar
Designing stable power supplies is extremely easy using WEBENCH Design tools.
1-Day Workshops   Mon, 07 Oct 2013 - Thu, 10 Oct 2013  
Technology Days 2013
See the latest cutting-edge analog and digital technologies across a wide range of applications.
1-Day Workshops   Thu, 10 Oct 2013 - Thu, 07 Nov 2013  
Telehealth: Trends, Challenges and Solutions
This session will present the overview of telehealth systems and relevant technologies.
On-Line Training   On Demand  
IP Network Camera Analog Solutions Overview
This session discusses system-level solutions for IP Camera and DVR/DVS.
On-Line Training   On Demand  
Click Here