Datasheet
- 3 MHz Ultra Small Step Down Converter in 1x1.5 SON Package (Rev. E)
(PDF , 1528 KB) 05 Nov 2010 - View All Technical Documents
Sample & Buy
| Free Samples | Buy from Authorized Distributors | Part # | Status | Temp (oC) | Price | QTY | Package | Pins | Device Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | Not Available | Contact Distributor | TPS622312DRYR | ACTIVE | -40 to 85 | 0.50 | 1ku | SON (DRY) | 6 | View | 5000 | LARGE T&R | No Stock | Typical lead time for 1k quantity: 4 to 8 weeks | | TPS622312DRYT | ACTIVE | -40 to 85 | 0.60 | 1ku | SON (DRY) | 6 | View | 250 | SMALL T&R | 694 | Typical lead time for 1k quantity: 4 to 8 weeks |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 1528 | 05 Nov 2010 |
Application Notes (7)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 201 | 21 Aug 2012 | 13,383 | |||
| 259 | 09 Aug 2012 | 1,238 | |||
| 393 | 26 Apr 2012 | 3,184 | |||
| 755 | 13 Jan 2012 | 1,501 | |||
| 187 | 17 Jun 2011 | 1,721 | |||
| 876 | 25 Jul 2007 | 4,671 | |||
| 451 | 18 Apr 2006 | 1,810 |
Tools & Software
Circuit Design & Simulation
Search for more Power Management devices with Power Quick Search on power.ti.com
To learn more about SwitcherPro™ visit www.ti.com/switcherpro
Models (3)
| Title | Category | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| TPS622312 PSpice Transient Model | PSpice Model | ZIP | 48 KB | 08 Jul 2010 | 220 views |
| TPS622312 TINA-TI Transient Reference Design | TINA-TI Reference Design | TSC | 860 KB | 21 Apr 2011 | 93 views |
| TPS622312 TINA-TI Transient Spice Model | TINA-TI Spice Model | ZIP | 43 KB | 21 Apr 2011 | 221 views |
Design Kits & Evaluation Modules (6)
| Name | Part# | Type |
|---|---|---|
| Evaluation Module for TPS62230, TPS62231, TPS62232 Ultra Small Step Down Converter 1.2V, 1.8V, 2.5V | TPS62230EVM-370 | Evaluation Modules & Boards |
| Evaluation Module for TPS622312, TPS622313, TPS622314 Ultra Small Step Down Converter (1.3, 1.5, 2)V | TPS622312EVM-574 | Evaluation Modules & Boards |
| Evaluation Module for TPS622315, TPS622316, TPS622317 Ultra Small Step Down Conv. (1.15, 2.7, 2.9)V | TPS622315EVM-574 | Evaluation Modules & Boards |
| Evaluation Module for TPS62233, TPS622310, TPS62237 Ultra Small Step Down Converter (2.3, 3.0, 3.3)V | TPS62233EVM-574 | Evaluation Modules & Boards |
| Evaluation Module for TPS62234, TPS62238, TPS62236 Ultra Small Step Down Conv. (1.85, 2.1, 2.25)V | TPS62236EVM-574 | Evaluation Modules & Boards |
| Ultra Small Step Down Converter for TPS622311, TPS62235, TPS62239, Evaluation Module | TPS62239EVM-574 | Evaluation Modules & Boards |
Development Tools (2)
| Name | Part# | Type |
|---|---|---|
| Power Stage Designer of Most Commonly Used Switchmode Power Supplies | POWERSTAGE-DESIGNER | Circuit Design & Simulation |
| SwitcherPro(TM) Switching Power Supply Design Tool | SWITCHERPRO | Circuit Design & Simulation |
Support & Community
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||
Training & Events
| Name | Type | Available During |
|---|---|---|
| Multi-Day PFC Design Workshop (Analog & Digital) sponsored by Biricha Digital Power Ltd. | In-Person | 15 Mar 2014 - 22 Mar 2014 |
| In-depth PFC Design Workshop | In-Person | 12 Nov 2013 - 14 Nov 2013 |
| Digital Power Multi-Day Workshop | In-Person | 05 Nov 2013 - 07 Nov 2013 |
| Digital Power Supply Design Workshop | In-Person | 18 Jun 2013 - 20 Jun 2013 |
| Optimizing Efficiency of Switching Mode Chargers | Recorded Content | On Demand |
See More Training & Events

Cart 