Datasheet
- 2.25 MHz 300 mA Step Down Converter in 2x2SON/TSOT23 Package (Rev. B)
(PDF , 1328 KB) 26 Sep 2007 - View All Technical Documents
Related End Equipment
- Baby Monitor
- Bluetooth Headset
- Chemical/Gas Sensor
- Data Concentrator
- E-Bike
- Energy Harvesting
- Field Transmitter: Pressure Sensor
- Field Transmitter: Temperature sensor
- HVAC - Heating, Ventilating, and Air Conditioning
- Smart E-Meter: AMR/AMI
- Temperature Sensor/Controller using Modbus
- Video Analytics Server
- Video Doorbell / Baby Monitor
- Weigh Scale
- Wireless LAN Card
Sample & Buy
| Free Samples | Buy from Authorized Distributors | Part # | Status | Temp (oC) | Price | QTY | Package | Pins | Top Side Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | Not Available | Contact Distributor | TPS62240DDCR | ACTIVE | -40 to 85 | 0.55 | 1ku | SOT (DDC) | 5 | View | 3000 | LARGE T&R | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | Contact Distributor | TPS62240DDCRG4 | ACTIVE | -40 to 85 | 0.55 | 1ku | SOT (DDC) | 5 | View | 3000 | LARGE T&R | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | | TPS62240DDCT | ACTIVE | -40 to 85 | 0.63 | 1ku | SOT (DDC) | 5 | View | 250 | SMALL T&R | 1K - 5K | 1k quantity lead time: In stock | Contact Distributor | TPS62240DDCTG4 | ACTIVE | -40 to 85 | 0.63 | 1ku | SOT (DDC) | 5 | View | 250 | SMALL T&R | No Stock | Typical lead time for 1k quantity: 4 to 8 weeks | Not Available | | TPS62240DRVR | ACTIVE | -40 to 85 | 0.60 | 1ku | SON (DRV) | 6 | View | 3000 | LARGE T&R | >5K | 1k quantity lead time: In stock | Not Available | Contact Distributor | TPS62240DRVRG4 | ACTIVE | -40 to 85 | 0.60 | 1ku | SON (DRV) | 6 | View | 3000 | LARGE T&R | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | | TPS62240DRVT | ACTIVE | -40 to 85 | 0.68 | 1ku | SON (DRV) | 6 | View | 250 | SMALL T&R | >5K | 1k quantity lead time: In stock | | TPS62240DRVTG4 | ACTIVE | -40 to 85 | 0.68 | 1ku | SON (DRV) | 6 | View | 250 | SMALL T&R | 1K - 5K | Typical lead time for 1k quantity: 4 to 8 weeks |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 1328 | 26 Sep 2007 |
Application Notes (10)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 365 | 02 Jan 2013 | 1,586 | |||
| 201 | 21 Aug 2012 | 12,153 | |||
| 393 | 26 Apr 2012 | 3,355 | |||
| 2431 | 26 Apr 2012 | 1,224 | |||
| 755 | 13 Jan 2012 | 1,438 | |||
| 187 | 17 Jun 2011 | 1,768 | |||
| 138 | 28 Jul 2009 | 1,069 | |||
| 199 | 08 Aug 2008 | 748 | |||
| 1104 | 28 Jan 2008 | 1,073 | |||
| 451 | 18 Apr 2006 | 1,768 |
Selection & Solution Guides (3)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 9158 | 11 Mar 2013 | 28,115 | ||
| 916 | 22 Mar 2011 | 659 | ||
| 910 | 22 Mar 2011 | 522 |
Tools & Software
Circuit Design & Simulation
Search for more Power Management devices with Power Quick Search on power.ti.com
To learn more about SwitcherPro™ visit www.ti.com/switcherpro
Models (3)
| Title | Category | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| TPS62240 PSpice Transient Model | PSpice Model | ZIP | 47 KB | 18 Jun 2009 | 215 views |
| TPS62240 TINA-TI Transient Reference Design | TINA-TI Reference Design | TSC | 830 KB | 25 May 2011 | 101 views |
| TPS62240 TINA-TI Transient Spice Model | TINA-TI Spice Model | ZIP | 35 KB | 25 May 2011 | 206 views |
Design Kits & Evaluation Modules (2)
| Name | Part# | Type |
|---|---|---|
| TPS62240 6V Input, 1.8V Output, 0.3A Evaluation Module | TPS62240EVM-229 | Evaluation Modules & Boards |
| TPS62260LED-338 Evaluation Module | TPS62260LED-338 | Evaluation Modules & Boards |
Development Tools (2)
| Name | Part# | Type |
|---|---|---|
| Power Stage Designer of Most Commonly Used Switchmode Power Supplies | POWERSTAGE-DESIGNER | Circuit Design & Simulation |
| SwitcherPro(TM) Switching Power Supply Design Tool | SWITCHERPRO | Circuit Design & Simulation |
Support & Community
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||
Training & Events
| Name | Type | Available During |
|---|---|---|
| In-depth PFC Design Workshop sponsored by Biricha Digital Power Ltd. | In-Person | 30 Apr 2013 - 02 May 2013 |
| Power Fundamentals: Linear Regulator Fundamentals - NPN | Recorded Content | On Demand |
| Power Fundamentals: Buck Regulator Architectures - Current/Emulated Current Mode Buck Regulators | Recorded Content | On Demand |
| Power Fundamentals: Buck Regulator Architectures - COT Buck Regulators | Recorded Content | On Demand |
| Power Fundamentals: Buck Regulator Architectures - Hysteretic Buck Regulators | Recorded Content | On Demand |
See More Training & Events

Cart 