TPS62263
(ACTIVE) 2.25MHz 600mA Step-Down Converter in 2x2mm SON/TSOT23 Package

Description &
Features
Sample &
Buy
Technical
Documents
Tools &
Software
Support & Community
WEBENCH® TPS62263
    Min   Max   Range  
  Vin V    2.50 – 6.00V  
  Vout V    2.50 – 2.50V  
  Iout A    ≤ 0.60A  
  Ambient Temp °C    ≤ 100°C  
Footprint BOM Cost Efficiency
 
 
 
'U1 Cin L1 Cout '
 
What are WEBENCH® tools?

Sample & Buy

Free Samples Buy from Authorized Distributors Part # Status Temp (oC) Price | QTY Package | Pins Device Marking Package QTY | Carrier Distributor Inventory TI 1k Lead Time
TPS62263DRVR ACTIVE -40 to 85 0.65 | 1ku SON (DRV) | 6 View 3000 | LARGE T&R 1K - 5K 1k quantity lead time: In stock
Contact Distributor TPS62263DRVRG4 ACTIVE -40 to 85 0.65 | 1ku SON (DRV) | 6 View 3000 | LARGE T&R No Stock Typical lead time for 1k quantity: 4 to 8 weeks
Not Available
TPS62263DRVT ACTIVE -40 to 85 0.75 | 1ku SON (DRV) | 6 View 250 | SMALL T&R 1K - 5K 1k quantity lead time: In stock
Not Available Contact Distributor TPS62263DRVTG4 ACTIVE -40 to 85 0.75 | 1ku SON (DRV) | 6 View 250 | SMALL T&R No Stock Typical lead time for 1k quantity: 4 to 8 weeks

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Technical Documents

Datasheet (1)

Title Type Size (KB) Date Views
PDF 1185 27 Jan 2011

Tools & Software

Circuit Design & Simulation

WEBENCH® TPS62263
    Min   Max   Range  
  Vin V    2.50 – 6.00V  
  Vout V    2.50 – 2.50V  
  Iout A    ≤ 0.60A  
  Ambient Temp °C    ≤ 100°C  
Footprint BOM Cost Efficiency
 
 
 
'U1 Cin L1 Cout '
 
What are WEBENCH® tools?

Design Now with SwitcherPro™

 Input

  Min   Max
*Vin Min: 2 V 6 V
* Vin Max: 2 V 6 V

 Output*Required

  Min   Max
* Vout: 2.5 V 2.5 V
* Iout Max: 0.0 A 0.6 A
(+)View Multiple Outputs

Search for more Power Management devices with Power Quick Search on power.ti.com
To learn more about SwitcherPro™ visit www.ti.com/switcherpro

Models (3)

Title Category Type Size (KB) Date Views
TPS62263 PSpice Transient Model PSpice Model ZIP 46 KB 16 Jun 2009 495 views
TPS62263 TINA-TI Transient Reference Design TINA-TI Reference Design TSC 122 KB 25 May 2011 154 views
TPS62263 TINA-TI Transient Spice Model TINA-TI Spice Model ZIP 26 KB 25 May 2011 512 views

Development Tools (2)

Name Part# Type
Power Stage Designer of Most Commonly Used Switchmode Power Supplies POWERSTAGE-DESIGNER Circuit Design & Simulation
SwitcherPro(TM) Switching Power Supply Design Tool SWITCHERPRO Circuit Design & Simulation



Support & Community


TI E2E™ Community

TI E2E Community

As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.

Training & Events

Name Type Available During
Survey of Control Topologies for TPS and LM Non-Isolated DC/DC Controllers
This presentation will illustrate and survey each control mode’s operation and switching characteristics.
On-Line Training   On Demand  
WEBENCH Power Supply Design Seminar
Designing stable power supplies is extremely easy using WEBENCH Design tools.
1-Day Workshops   Mon, 07 Oct 2013 - Thu, 10 Oct 2013  
Technology Days 2013
See the latest cutting-edge analog and digital technologies across a wide range of applications.
1-Day Workshops   Thu, 10 Oct 2013 - Thu, 07 Nov 2013  
Telehealth: Trends, Challenges and Solutions
This session will present the overview of telehealth systems and relevant technologies.
On-Line Training   On Demand  
IP Network Camera Analog Solutions Overview
This session discusses system-level solutions for IP Camera and DVR/DVS.
On-Line Training   On Demand  
Click Here