TPS62400
(ACTIVE) Dual, Adjustable, 400mA and 600mA, 2.25MHz Step-Down Converter with 1-Wire Interface in QFN

Description &
Features
Sample &
Buy
Technical
Documents
Tools &
Software
Support & Community

Sample & Buy

Free Samples Buy from Authorized Distributors Part # Status Temp (oC) Price | QTY Package | Pins Device Marking Package QTY | Carrier Distributor Inventory TI 1k Lead Time
TPS62400DRCR ACTIVE -40 to 85 0.90 | 1ku SON (DRC) | 10 View 3000 | LARGE T&R >5K 1k quantity lead time: In stock
TPS62400DRCRG4 ACTIVE -40 to 85 0.90 | 1ku SON (DRC) | 10 View 3000 | LARGE T&R 1K - 5K 1k quantity lead time: In stock
TPS62400DRCT ACTIVE -40 to 85 1.04 | 1ku SON (DRC) | 10 View 250 | SMALL T&R >5K 1k quantity lead time: In stock
TPS62400DRCTG4 ACTIVE -40 to 85 1.04 | 1ku SON (DRC) | 10 View 250 | SMALL T&R 1K - 5K 1k quantity lead time: In stock

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Technical Documents

Datasheet (1)

Title Type Size (KB) Date Views
PDF 1299 22 Sep 2009

User Guides (1)

Title Abstract Type Size (KB) Date Views
PDF 417 19 Jul 2006 370

White Papers (1)

Title Type Size (KB) Date Views
PDF 194 03 Sep 2009 753

More Literature (3)

Tools & Software

Models (1)

Title Category Type Size (KB) Date Views
TPS62400 PSpice Transient Model PSpice Model ZIP 312 KB 24 Oct 2011 346 views

Design Kits & Evaluation Modules (3)

Name Part# Type
TPS62400 Evaluation Module TPS62400EVM-167 Evaluation Modules & Boards
TPS62401 Evaluation Module TPS62401EVM-167 Evaluation Modules & Boards
TPS62420 Evaluation Module TPS62420EVM-167 Evaluation Modules & Boards

Software (2)

Name Part# Type
TPS624xx EVM Software TPS624XXEVM-SW Application Software & Frameworks
TPS624xxVM Gerber Files 
(ZIP 101 KB )    92 views, 08 Oct 2007  

Development Tools (1)

Name Part# Type
Power Stage Designer of Most Commonly Used Switchmode Power Supplies POWERSTAGE-DESIGNER Circuit Design & Simulation

Reference Designs (5)

Description Part # Company
Flyback, Buck for DSL (-5V @ 0.5A) PMP2388.2 Texas Instruments
Flyback, Buck for DSL (1.2V @ 350mA) PMP2388.5 Texas Instruments
Flyback, Buck for DSL (3.3V @ 440mA) PMP2388.4 Texas Instruments
Flyback, Buck for DSL (50V @ 50mA) PMP2388.3 Texas Instruments
Flyback, Buck for DSL (5V @ 0.8A) PMP2388.1 Texas Instruments



Support & Community


TI E2E™ Community

TI E2E Community

As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.

Training & Events

Name Type Available During
Survey of Control Topologies for TPS and LM Non-Isolated DC/DC Controllers
This presentation will illustrate and survey each control mode’s operation and switching characteristics.
On-Line Training   On Demand  
WEBENCH Power Supply Design Seminar
Designing stable power supplies is extremely easy using WEBENCH Design tools.
1-Day Workshops   Mon, 07 Oct 2013 - Thu, 10 Oct 2013  
Technology Days 2013
See the latest cutting-edge analog and digital technologies across a wide range of applications.
1-Day Workshops   Thu, 10 Oct 2013 - Thu, 07 Nov 2013  
Telehealth: Trends, Challenges and Solutions
This session will present the overview of telehealth systems and relevant technologies.
On-Line Training   On Demand  
IP Network Camera Analog Solutions Overview
This session discusses system-level solutions for IP Camera and DVR/DVS.
On-Line Training   On Demand  
Click Here