Datasheet
- 2.25MHZ 400mA/600mA Dual Step Down Converters In Small 3x3mm QFN Pkg (Rev. E)
(PDF , 1299 KB) 22 Sep 2009 - View All Technical Documents
Sample & Buy
| Free Samples | Buy from Authorized Distributors | Part # | Status | Temp (oC) | Price | QTY | Package | Pins | Top Side Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | | TPS62404DRCR | ACTIVE | -40 to 85 | 0.95 | 1ku | SON (DRC) | 10 | View | 3000 | LARGE T&R | 1K - 5K | 1k quantity lead time: In stock | Not Available | | TPS62404DRCT | ACTIVE | -40 to 85 | 1.10 | 1ku | SON (DRC) | 10 | View | 250 | SMALL T&R | 104 | Typical lead time for 1k quantity: 4 to 8 weeks |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Related Products
| Part # | Name | Product Family | Comments |
|---|---|---|---|
| TMS320F28332 | Delfino Microcontroller | C2000 32-bit Real-time Control MCUs - C28x Delfino Floating-point MCUs |
The TPS62404 dual-output DC/DC converter uses a small number of external components and needs only 220 mm2 PCB space, making it ideal for building a small, efficient and cost-effective power solution for TMS320F28332/3/5 controllers operating from a 5-V bus supply. With built-in sequencing, the TPS62404 ramps up both output voltages, with the lower core voltage reaching its final value first See Literature slyt384b , the Dual Output Voltage Supply section |
| TMS320F28334 | Delfino Microcontroller | C2000 32-bit Real-time Control MCUs - C28x Delfino Floating-point MCUs |
The TPS62404 dual-output DC/DC converter uses a small number of external components and needs only 220 mm2 PCB space, making it ideal for building a small, efficient and cost-effective power solution for TMS320F28332/3/5 controllers operating from a 5-V bus supply. With built-in sequencing, the TPS62404 ramps up both output voltages, with the lower core voltage reaching its final value first See Literature slyt384b , the Dual Output Voltage Supply section |
| TMS320F28335 | Delfino Microcontroller | C2000 32-bit Real-time Control MCUs - C28x Delfino Floating-point MCUs |
The TPS62404 dual-output DC/DC converter uses a small number of external components and needs only 220 mm2 PCB space, making it ideal for building a small, efficient and cost-effective power solution for TMS320F28332/3/5 controllers operating from a 5-V bus supply. With built-in sequencing, the TPS62404 ramps up both output voltages, with the lower core voltage reaching its final value first See Literature slyt384b , the Dual Output Voltage Supply section |
| TMS320F2801 | 32-Bit Digital Signal Controller with Flash | C2000 32-bit Real-time Control MCUs - C28x Fixed-point MCUs |
The TPS62404 dual-output DC/DC converter uses a small number of external components and needs only 220 mm2 PCB space, making it ideal for building a small, efficient and cost-effective power solution for TMS320F280x controllers operating from a 5-V bus supply. With built-in sequencing, the TPS62404 ramps up both output voltages, with the lower core voltage reaching its final value first See Literature slyt384b , the Dual Output Voltage Supply section |
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 1299 | 22 Sep 2009 |
Application Notes (7)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 365 | 02 Jan 2013 | 1,699 | |||
| 201 | 21 Aug 2012 | 13,250 | |||
| 393 | 26 Apr 2012 | 3,233 | |||
| 755 | 13 Jan 2012 | 1,471 | |||
| 187 | 17 Jun 2011 | 1,738 | |||
| 876 | 25 Jul 2007 | 4,661 | |||
| 451 | 18 Apr 2006 | 1,797 |
Tools & Software
Development Tools (1)
| Name | Part# | Type |
|---|---|---|
| Power Stage Designer of Most Commonly Used Switchmode Power Supplies | POWERSTAGE-DESIGNER | Circuit Design & Simulation |
Support & Community
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||
Training & Events
| Name | Type | Available During |
|---|---|---|
| Multi-Day PFC Design Workshop (Analog & Digital) sponsored by Biricha Digital Power Ltd. | In-Person | 15 Mar 2014 - 22 Mar 2014 |
| In-depth PFC Design Workshop | In-Person | 12 Nov 2013 - 14 Nov 2013 |
| Digital Power Multi-Day Workshop | In-Person | 05 Nov 2013 - 07 Nov 2013 |
| Optimizing Efficiency of Switching Mode Chargers | Recorded Content | On Demand |
| Single Cell Gauging 101 - Part 2: Classic Fuel Gauging Approaches | Recorded Content | On Demand |
See More Training & Events

Cart 