Datasheet
- 2.25MHz 600mA/1000mA Dual Step Down Converter in Small 3x3mm2 QFN Pkg (Rev. C)
(PDF , 1357 KB) 15 Jul 2010 - View All Technical Documents
Sample & Buy
| Free Samples | Buy from Authorized Distributors | Part # | Status | Temp (oC) | Price | QTY | Package | Pins | Device Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | | TPS62420DRCR | ACTIVE | -40 to 85 | 1.05 | 1ku | SON (DRC) | 10 | View | 3000 | LARGE T&R | >5K | 1k quantity lead time: In stock | Contact Distributor | TPS62420DRCRG4 | ACTIVE | -40 to 85 | 1.05 | 1ku | SON (DRC) | 10 | View | 3000 | LARGE T&R | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | | TPS62420DRCT | ACTIVE | -40 to 85 | 1.21 | 1ku | SON (DRC) | 10 | View | 250 | SMALL T&R | >5K | 1k quantity lead time: In stock | | TPS62420DRCTG4 | ACTIVE | -40 to 85 | 1.21 | 1ku | SON (DRC) | 10 | View | 250 | SMALL T&R | 1K - 5K | 1k quantity lead time: In stock |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 1357 | 15 Jul 2010 |
Application Notes (8)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 365 | 02 Jan 2013 | 2,243 | |||
| 201 | 21 Aug 2012 | 5,853 | |||
| 393 | 26 Apr 2012 | 2,617 | |||
| 755 | 13 Jan 2012 | 1,472 | |||
| 187 | 17 Jun 2011 | 1,738 | |||
| 1104 | 28 Jan 2008 | 1,253 | |||
| 876 | 25 Jul 2007 | 5,602 | |||
| 451 | 18 Apr 2006 | 1,732 |
Selection & Solution Guides (2)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 160 | 04 Jun 2013 | 2,479 | ||
| 9158 | 11 Mar 2013 | 40,553 |
Tools & Software
Models (2)
| Title | Category | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| TPS62420 PSpice Transient Model | PSpice Model | ZIP | 310 KB | 24 Mar 2010 | 423 views |
| TPS62420 PSpice Average Model | PSpice Model | ZIP | 84 KB | 24 Mar 2010 | 392 views |
Design Kits & Evaluation Modules (3)
| Name | Part# | Type |
|---|---|---|
| TPS62400 Evaluation Module | TPS62400EVM-167 | Evaluation Modules & Boards |
| TPS62401 Evaluation Module | TPS62401EVM-167 | Evaluation Modules & Boards |
| TPS62420 Evaluation Module | TPS62420EVM-167 | Evaluation Modules & Boards |
Software (2)
| Name | Part# | Type |
|---|---|---|
| TPS624xx EVM Software | TPS624XXEVM-SW | Application Software & Frameworks |
|
TPS624xxVM Gerber Files (ZIP 101 KB ) 92 views, 08 Oct 2007 |
||
Development Tools (1)
| Name | Part# | Type |
|---|---|---|
| Power Stage Designer of Most Commonly Used Switchmode Power Supplies | POWERSTAGE-DESIGNER | Circuit Design & Simulation |
Related End Equipment
Support & Community
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||
Training & Events
| Name | Type | Available During |
|---|---|---|
|
Survey of Control Topologies for TPS and LM Non-Isolated DC/DC Controllers
This presentation will illustrate and survey each control mode’s operation and switching characteristics. |
On-Line Training | On Demand |
|
WEBENCH Power Supply Design Seminar
Designing stable power supplies is extremely easy using WEBENCH Design tools. |
1-Day Workshops | Mon, 07 Oct 2013 - Thu, 10 Oct 2013 |
|
Technology Days 2013
See the latest cutting-edge analog and digital technologies across a wide range of applications. |
1-Day Workshops | Thu, 10 Oct 2013 - Thu, 07 Nov 2013 |
|
Telehealth: Trends, Challenges and Solutions
This session will present the overview of telehealth systems and relevant technologies. |
On-Line Training | On Demand |
|
IP Network Camera Analog Solutions Overview
This session discusses system-level solutions for IP Camera and DVR/DVS. |
On-Line Training | On Demand |

Cart 