2.25MHz, 1A Step-Down Converter in 2 x 2 SON Package - TPS62590

TPS62590 (ACTIVE)

2.25MHz, 1A Step-Down Converter in 2 x 2 SON Package

 

Description

The TPS62590 device is a high-efficiency synchronous step down converter, optimized for battery powered portable applications. The device provides up to 1000-mA output current from batteries, such as single Li-Ion or other common chemistry AA and AAA cells.

With an input voltage range of 2.5 V to 5.5 V, the device is targeted to power a large variety of portable handheld equipment or POL applications.

The TPS62590 family operates at 2.25-MHz fixed switching frequency and enters a power save mode operation at light load currents to maintain a high efficiency over the entire load current range.

The power save mode is optimized for low output voltage ripple. For low noise applications, the device can be forced into fixed frequency pulse width modulation (PWM) mode by pulling the MODE pin high. In the shutdown mode the current consumption is reduced to less than 1 µA. The TPS62590 allows the use of small inductors and capacitors to achieve a small solution size.

The TPS62590 is available in a 2-mm × 2-mm 6-pin WSON package.

Features

  • Output Current up to 1000 mA
  • Input Voltage Range from 2.5 V to 5.5 V
  • Output Voltage Accuracy in PWM Mode ±2.5%
  • Typical 15-µA Quiescent Current
  • 100% Duty Cycle for Lowest Dropout
  • Available in a 2 mm × 2 mm × 0.8 mm WSON
    Package
  • For Improved Features Set, See the TPS62290
    device (SLVS764)
  • APPLICATIONS
    • Mobile Phones, Smart Phones
    • Tablet PCs
    • WLAN
    • Low Power DSP Supply
    • Point-of-Load (POL) Applications

All other trademarks are the property of their respective owners

View more

Parametrics Compare all products in Buck Converter (Integrated Switch)

 
Vin (Min) (V)
Vin (Max) (V)
Vout (Min) (V)
Vout (Max) (V)
Iout (Max) (A)
Regulated Outputs (#)
Switching Frequency (Min) (kHz)
Switching Frequency (Max) (kHz)
Iq (Typ) (mA)
Special Features
Control Mode
Duty Cycle (Max) (%)
Operating Temperature Range (C)
Rating
Package Group
TPS62590
2.5   
5.5   
0.75   
5.5   
1   
1   
2000   
2500   
0.015   
Enable
Light Load Efficiency
Synchronous Rectification   
Voltage Mode   
100   
-40 to 85   
Catalog   
WSON   

Other qualified versions of TPS62590

Version Part Number Definition
Automotive TPS62590-Q1 Q100 devices qualified for high-reliability automotive applications targeting zero defects

TPS62590 Online Simulation

  Transient Setup
Vin 3.6 V
Vout 1.8 V
Iout 10 mA
Click the button below to edit and simulate the application
 
Powered by WEBENCH