Datasheet
- Step Down Converter With Bypass Mode for Ultra Low Power Wireless Applications (Rev. C)
(PDF , 5288 KB) 07 Dec 2012 - View All Technical Documents
Special Note
See how the TPS62730 and other TI products combine to create a unique Wireless Body Sensor SOLUTION
TPS62730 with CC430
Step-down Converter Plus Integrated Bypass Mode for Ultra-Low-Power Wireless Applications
Sample & Buy
| Free Samples | Buy from Authorized Distributors | Part # | Status | Temp (oC) | Price | QTY | Package | Pins | Device Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | Not Available | | TPS62730DRYR | ACTIVE | -40 to 85 | 0.75 | 1ku | SON (DRY) | 6 | View | 5000 | LARGE T&R | 1K - 5K | 1k quantity lead time: In stock | | TPS62730DRYT | ACTIVE | -40 to 85 | 0.90 | 1ku | SON (DRY) | 6 | View | 250 | SMALL T&R | >5K | 1k quantity lead time: In stock |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Related Products
| Part # | Name | Product Family | Comments |
|---|---|---|---|
| CC1121 | High Performance Low Power RF Transceiver | Proprietary RF - SUB-1 GHZ |
Using a DC-DC Converter to Reduce Power (Current) Consumption In CC430 Systems See Literature slaa500 |
| CC1110F16 | Sub-1GHz System-on-Chip with MCU and 16kB Flash memory | Proprietary RF - SUB-1 GHZ |
Using a DC-DC Converter to Reduce Power (Current) Consumption In CC430 Systems See Literature slaa500 |
| CC1110F32 | Sub-1GHz System-on-Chip with MCU and 32kB Flash memory | Proprietary RF - SUB-1 GHZ |
Using a DC-DC Converter to Reduce Power (Current) Consumption In CC430 Systems See Literature slaa500 |
| CC1110F8 | Sub-1GHz System-on-Chip with MCU and 8kB Flash memory | Proprietary RF - SUB-1 GHZ |
Using a DC-DC Converter to Reduce Power (Current) Consumption In CC430 Systems See Literature slaa500 |
| CC1101 | Low-Power Sub-1GHz RF Transceiver | Mesh and IP Networks - 6LoWPAN |
Using a DC-DC Converter to Reduce Power (Current) Consumption In CC430 Systems See Literature slaa500 |
| CC1150 | Highly Integrated Multichannel RF Transmitter Designed for Low-Power Wireless Applications | Proprietary RF - SUB-1 GHZ |
Using a DC-DC Converter to Reduce Power (Current) Consumption In CC430 Systems See Literature slaa500 |
| CC1100E | Low-Power Sub-1GHz RF Transceiver for China and Japan frequency bands | Proprietary RF - SUB-1 GHZ |
Using a DC-DC Converter to Reduce Power (Current) Consumption In CC430 Systems See Literature slaa500 |
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 5288 | 07 Dec 2012 |
Application Notes (9)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 201 | 21 Aug 2012 | 13,340 | |||
| 259 | 09 Aug 2012 | 1,229 | |||
| 855 | 08 Feb 2012 | 1,755 | |||
| 755 | 13 Jan 2012 | 1,488 | |||
| 130 | 19 Sep 2011 | 1,429 | |||
| 4622 | 05 Jul 2011 | 1,981 | |||
| 187 | 17 Jun 2011 | 1,730 | |||
| 876 | 25 Jul 2007 | 4,666 | |||
| 451 | 18 Apr 2006 | 1,790 |
More Literature (2)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 815 | 05 Oct 2011 | 498 | ||
| 103 | 30 Sep 2011 | 2,350 |
Tools & Software
Circuit Design & Simulation
Search for more Power Management devices with Power Quick Search on power.ti.com
To learn more about SwitcherPro™ visit www.ti.com/switcherpro
Models (3)
| Title | Category | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| TPS62730 PSPICE Transient Model | PSpice Model | ZIP | 63 KB | 12 May 2011 | 307 views |
| TPS62730 TINA-TI Transient Reference Design | TINA-TI Reference Design | TSC | 328 KB | 16 Jun 2011 | 164 views |
| TPS62730 TINA-TI Transient Spice Model | TINA-TI Spice Model | ZIP | 35 KB | 16 Jun 2011 | 282 views |
Design Kits & Evaluation Modules (2)
| Name | Part# | Type |
|---|---|---|
| CC430 Wireless Development Tool | EM430F6147RF900 | Evaluation Modules & Boards |
| Step Down Converters | Bypass Mode for Ultralow-Power Wireless, Evaluation Module, TPS62730 | TPS62730EVM-726 | Evaluation Modules & Boards |
Software (1)
| Name | Part# | Type |
|---|---|---|
| CC2541 SensorTag iOS Source Code | SENSORTAG-IOS | Software |
Development Tools (2)
| Name | Part# | Type |
|---|---|---|
| Power Stage Designer of Most Commonly Used Switchmode Power Supplies | POWERSTAGE-DESIGNER | Circuit Design & Simulation |
| SwitcherPro(TM) Switching Power Supply Design Tool | SWITCHERPRO | Circuit Design & Simulation |
Reference Designs (3)
| Description | Part # | Company |
|---|---|---|
| CC1120 with TPS62730 EM 868 MHz Reference Design | CC1120DCDCEM868-RD | Texas Instruments |
| CC2540 and TPS62730 Evaluation Module Reference Design | CC2540TPS62730EM-RD | Texas Instruments |
| CC2541-TPS62730EM Reference Design | CC2541-TPS62730EM-RD | Texas Instruments |
Support & Community
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||
Training & Events
| Name | Type | Available During |
|---|---|---|
| Multi-Day PFC Design Workshop (Analog & Digital) sponsored by Biricha Digital Power Ltd. | In-Person | 15 Mar 2014 - 22 Mar 2014 |
| In-depth PFC Design Workshop | In-Person | 12 Nov 2013 - 14 Nov 2013 |
| Digital Power Multi-Day Workshop | In-Person | 05 Nov 2013 - 07 Nov 2013 |
| Digital Power Supply Design Workshop | In-Person | 18 Jun 2013 - 20 Jun 2013 |
| Optimizing Efficiency of Switching Mode Chargers | Recorded Content | On Demand |
See More Training & Events

Cart 