TPS62730

ACTIVE

Step Down Converter with Bypass Mode for Ultra Low Power Wireless Applications

Product details

Iout (max) (A) 0.1 Vin (min) (V) 1.9 Vin (max) (V) 3.9 Topology Buck Type Converter Switching frequency (min) (kHz) 3000 Switching frequency (max) (kHz) 3000 Features Enable, Light load efficiency, Synchronous Rectification Control mode Constant on-time (COT), DCS-Control Vout (min) (V) 2.1 Vout (max) (V) 2.1 Rating Catalog Operating temperature range (°C) -40 to 85 Iq (typ) (A) 0.000025
Iout (max) (A) 0.1 Vin (min) (V) 1.9 Vin (max) (V) 3.9 Topology Buck Type Converter Switching frequency (min) (kHz) 3000 Switching frequency (max) (kHz) 3000 Features Enable, Light load efficiency, Synchronous Rectification Control mode Constant on-time (COT), DCS-Control Vout (min) (V) 2.1 Vout (max) (V) 2.1 Rating Catalog Operating temperature range (°C) -40 to 85 Iq (typ) (A) 0.000025
USON (DRY) 6 1.45 mm² 1.45 x 1
  • Input Voltage Range VIN From 1.9 V to 3.9 V
  • Typ. 30-nA Ultra Low-Power Bypass Mode
  • Typ. 25-µA DC-DC Quiescent Current
  • Internal Feedback Divider Disconnect
  • Typical 2.1-Ω: Bypass Switch Between VIN and VOUT
  • Automatic Transition from DC-DC to Bypass Mode
  • Up to 3-MHz Switch Frequency
  • Up to 95% DC-DC Efficiency
  • Open-Drain Status Output STAT
  • Output Peak Current up to 100 mA
  • Fixed Output Voltages 1.9 V, 2.05 V, 2.1 V, 2.3 V
  • Small External Output Filter Components 2.2 µH and 2.2 µF
  • Optimized For Low Output Ripple Voltage
  • Small 1 × 1.5 × 0.6-mm3 USON Package
  • 12-mm2 Minimum Solution Size
  • Input Voltage Range VIN From 1.9 V to 3.9 V
  • Typ. 30-nA Ultra Low-Power Bypass Mode
  • Typ. 25-µA DC-DC Quiescent Current
  • Internal Feedback Divider Disconnect
  • Typical 2.1-Ω: Bypass Switch Between VIN and VOUT
  • Automatic Transition from DC-DC to Bypass Mode
  • Up to 3-MHz Switch Frequency
  • Up to 95% DC-DC Efficiency
  • Open-Drain Status Output STAT
  • Output Peak Current up to 100 mA
  • Fixed Output Voltages 1.9 V, 2.05 V, 2.1 V, 2.3 V
  • Small External Output Filter Components 2.2 µH and 2.2 µF
  • Optimized For Low Output Ripple Voltage
  • Small 1 × 1.5 × 0.6-mm3 USON Package
  • 12-mm2 Minimum Solution Size

The TPS62730 is a high frequency synchronous step-down DC-DC converter optimized for ultra low-power wireless applications. The device is optimized to supply TI’s Low-Power Wireless sub 1-GHz and 2.4-GHz RF transceivers and System-On-Chip (SoC) solutions. The TPS62730 reduces the current consumption drawn from the battery during TX and RX mode by a high efficient step-down voltage conversion. The device provides an output current of up to 100 mA and allows the use of tiny and low-cost chip inductors and capacitors. With an input voltage range of 1.9 V to 3.9 V, the device supports Li-primary battery chemistries such as Li-SOCl2, Li-SO2, Li-MnO2, and also two cell alkaline batteries.

The TPS62730 features an Ultra Low-Power bypass mode with typical 30-nA current consumption to support sleep and low power modes of TI’s CC2540 Bluetooth Low Energy and CC430 SoC solutions. In this bypass mode, the output capacitor of the DC-DC converter is connected through an integrated typical 2.1-Ω bypass switch to the battery.

In DC-DC operation mode the device provides a fixed output voltage to the system. With a switch frequency up to 3 MHz, the TPS62730 features low output ripple voltage and low noise even with a small 2.2-µF output capacitor. The automatic transition into bypass mode during DC-DC operation prevents an increase of output ripple voltage and noise once the DC-DC converter operates close to 100% duty cycle. The device automatically enters bypass mode once the battery voltage falls below the transition threshold VIT BYP . The TPS62730 is available in a 1 × 1.5-mm2 6-pin USON package.

The TPS62730 is a high frequency synchronous step-down DC-DC converter optimized for ultra low-power wireless applications. The device is optimized to supply TI’s Low-Power Wireless sub 1-GHz and 2.4-GHz RF transceivers and System-On-Chip (SoC) solutions. The TPS62730 reduces the current consumption drawn from the battery during TX and RX mode by a high efficient step-down voltage conversion. The device provides an output current of up to 100 mA and allows the use of tiny and low-cost chip inductors and capacitors. With an input voltage range of 1.9 V to 3.9 V, the device supports Li-primary battery chemistries such as Li-SOCl2, Li-SO2, Li-MnO2, and also two cell alkaline batteries.

The TPS62730 features an Ultra Low-Power bypass mode with typical 30-nA current consumption to support sleep and low power modes of TI’s CC2540 Bluetooth Low Energy and CC430 SoC solutions. In this bypass mode, the output capacitor of the DC-DC converter is connected through an integrated typical 2.1-Ω bypass switch to the battery.

In DC-DC operation mode the device provides a fixed output voltage to the system. With a switch frequency up to 3 MHz, the TPS62730 features low output ripple voltage and low noise even with a small 2.2-µF output capacitor. The automatic transition into bypass mode during DC-DC operation prevents an increase of output ripple voltage and noise once the DC-DC converter operates close to 100% duty cycle. The device automatically enters bypass mode once the battery voltage falls below the transition threshold VIT BYP . The TPS62730 is available in a 1 × 1.5-mm2 6-pin USON package.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
LM3262 ACTIVE 6MHz, 800mA Miniature, Adjustable, Step-Down DC-DC Converter with Bypass 800-mA DC/DC converter with auto bypass for 0.4-V to 3.6-V VOUT

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 20
Type Title Date
* Data sheet TPS6273x Step-Down Converter With Bypass Mode for Ultra Low-Power Wireless Applications datasheet (Rev. D) PDF | HTML 15 Dec 2014
Application note QFN and SON PCB Attachment (Rev. C) PDF | HTML 06 Dec 2023
Application note Quick Reference Guide To TI Buck Switching DC/DC Application Notes (Rev. B) PDF | HTML 23 May 2022
Application note Performing Accurate PFM Mode Efficiency Measurements (Rev. A) 11 Dec 2018
Selection guide Power Management Guide 2018 (Rev. R) 25 Jun 2018
Analog Design Journal Understanding 100% mode in low-power DC/DC converters 22 Jun 2018
Analog Design Journal Achieving a clean startup by using a DC/DC converter with a precise enable-pin threshold 24 Oct 2017
Analog Design Journal Testing tips for applying external power to supply outputs without an input voltage 24 Oct 2016
Analog Design Journal Understanding frequency variation in the DCS-Control(TM) topology 30 Oct 2015
Application note Basic Calculation of a Buck Converter's Power Stage (Rev. B) 17 Aug 2015
Analog Design Journal Five steps to a great PCB layout for a step-down converter 29 Jan 2015
White paper Complete Wireless M-Bus Solution (Rev. B) 05 Nov 2014
Analog Design Journal High-efficiency, low-ripple DCS-Control offers seamless PWM/pwr-save transitions 25 Jul 2013
User guide Step down converter with bypass mode (Rev. A) 21 Aug 2012
Application note How to Measure the Control Loop of DCS-Control Devices (Rev. A) 09 Aug 2012
Application note AN097 - Current Savings in CC254x Using the TPS62730 (Rev. B) 08 Feb 2012
Application note Understanding the Absolute Maximum Ratings of the SW Node (Rev. A) 13 Jan 2012
More literature TPS62730 Product Summary 05 Oct 2011
Application note Choosing an Appropriate Pull-up/Pull-down Resistor for Open Drain Outputs 19 Sep 2011
Analog Design Journal IQ: What it is, what it isn’t, and how to use it 17 Jun 2011

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS62730EVM-726 — Step Down Converters | Bypass Mode for Ultralow-Power Wireless, Evaluation Module, TPS62730

The TPS62730EVM-726 evaluation module (EVM) helps designers evaluate the operation and performance of the TPS62730 step-down converter. The user’s guide describes the TPS62730 evaluation module, how to perform a stand-alone evaluation or interface with a host or system. The converter is (...)

User guide: PDF
Not available on TI.com
Support software

SENSORTAG-SW — SimpleLink™ SensorTag Software

The SensorTag includes an open hardware and software reference design for low cost and low power wireless IoT applications. The SensorTag is supplied with complete source code with everything you need to customize it for your application as well as source code examples for mobile apps.
Simulation model

TPS62730 PSpice Unencrypted Transient Model (Rev. A)

SLVM229A.ZIP (54 KB) - PSpice Model
Simulation model

TPS62730 TINA-TI Transient Reference Design

SLVM280.TSC (328 KB) - TINA-TI Reference Design
Simulation model

TPS62730 TINA-TI Transient Spice Model

SLVM281.ZIP (35 KB) - TINA-TI Spice Model
Reference designs

TIDC-MULTIBAND-WMBUS — Multiband (169, 433 and 868MHz) wM-Bus RF sub-system with Segmented LCD Reference Design

The TIDC-MULTIBAND-WMBUS single PCB covers all three wM-Bus frequency bands with only a few component value changes. It is a very low-power and ETSI Cat. 1  Receiver capable RF subsystem for wM-Bus 169MHz and 433 systems without SAW filter and TCXO. Ultralow-power MSP430 with always-on LCD (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDM-BLE-KEYBOARD — Bluetooth Low Energy keyboard reference design

This solution implements a keyboard for any operation system which supports HOGP (Hid Over GATT Profile). It is designed to have ultra low-power consumption for a substantial time working with Bluetooth Low Energy technology. CC2541 and an ultra-low-power MSP MCU are used in this design to handle (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDC-WMBUS-169MHZ — ETSI Cat. 1 Receiver-Capable wM-Bus 169MHz RF Subsystem for Smart Gas and Water Meters

This reference design is a very low-power, ETSI Cat. 1 receiver capable RF subsystem for wM-Bus enabled smart gas and water meters at 169 MHz. It provides market-leading blocking, selectivity, and RX sensitivity numbers for all wM-Bus N-modes as per EN13757-4:2013 and their respective variants, (...)
Design guide: PDF
Schematic: PDF
Reference designs

CC2541-SENSORTAG-IBEACON-RD — SensorTag with iBeacon™ technology

The SimpleLink Bluetooth® Smart SensorTag removes the barriers to entry for smartphone app developers who want to take advantage of the growing number of Bluetooth® Smart-enabled smartphones and tablets. iBeacon Technology is a very low cost method for providing mobile phones with (...)
Design guide: PDF
Schematic: PDF
Reference designs

CC2530ZLLRC-RD — ZLL Remote Control Reference Design

The Texas Instruments ZLLRC Reference Design allows simple and direct control of lamps on a ZigBee Light Link network. It is intended to control a sub-group of lamps on the network, such as the lamps in a room in your house. It creates its own group consisting of the lamps it has touch linked with. (...)
User guide: PDF
Schematic: PDF
Reference designs

CC2541SENSORTAG-RD — CC2541 SensorTag Reference Design

The Bluetooth® low energy SensorTag from TI is designed to shorten the design time for Bluetooth app development from months to hours. The SensorTag is the first Bluetooth low energy development kit focusing on sensor applications and it is the only kit also targeting smartphone app developers.

With (...)

User guide: PDF
Schematic: PDF
Reference designs

CC2541KEYFOB-RD — CC2541 Keyfob Reference Design

The Bluetooth Smart Keyfob is a small-form factor, coin-cell powered mobile accessory with buttons, buzzer, LEDs and accelerometer, demonstrating the use of several of the BLE GATT service profiles, like the  proximity and battery service profiles.
Schematic: PDF
Package Pins Download
USON (DRY) 6 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos