TPS62750 Status: ACTIVE
2.25MHz, 92% Efficiency Step-Down Converter w/ Programmable Avg. Input Current Limits for USB Apps
Datasheet
- High Efficiency Step-Down Converter for USB Applications (Rev. A)
(PDF 1733 KB)
24 Sep 2009
Sample or Buy
| Part# | Status | Temp (oC) | Price | QTY | Package | Pins | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | Sample or Buy |
| TPS62750DSKR | ACTIVE | -40 to 85 | 1.20 | 1ku | SON (DSK) | 10 | 3000 | LARGE T&R | No Stock | Typical lead time for 1k quantity: 4 to 8 weeks |
|
| TPS62750DSKT | ACTIVE | -40 to 85 | 1.40 | 1ku | SON (DSK) | 10 | 250 | SMALL T&R | 1K - 5K | 1k quantity lead time: In stock |
|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Technical Documents
Datasheet (1)
| Title | Abstract | Type | Size (KB) | Date | Views |
| 1733 | 24 Sep 2009 |
Application Notes (3)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 755 | 13 Jan 2012 | 710 | |||
| 187 | 17 Jun 2011 | 3,138 | |||
| 175 | 19 Feb 2010 | 1,358 |
View Application Notes for Step-Down Regulator
User Guides (1)
| Title | Abstract | Type | Size (KB) | Date | Views |
| 641 | 17 Aug 2009 | 477 |
Tools & Software
TI Tools and Software
| Name | Part Number | Software / Tool Type |
| Power Stage Designer of Most Commonly Used Switchmode Power Supplies | POWERSTAGE-DESIGNER | Analysis Software |
| TPS62750EVM-413 Evaluation Module | TPS62750EVM-413 | Development Boards/EVMs |
Support and Community
Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.
Training & Events
| Name | Type | Available During |
Power Tips 18: Regulator output-voltage accuracy
This Power Tip looks at your regulator's output-voltage accuracy. |
On-Line Training | On Demand |
IP Network Camera Analog Solutions Overview
This session discusses system-level solutions for IP Camera and DVR/DVS. |
On-Line Training | On Demand |
Do you speak PLC, OFDM, SFSK or DALI? – An Intro to Power Line Communications
This presentation will give a short overview on Power Line Communication history, standards and requirements. |
On-Line Training | On Demand |
Power Design with SwitcherPro and TINA-TI
In this session you will learn to generate dc-to-dc power supplies in minutes with SwitcherPro and simulate them with TINA-TI. |
On-Line Training | On Demand |
TI LED Lighting Power Solutions Overview
This training will present an overview of the LED general light solutions available at TI. |
On-Line Training | On Demand |
Customer Tags 
No Tags are Available for this Part Number



