Datasheet
- HIGH EFFICIENCY SINGLE INDUCTOR BUCK-BOOST CONVERTER WITH 4-A SWITCHES (Rev. A)
(PDF , 1618 KB) 14 Dec 2011 - View All Technical Documents
Sample & Buy
| Free Samples | Buy Now | Part# | Status | Temp (oC) | Price | QTY | Package|Pins | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | Not Available | | TPS63020DSJR | ACTIVE | -40 to 85 | 2.50 | 1ku | VSON (DSJ) | 14 | 3000 | LARGE T&R | >5K | 1k quantity lead time: In stock | | TPS63020DSJT | ACTIVE | -40 to 85 | 2.90 | 1ku | VSON (DSJ) | 14 | 250 | SMALL T&R | >5K | 1k quantity lead time: In stock |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 1618 | 14 Dec 2011 |
Application Notes (5)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 86 | 12 Jan 2012 | 891 | |||
| 130 | 19 Sep 2011 | 4,856 | |||
| 187 | 17 Jun 2011 | 2,734 | |||
| 371 | 07 Aug 2008 | 1,741 | |||
| 876 | 25 Jul 2007 | 5,063 |
Selection & Solution Guides (2)
More Literature (4)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| WMV | 19633 | 07 Apr 2010 | 230 | |
| WMV | 19399 | 07 Apr 2010 | 201 | |
| WMV | 23020 | 07 Apr 2010 | 138 | |
| WMV | 18834 | 07 Apr 2010 | 99 |
Tools & Software
Circuit Design & Simulation
Search for more Power Management devices with Power Quick Search on power.ti.com
To learn more about SwitcherPro™ visit www.ti.com/switcherpro
Models (3)
| Title | Category | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| TPS63020 PSpice Transient Model | PSpice Model | ZIP | 93 KB | 09 Apr 2010 | 171 views |
| TPS63020 TINA-TI Transient Reference Design | TINA-TI Reference Design | TSC | 1688 KB | 08 Jun 2010 | 129 views |
| TPS63020 TINA-TI Transient Spice Model | TINA-TI Spice Model | ZIP | 49 KB | 08 Jun 2010 | 202 views |
Design Kits & Evaluation Modules (2)
| Name | Part# | Type |
|---|---|---|
| Power Stage Designer of Most Commonly Used Switchmode Power Supplies | POWERSTAGE-DESIGNER | Analysis Software |
| Evaluation Module for TPS63020 Buck-Boost Converter | TPS63020EVM-487 | Development Boards/EVMs |
Software & Development Tools (2)
| Name | Part# | Type |
|---|---|---|
| SwitcherPro(TM) Switching Power Supply Design Tool | SWITCHERPRO | Application Software |
| HPA487A Gerber Files (ZIP 186 KB ) 162 views, 15 Jun 2010 | ||
Support and Community
Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.
Training & Events
| Name | Type | Available During |
|---|---|---|
|
Power Tip 22: Avoid these common error amplifier pitfalls
This Power Tip looks at three common error amplifier pitfalls. |
On-Line Training | On Demand |
|
IP Network Camera Analog Solutions Overview
This session discusses system-level solutions for IP Camera and DVR/DVS. |
On-Line Training | On Demand |
|
Attached and Integrated Electronics for Solar Modules
This presentation will present the problems that are part of the wider adoption of solar and propose solutions. |
On-Line Training | On Demand |
|
Do you speak PLC, OFDM, SFSK or DALI? – An Intro to Power Line Communications
This presentation will give a short overview on Power Line Communication history, standards and requirements. |
On-Line Training | On Demand |
|
Power Design with SwitcherPro and TINA-TI
In this session you will learn to generate dc-to-dc power supplies in minutes with SwitcherPro and simulate them with TINA-TI. |
On-Line Training | On Demand |



