TPS63030
(ACTIVE) High Efficient Single Inductor Buck-Boost Converter with 1-A Switches

Description &
Features
Sample &
Buy
Technical
Documents
Tools &
Software
Support & Community

Sample & Buy

Free Samples Buy from Authorized Distributors Part # Status Temp (oC) Price | QTY Package | Pins Top Side Marking Package QTY | Carrier Distributor Inventory TI 1k Lead Time
Not Available
TPS63030DSKR ACTIVE -40 to 85 1.10 | 1ku SON (DSK) | 10 View 3000 >5K 1k quantity lead time: In stock
Not Available Contact Distributor TPS63030DSKRG4 ACTIVE -40 to 85 1.10 | 1ku SON (DSK) | 10 View 3000 No Stock For lead times contact TI Authorized Distributor or local TI sales office
TPS63030DSKT ACTIVE -40 to 85 1.27 | 1ku SON (DSK) | 10 View 250 >5K 1k quantity lead time: In stock
TPS63030DSKTG4 ACTIVE -40 to 85 1.27 | 1ku SON (DSK) | 10 View 250 1K - 5K 1k quantity lead time: In stock

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Technical Documents

Datasheet (1)

Title Type Size (KB) Date Views
PDF 1398 30 Mar 2012

User Guides (2)

Title Abstract Type Size (KB) Date Views
PDF 166 19 Aug 2010 516
PDF 427 03 Dec 2008 1,006

Selection & Solution Guides (2)

Title Type Size (KB) Date Views
PDF 9158 11 Mar 2013 28,454
PDF 2000 15 Mar 2012 2,362

White Papers (1)

Title Type Size (KB) Date Views
PDF 194 03 Sep 2009 459

More Literature (4)

Title Type Size (KB) Date Views
WMV 19633 07 Apr 2010 138
WMV 19399 07 Apr 2010 137
WMV 23020 07 Apr 2010 100
WMV 18834 07 Apr 2010 66

Tools & Software

Circuit Design & Simulation

Design Now with SwitcherPro™

 Input

  Min   Max
*Vin Min: 1.8 V 5.5 V
* Vin Max: 1.8 V 5.5 V

 Output*Required

  Min   Max
* Vout: 1.2 V 5.5 V
* Iout Max: 0.0 A 0.8 A
(+)View Multiple Outputs

Search for more Power Management devices with Power Quick Search on power.ti.com
To learn more about SwitcherPro™ visit www.ti.com/switcherpro

Design Kits & Evaluation Modules (2)

Name Part# Type
TPS63030 5.5V Input, 3.3V Output, 0.5A Evaluation Module TPS63030EVM-417 Evaluation Modules & Boards
TPS63030 Single LED 500mA Driver 2V to 5V input voltage Evaluation Module TPS63030EVM-658 Evaluation Modules & Boards

Software (1)

TPS63030EVM-658 Gerber Files 
(ZIP 180 KB )    126 views, 15 May 2012  

Development Tools (2)

Name Part# Type
Power Stage Designer of Most Commonly Used Switchmode Power Supplies POWERSTAGE-DESIGNER Circuit Design & Simulation
SwitcherPro(TM) Switching Power Supply Design Tool SWITCHERPRO Circuit Design & Simulation

Support & Community


TI E2E™ Community

TI E2E Community

As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.



See More Training & Events
Click Here