Datasheet
- 2.25MHz Step-Down Converter with Dual LDOs & SVS (Rev. B)
(PDF , 2204 KB) 31 Aug 2010 - View All Technical Documents
Sample & Buy
| Free Samples | Buy from Authorized Distributors | Part # | Status | Temp (oC) | Price | QTY | Package | Pins | Top Side Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | Not Available | | TPS650001RTER | ACTIVE | -40 to 85 | 1.40 | 1ku | WQFN (RTE) | 16 | View | 3000 | LARGE T&R | >5K | 1k quantity lead time: In stock | | TPS650001RTET | ACTIVE | -40 to 85 | 1.65 | 1ku | WQFN (RTE) | 16 | View | 250 | SMALL T&R | 689 | Typical lead time for 1k quantity: 4 to 8 weeks |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 2204 | 31 Aug 2010 |
Selection & Solution Guides (5)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 302 | 28 Mar 2012 | 4,032 | ||
| 435 | 13 Feb 2012 | 888 | ||
| 238 | 20 Sep 2011 | 1,235 | ||
| 273 | 17 Sep 2011 | 686 | ||
| 235 | 18 Aug 2011 | 1,235 |
Design Kits & Evaluation Modules (1)
| Name | Part# | Type |
|---|---|---|
| Evaluation Module for TPS650001 2.25MHz Step-Down Converter | TPS650001EVM-585 | Evaluation Modules & Boards |
Support & Community
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||
Training & Events
| Name | Type | Available During |
|---|---|---|
| In-depth PFC Design Workshop sponsored by Biricha Digital Power Ltd. | In-Person | 30 Apr 2013 - 02 May 2013 |
| Power Tip 34: Design a Simple Isolated Bias Supply | Recorded Content | On Demand |
| Power Fundamentals: Buck Regulator Architectures - COT Buck Regulators | Recorded Content | On Demand |
| Power Fundamentals: Buck Regulator Architectures - Hysteretic Buck Regulators | Recorded Content | On Demand |
| Power Fundamentals: Buck Regulator Architectures - Multi-Phase Buck Regulators | Recorded Content | On Demand |
See More Training & Events

Cart 