TPS65022
(ACTIVE) Power Management IC for Li-Ion Powered Systems

Description &
Features
Sample &
Buy
Technical
Documents
Tools &
Software
Support &
Community

Sample & Buy

Free Samples Buy Now Part# Status Temp (oC) Price | QTY Package|Pins Top Side Marking Package QTY | Carrier Distributor Inventory TI 1k Lead Time
TPS65022RHAR ACTIVE -40 to 85 3.05 | 1ku VQFN (RHA) | 40 View 2500 | LARGE T&R >5K 1k quantity lead time: In stock
TPS65022RHARG4 ACTIVE -40 to 85 3.05 | 1ku VQFN (RHA) | 40 View 2500 | LARGE T&R No Stock Typical lead time for 1k quantity: 4 to 8 weeks
Not Available
TPS65022RHAT ACTIVE -40 to 85 3.55 | 1ku VQFN (RHA) | 40 View 250 | SMALL T&R 1K - 5K 1k quantity lead time: In stock
Not Available
TPS65022RHATG4 ACTIVE -40 to 85 3.55 | 1ku VQFN (RHA) | 40 View 250 | SMALL T&R 16 Typical lead time for 1k quantity: 4 to 8 weeks

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Technical Documents

Datasheet (1)

Title Type Size (KB) Date Views
PDF 1199 29 Sep 2011

User Guides (1)

Title Type Size (KB) Date Views
PDF 354 01 Apr 2009

Tools & Software

Software & Development Tools (2)

TPS6502xEVM Gerber Files 
(ZIP 182 KB )    09 Oct 2007  
TPS6502x Control Software Setup File (Rev. A) 
(ZIP 12459 KB )    11 Oct 2005  

Support and Community

Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.

Training & Events

Name Type Available During
New Innovative Power IC’s from TI
In the past 12 months, TI power management has released many new and innovative power IC’s.
On-Line Training   On Demand  
IP Network Camera Analog Solutions Overview
This session discusses system-level solutions for IP Camera and DVR/DVS.
On-Line Training   On Demand  
Attached and Integrated Electronics for Solar Modules
This presentation will present the problems that are part of the wider adoption of solar and propose solutions.
On-Line Training   On Demand  
Do you speak PLC, OFDM, SFSK or DALI? – An Intro to Power Line Communications
This presentation will give a short overview on Power Line Communication history, standards and requirements.
On-Line Training   On Demand  
Power Design with SwitcherPro and TINA-TI
In this session you will learn to generate dc-to-dc power supplies in minutes with SwitcherPro and simulate them with TINA-TI.
On-Line Training   On Demand  

Click Here