Datasheet
- Power Management IC for Li-ion-Powered Systems.. (Rev. J)
(PDF , 1433 KB) 08 Sep 2011 - View All Technical Documents
Related End Equipment
- Audio Dock: Performance
- Baby Monitor
- Camera: Surveillance Analog
- Camera: Surveillance IP Network
- Dialysis Machine
- Digital Signage
- GPS: Personal Navigation Device
- HMI (Human Machine Interface)
- Handset: Multimedia
- IP Phone: Wireless
- Internet Radio Player
- Mobile Internet Device
- Oscilloscope
- Patient Monitoring
- Personal Digital Assistant (PDA)
- Power Quality Meter
- Software Defined Radio (SDR)
- Stethoscope: Digital
- Video Analytics Server
- Video Doorbell / Baby Monitor
- X-ray: Medical/Dental
Sample & Buy
| Free Samples | Buy from Authorized Distributors | Part # | Status | Temp (oC) | Price | QTY | Package | Pins | Top Side Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | | TPS65023RSBR | ACTIVE | -40 to 85 | 2.95 | 1ku | WQFN (RSB) | 40 | View | 3000 | LARGE T&R | >5K | 1k quantity lead time: In stock | Contact Distributor | TPS65023RSBRG4 | ACTIVE | -40 to 85 | 2.95 | 1ku | WQFN (RSB) | 40 | View | 3000 | LARGE T&R | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | | TPS65023RSBT | ACTIVE | -40 to 85 | 3.39 | 1ku | WQFN (RSB) | 40 | View | 250 | SMALL T&R | >5K | 1k quantity lead time: In stock | | TPS65023RSBTG4 | ACTIVE | -40 to 85 | 3.39 | 1ku | WQFN (RSB) | 40 | View | 250 | SMALL T&R | 742 | For lead times contact TI Authorized Distributor or local TI sales office |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 1433 | 08 Sep 2011 |
Application Notes (8)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 755 | 13 Jan 2012 | 1,471 | |||
| 130 | 19 Sep 2011 | 1,381 | |||
| 187 | 17 Jun 2011 | 1,738 | |||
| 126 | 13 Feb 2011 | 1,428 | |||
| 140 | 27 Jul 2009 | 5,340 | |||
| 782 | 30 Jun 2009 | 3,170 | |||
| 237 | 02 Mar 2009 | 587 | |||
| 299 | 02 Apr 2007 | 244 |
User Guides (2)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 354 | 01 Apr 2009 | 292 | |||
| 531 | 05 Dec 2006 | 378 |
Selection & Solution Guides (2)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 80 | 18 Jan 2013 | 5,936 | ||
| 278 | 26 May 2011 | 1,157 |
More Literature (3)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 4416 | 17 Dec 2012 | 3,407 | ||
| 186 | 15 Oct 2012 | 3,979 | ||
| 281 | 15 Oct 2012 | 4,245 |
Tools & Software
Design Kits & Evaluation Modules (1)
| Name | Part# | Type |
|---|---|---|
| 6-channel Power Mgmt IC (PMIC) with 3DC/DCs, 3 LDOs, I2C Interface and DVS Evaluation Module Board | TPS65023EVM-205 | Evaluation Modules & Boards |
Software (2)
|
TPS6502xEVM Gerber Files (ZIP 182 KB ) 97 views, 09 Oct 2007 |
||
|
TPS65023 Control Software Setup File (Rev. A) (ZIP 552 KB ) 103 views, 04 Dec 2006 |
Support & Community
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||
Training & Events
| Name | Type | Available During |
|---|---|---|
| Multi-Day PFC Design Workshop (Analog & Digital) sponsored by Biricha Digital Power Ltd. | In-Person | 15 Mar 2014 - 22 Mar 2014 |
| In-depth PFC Design Workshop | In-Person | 12 Nov 2013 - 14 Nov 2013 |
| Digital Power Multi-Day Workshop | In-Person | 05 Nov 2013 - 07 Nov 2013 |
| Optimizing Efficiency of Switching Mode Chargers | Recorded Content | On Demand |
| Single Cell Gauging 101 - Part 2: Classic Fuel Gauging Approaches | Recorded Content | On Demand |
See More Training & Events

Cart 