TPS650244-Q1

ACTIVE

Product details

Regulated outputs (#) 6 Configurability Hardware configurable, Software configurable Vin (min) (V) 2.5 Vin (max) (V) 6 Vout (min) (V) 0.6 Vout (max) (V) 6 Iout (max) (A) 1.6 Features Power sequencing Step-up DC/DC converter 0 Step-down DC/DC converter 3 Step-down DC/DC controller 0 Step-up DC/DC controller 0 LDO 3 Iq (typ) (mA) 0.135 Rating Automotive Switching frequency (max) (kHz) 2550 Operating temperature range (°C) -40 to 125 Processor supplier NXP/Freescale Processor name i.MX31 Shutdown current (ISD) (typ) (µA) 16 Switching frequency (typ) (kHz) 2250 Product type Processor and FPGA
Regulated outputs (#) 6 Configurability Hardware configurable, Software configurable Vin (min) (V) 2.5 Vin (max) (V) 6 Vout (min) (V) 0.6 Vout (max) (V) 6 Iout (max) (A) 1.6 Features Power sequencing Step-up DC/DC converter 0 Step-down DC/DC converter 3 Step-down DC/DC controller 0 Step-up DC/DC controller 0 LDO 3 Iq (typ) (mA) 0.135 Rating Automotive Switching frequency (max) (kHz) 2550 Operating temperature range (°C) -40 to 125 Processor supplier NXP/Freescale Processor name i.MX31 Shutdown current (ISD) (typ) (µA) 16 Switching frequency (typ) (kHz) 2250 Product type Processor and FPGA
VQFN (RHB) 32 25 mm² 5 x 5
  • Qualified for Automotive Applications
  • 1.6-A, 1.0-A or 0.8-A, 97% Efficient Step-Down
    Converter for System Voltage (VDCDC1)
    • 3.3-V or 2.80-V or Adjustable
  • 1.6-A, 1.0-A or 0.8-A, up to 95% Efficient
    Step-Down Converter for Memory Voltage (VDCDC2)
    • 1.8 V or 2.5 V or Adjustable
  • 0.8-A 90% Efficient Step-Down Converter for
    Processor Core (VDCDC3)
  • Three Selectable Voltages for VDCDC3
    • TPS650241
      • DEFDCDC3 = LOW: VO = 0.9 V
      • DEFDCDC3 = HIGH: VO = 1.375 V
    • TPS650243
      • DEFDCDC3 = LOW: VO = 1.0 V
      • DEFDCDC3 = HIGH: VO = 1.2 V
    • TPS650244
      • DEFDCDC3 = LOW: VO = 1.55 V
      • DEFDCDC3 = HIGH: VO = 1.6 V
  • 30-mA LDO for Vdd_alive
  • Two 200-mA General Purpose LDOs (LDO1 and LDO2)
  • Dynamic Voltage Management for Processor Core
  • LDO1 and LDO2 Voltage Externally Adjustable
  • Separate Enable Pins for Inductive Converters
  • 2.25-MHz Switching Frequency
  • 85-µA Quiescent Current
  • Thermal Shutdown Protection
  • APPLICATIONS
    • PDA
    • Cellular/Smart Phone
    • GPS
    • Digital Still Camera
    • Split Supply DSP and Microprocessor Solutions:
      Samsung ARM-Based Processors, etc.

  • Qualified for Automotive Applications
  • 1.6-A, 1.0-A or 0.8-A, 97% Efficient Step-Down
    Converter for System Voltage (VDCDC1)
    • 3.3-V or 2.80-V or Adjustable
  • 1.6-A, 1.0-A or 0.8-A, up to 95% Efficient
    Step-Down Converter for Memory Voltage (VDCDC2)
    • 1.8 V or 2.5 V or Adjustable
  • 0.8-A 90% Efficient Step-Down Converter for
    Processor Core (VDCDC3)
  • Three Selectable Voltages for VDCDC3
    • TPS650241
      • DEFDCDC3 = LOW: VO = 0.9 V
      • DEFDCDC3 = HIGH: VO = 1.375 V
    • TPS650243
      • DEFDCDC3 = LOW: VO = 1.0 V
      • DEFDCDC3 = HIGH: VO = 1.2 V
    • TPS650244
      • DEFDCDC3 = LOW: VO = 1.55 V
      • DEFDCDC3 = HIGH: VO = 1.6 V
  • 30-mA LDO for Vdd_alive
  • Two 200-mA General Purpose LDOs (LDO1 and LDO2)
  • Dynamic Voltage Management for Processor Core
  • LDO1 and LDO2 Voltage Externally Adjustable
  • Separate Enable Pins for Inductive Converters
  • 2.25-MHz Switching Frequency
  • 85-µA Quiescent Current
  • Thermal Shutdown Protection
  • APPLICATIONS
    • PDA
    • Cellular/Smart Phone
    • GPS
    • Digital Still Camera
    • Split Supply DSP and Microprocessor Solutions:
      Samsung ARM-Based Processors, etc.

The TPS65024x are integrated Power Management ICs for applications powered by one Li-Ion or Li-Polymer cell, which require multiple power rails. The TPS65024x provide three highly efficient, step-down converters targeted at providing the core voltage, peripheral, I/O and memory rails in a processor based system. All three step-down converters enter a low power mode at light load for maximum efficiency across the widest possible range of load currents. The converters can be forced into fixed frequency PWM mode by pulling the MODE pin high. The TPS65024x also integrate two general purpose 200-mA LDO voltage regulators, which are enabled with an external input pin. Each LDO operates with an input voltage range between 1.5 V and 6.5 V, allowing them to be supplied from one of the step-down converters or directly from the battery. The output voltage of the LDOs can be set with an external resistor divider for maximum flexibility. Additionally there is a 30-mA LDO typically used to provide power in a processor based system to a voltage rail that is always on. TPS65024x provide voltage scaling on DCDC3 using the DEFDCDC3 pin. This pin either needs to be connected to a logic HIGH or logic LOW level to set the output voltage of DCDC3. TPS65024x come in a small 5-mm × 5-mm 32-pin QFN package (RHB).

The TPS65024x are integrated Power Management ICs for applications powered by one Li-Ion or Li-Polymer cell, which require multiple power rails. The TPS65024x provide three highly efficient, step-down converters targeted at providing the core voltage, peripheral, I/O and memory rails in a processor based system. All three step-down converters enter a low power mode at light load for maximum efficiency across the widest possible range of load currents. The converters can be forced into fixed frequency PWM mode by pulling the MODE pin high. The TPS65024x also integrate two general purpose 200-mA LDO voltage regulators, which are enabled with an external input pin. Each LDO operates with an input voltage range between 1.5 V and 6.5 V, allowing them to be supplied from one of the step-down converters or directly from the battery. The output voltage of the LDOs can be set with an external resistor divider for maximum flexibility. Additionally there is a 30-mA LDO typically used to provide power in a processor based system to a voltage rail that is always on. TPS65024x provide voltage scaling on DCDC3 using the DEFDCDC3 pin. This pin either needs to be connected to a logic HIGH or logic LOW level to set the output voltage of DCDC3. TPS65024x come in a small 5-mm × 5-mm 32-pin QFN package (RHB).

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet Power Management ICs for Li-Ion Powered Systems. datasheet (Rev. A) 10 Feb 2011

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins Download
VQFN (RHB) 32 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos