Datasheet
Related End Equipment
- Automotive Infotainment
- Baby Monitor
- Camera: Surveillance IP Network
- DLP Front Projection System
- Digital Picture Frame (DPF)
- Digital Video Camera (DVC)
- GPS: Personal Navigation Device
- MP3 Player/Recorder (Portable Audio)
- Oscilloscope
- Pulse Oximetry
- STB / DVR / Streaming Media
- Video Analytics Server
- Video Doorbell / Baby Monitor
- X-ray: Medical/Dental
Sample & Buy
| Free Samples | Buy Now | Part# | Status | Temp (oC) | Price | QTY | Package|Pins | Top Side Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | Not Available | | TPS65053RGER | ACTIVE | -40 to 85 | 1.85 | 1ku | VQFN (RGE) | 24 | View | 3000 | >5K | 1k quantity lead time: In stock | Not Available | | TPS65053RGERG4 | ACTIVE | -40 to 85 | 1.85 | 1ku | VQFN (RGE) | 24 | View | 3000 | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | | TPS65053RGET | ACTIVE | -40 to 85 | 2.15 | 1ku | VQFN (RGE) | 24 | View | 250 | >5K | 1k quantity lead time: In stock | | TPS65053RGETG4 | ACTIVE | -40 to 85 | 2.15 | 1ku | VQFN (RGE) | 24 | View | 250 | 12 | For lead times contact TI Authorized Distributor or local TI sales office |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 1031 | 03 Jun 2009 |
Application Notes (7)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 130 | 19 Sep 2011 | 4,856 | |||
| 187 | 17 Jun 2011 | 2,734 | |||
| 125 | 11 Sep 2009 | 938 | |||
| 125 | 04 Aug 2009 | 938 | |||
| 416 | 11 Mar 2009 | 329 | |||
| 81 | 25 Feb 2009 | 291 | |||
| 371 | 07 Aug 2008 | 1,741 |
Selection & Solution Guides (4)
Tools & Software
Design Kits & Evaluation Modules (2)
| Name | Part# | Type |
|---|---|---|
| TPS65053 Evaluation Module | TPS65053EVM-217 | Development Boards/EVMs |
| TPS65053EVM-389 Evaluation Module | TPS65053EVM-389 | Development Boards/EVMs |
Software & Development Tools (2)
|
TPS6505xEVM Gerber Files (ZIP 166 KB ) 132 views, 09 Oct 2007 |
||
|
TPS65053EVM-217 Gerber Files (ZIP 131 KB ) 112 views, 24 Sep 2007 |
Support and Community
Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.
Training & Events
| Name | Type | Available During |
|---|---|---|
|
New Innovative Power IC’s from TI
In the past 12 months, TI power management has released many new and innovative power IC’s. |
On-Line Training | On Demand |
|
IP Network Camera Analog Solutions Overview
This session discusses system-level solutions for IP Camera and DVR/DVS. |
On-Line Training | On Demand |
|
Attached and Integrated Electronics for Solar Modules
This presentation will present the problems that are part of the wider adoption of solar and propose solutions. |
On-Line Training | On Demand |
|
Do you speak PLC, OFDM, SFSK or DALI? – An Intro to Power Line Communications
This presentation will give a short overview on Power Line Communication history, standards and requirements. |
On-Line Training | On Demand |
|
Power Design with SwitcherPro and TINA-TI
In this session you will learn to generate dc-to-dc power supplies in minutes with SwitcherPro and simulate them with TINA-TI. |
On-Line Training | On Demand |



