Datasheet
- Single Chip Power Solution for Battery Powered Systems (Rev. E)
(PDF , 1606 KB) 09 Feb 2012 - View All Technical Documents
Sample & Buy
| Free Samples | Buy Now | Part# | Status | Temp (oC) | Price | QTY | Package|Pins | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | | TPS65070RSLR | ACTIVE | -40 to 85 | 3.95 | 1ku | VQFN (RSL) | 48 | 2500 | LARGE T&R | >5K | 1k quantity lead time: In stock | Not Available | | TPS65070RSLT | ACTIVE | -40 to 85 | 4.55 | 1ku | VQFN (RSL) | 48 | 250 | SMALL T&R | 1K - 5K | For lead times contact TI Authorized Distributor or local TI sales office |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 1606 | 09 Feb 2012 |
Application Notes (4)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 130 | 19 Sep 2011 | 4,856 | |||
| 453 | 29 Aug 2011 | 1,045 | |||
| 54 | 19 Feb 2010 | 372 | |||
| 96 | 02 Jan 2007 | 756 |
Selection & Solution Guides (3)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 89 | 22 Feb 2012 | 6,442 | ||
| 328 | 16 Dec 2010 | 6,442 | ||
| 1573 | 23 Sep 2010 | 686 |
More Literature (3)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 1131 | 11 Nov 2011 | 1,992 | |||
| 219 | 11 May 2011 | 2,800 | |||
| 249 | 13 Oct 2009 | 418 |
Tools & Software
Design Kits & Evaluation Modules (1)
| Name | Part# | Type |
|---|---|---|
| Evaluation Module for TPS65070 5-Channel Power Management IC | TPS65070EVM-430 | Development Boards/EVMs |
Software & Development Tools (1)
| Name | Part# | Type |
|---|---|---|
| TPS6507x-EVM Family Evaluation Software | TPS6507XEVM-SW | Analysis Software |
Support and Community
Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.
Training & Events
| Name | Type | Available During |
|---|---|---|
|
New Innovative Power IC’s from TI
In the past 12 months, TI power management has released many new and innovative power IC’s. |
On-Line Training | On Demand |
|
IP Network Camera Analog Solutions Overview
This session discusses system-level solutions for IP Camera and DVR/DVS. |
On-Line Training | On Demand |
|
Attached and Integrated Electronics for Solar Modules
This presentation will present the problems that are part of the wider adoption of solar and propose solutions. |
On-Line Training | On Demand |
|
Do you speak PLC, OFDM, SFSK or DALI? – An Intro to Power Line Communications
This presentation will give a short overview on Power Line Communication history, standards and requirements. |
On-Line Training | On Demand |
|
Power Design with SwitcherPro and TINA-TI
In this session you will learn to generate dc-to-dc power supplies in minutes with SwitcherPro and simulate them with TINA-TI. |
On-Line Training | On Demand |



