TPS65105
(ACTIVE) 4-CH LCD Bias w/ Fully Int. Pos. Charge Pump, 3.3V LDO Contr., 0.96A Min. Boost Ilim, Fault & VCOM

Description &
Features
Sample &
Buy
Technical
Documents
Tools &
Software
Support & Community

Sample & Buy

Free Samples Buy from Authorized Distributors Part # Status Temp (oC) Price | QTY Package | Pins Top Side Marking Package QTY | Carrier Distributor Inventory TI 1k Lead Time
Not Available
TPS65105PWP ACTIVE -40 to 85 1.80 | 1ku HTSSOP (PWP) | 24 View 60 | TUBE >5K 1k quantity lead time: In stock
Not Available
TPS65105PWPG4 ACTIVE -40 to 85 1.80 | 1ku HTSSOP (PWP) | 24 View 60 | TUBE 115 For lead times contact TI Authorized Distributor or local TI sales office
TPS65105PWPR ACTIVE -40 to 85 1.50 | 1ku HTSSOP (PWP) | 24 View 2000 | LARGE T&R >5K 1k quantity lead time: In stock
Contact Distributor TPS65105PWPRG4 ACTIVE -40 to 85 1.50 | 1ku HTSSOP (PWP) | 24 View 2000 | LARGE T&R No Stock Typical lead time for 1k quantity: 4 to 8 weeks
TPS65105RGER ACTIVE -40 to 85 1.55 | 1ku VQFN (RGE) | 24 View 3000 | LARGE T&R >5K 1k quantity lead time: In stock
Contact Distributor TPS65105RGERG4 ACTIVE -40 to 85 1.55 | 1ku VQFN (RGE) | 24 View 3000 | LARGE T&R No Stock Typical lead time for 1k quantity: 4 to 8 weeks

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Technical Documents

Datasheet (1)

Title Type Size (KB) Date Views
PDF 1663 17 Apr 2006

Selection & Solution Guides (1)

Title Type Size (KB) Date Views
PDF 9158 11 Mar 2013 28,115

Design Kits & Evaluation Modules (2)

Name Part# Type
TPS65100 Evaluation Module TPS65100EVM-030 Evaluation Modules & Boards
TPS65140 Evaluation Module TPS65140EVM-031 Evaluation Modules & Boards

Reference Designs (1)

Description Part # Company
Enterprise Tablet Reference Design Kit AM335X-TAB Texas Instruments

Support & Community


TI E2E™ Community

TI E2E Community

As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.



See More Training & Events
Click Here