TPS65137
(ACTIVE) Dual Positive and Negative Outputs w/ Digital Vneg Adjustment

Description &
Features
Sample &
Buy
Technical
Documents
Tools &
Software
Support &
Community

Datasheet


Sample & Buy

Free Samples Buy Now Part# Status Temp (oC) Price | QTY Package|Pins Package QTY | Carrier Distributor Inventory TI 1k Lead Time
TPS65137ADSCR ACTIVE -40 to 85 0.85 | 1ku SON (DSC) | 10 3000 | LARGE T&R 280 Typical lead time for 1k quantity: 4 to 8 weeks
TPS65137ASDSCR ACTIVE -40 to 85 0.75 | 1ku SON (DSC) | 10 3000 | LARGE T&R No Stock Typical lead time for 1k quantity: 4 to 8 weeks

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Technical Documents

Datasheet (1)

Title Type Size (KB) Date Views
PDF 739 19 Jan 2011

Application Notes (2)

Title Type Size (KB) Date Views
PDF 213 20 Dec 2011 3,200
PDF 190 07 Jul 2010 6,204

User Guides (1)

Title Abstract Type Size (KB) Date Views
PDF 978 13 Aug 2010 619

Tools & Software

Design Kits & Evaluation Modules (1)

Name Part# Type
TPS65137A Evaluation Module TPS65137AEVM-366 Development Boards/EVMs

Software & Development Tools (1)

TPS65137AEVM-366 Software 
(ZIP 406 KB )    85 views, 02 Feb 2012  

Support and Community

Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.

Training & Events

Name Type Available During
Save Energy with LED Lighting and Intelligent Sensing
Main benefit of LEDs is that you can save energy by dimming the light.
On-Line Training   On Demand  
IP Network Camera Analog Solutions Overview
This session discusses system-level solutions for IP Camera and DVR/DVS.
On-Line Training   On Demand  
Do you speak PLC, OFDM, SFSK or DALI? – An Intro to Power Line Communications
This presentation will give a short overview on Power Line Communication history, standards and requirements.
On-Line Training   On Demand  
Power Management for Energy Harvesting
In this presentation, various energy harvesting devices will be introduced along with suitable applications.
On-Line Training   On Demand  
Power Design with SwitcherPro and TINA-TI
In this session you will learn to generate dc-to-dc power supplies in minutes with SwitcherPro and simulate them with TINA-TI.
On-Line Training   On Demand  

Click Here