TPS65155

ACTIVE

LCD Bias Solution with Level Shifters for GOA Panels

Product details

Display type LCD unipolar IC integration LCD bias, LCD level shifter Vin (min) (V) 3 Vin (max) (V) 6 Applications 13 to 21 inches, 7 to 13 inches Source driver voltage (min) (V) 7 Source driver voltage (max) (V) 18 Level shifter/scan driver (Ch) 6 Features I2C interface, Level shifter, Output discharge, Reset generator, Temperature sensor or compensation Topology Boost Rating Catalog Operating temperature range (°C) -40 to 85
Display type LCD unipolar IC integration LCD bias, LCD level shifter Vin (min) (V) 3 Vin (max) (V) 6 Applications 13 to 21 inches, 7 to 13 inches Source driver voltage (min) (V) 7 Source driver voltage (max) (V) 18 Level shifter/scan driver (Ch) 6 Features I2C interface, Level shifter, Output discharge, Reset generator, Temperature sensor or compensation Topology Boost Rating Catalog Operating temperature range (°C) -40 to 85
VQFN (RKP) 40 25 mm² 5 x 5
  • 3-V to 6-V Input Voltage Range
  • Boost Converter With 4-A Switch Current Limit
  • Boost Converter Output Voltages up to 18 V
  • Boost Converter Overvoltage Protection
  • Selectable Switching Frequency (640 kHz or 1.2 MHz)
  • Programmable Boost Converter Soft-Start
  • Temperature-Compensated Positive Charge Pump Controller
  • Negative Charge Pump Controller
  • 4 + 2 Channels of Level Shifters
  • XAO Reset Signal
  • Thermal Shutdown
  • 40-Pin 5×5 mm QFN Package
  • 3-V to 6-V Input Voltage Range
  • Boost Converter With 4-A Switch Current Limit
  • Boost Converter Output Voltages up to 18 V
  • Boost Converter Overvoltage Protection
  • Selectable Switching Frequency (640 kHz or 1.2 MHz)
  • Programmable Boost Converter Soft-Start
  • Temperature-Compensated Positive Charge Pump Controller
  • Negative Charge Pump Controller
  • 4 + 2 Channels of Level Shifters
  • XAO Reset Signal
  • Thermal Shutdown
  • 40-Pin 5×5 mm QFN Package

The TPS65155 provides an integrated bias and level shifter solution for LCD monitors .

The device integrates a boost converter to generate the source driver supply voltage (VAVDD), positive and negative charge pump controllers to generate gate driver ON (VGH) and OFF (VGL) voltages, and an 6-channel level shifter in a single IC. The positive charge pump controller supports temperature compensation to reduce VGH at high temperatures.

In addition to the above functions, the TPS65155 generates an additional active-low XAO reset output.

Supply sequencing during power-up can be controlled by an externally generated enable signal.

To request a full data sheet or other design resources: request TPS65155

The TPS65155 provides an integrated bias and level shifter solution for LCD monitors .

The device integrates a boost converter to generate the source driver supply voltage (VAVDD), positive and negative charge pump controllers to generate gate driver ON (VGH) and OFF (VGL) voltages, and an 6-channel level shifter in a single IC. The positive charge pump controller supports temperature compensation to reduce VGH at high temperatures.

In addition to the above functions, the TPS65155 generates an additional active-low XAO reset output.

Supply sequencing during power-up can be controlled by an externally generated enable signal.

To request a full data sheet or other design resources: request TPS65155

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 6
Type Title Date
* Data sheet TPS65155 LCD Bias Solution for LCD Monitors datasheet 27 Sep 2017
Application note 스트컨버터의 전력계 기본 계산 (Rev. D) PDF | HTML 21 Nov 2022
Application note Basic Calculation of a Boost Converter's Power Stage (Rev. D) PDF | HTML 28 Oct 2022
Application note Understanding Undervoltage Lockout in Power Devices (Rev. A) 19 Sep 2018
Application note Generation of a VCOM buffer input using PWM signal 21 Dec 2015
Application note Minimizing Ringing at the Switch Node of a Boost Converter 15 Sep 2006

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins Download
VQFN (RKP) 40 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos