TPS65197

ACTIVE

8-Channel Level-Shifter supporting 2-, 3-Channel Charge-Sharing and Panel Discharge

Product details

IC integration LCD level shifter Applications 13 to 21 inches, 21 inches and above Level shifter/scan driver (Ch) 8 Features Charge sharing, Output discharge Rating Catalog Operating temperature range (°C) -40 to 85
IC integration LCD level shifter Applications 13 to 21 inches, 21 inches and above Level shifter/scan driver (Ch) 8 Features Charge sharing, Output discharge Rating Catalog Operating temperature range (°C) -40 to 85
WQFN (RUY) 28 16 mm² 4 x 4
  • 8-Channel Level-Shifter (STV, RESET, 6 × CLK)
  • High Output-Voltage Level 16.5 V to 45 V (VGH)
  • Low Output-Voltage Level Down to –20 V (VGL)
  • Selectable Charge-Sharing
    • No Charge-Sharing
    • 2-Channel Charge-Sharing
    • 3-Channel Charge-Sharing
  • 2-Channel Panel Discharge
  • T-CON Failure Detection
    • TPS65197: Logic Resets by STV Pulse
    • TPS65197B: No Reset of the Logic
  • Latched Shut-Down Detection (Clocks to VGH)
  • Supports 100-kHz Clock Operating Frequency
  • 28-Pin 4-mm × 4-mm QFN Package
  • 8-Channel Level-Shifter (STV, RESET, 6 × CLK)
  • High Output-Voltage Level 16.5 V to 45 V (VGH)
  • Low Output-Voltage Level Down to –20 V (VGL)
  • Selectable Charge-Sharing
    • No Charge-Sharing
    • 2-Channel Charge-Sharing
    • 3-Channel Charge-Sharing
  • 2-Channel Panel Discharge
  • T-CON Failure Detection
    • TPS65197: Logic Resets by STV Pulse
    • TPS65197B: No Reset of the Logic
  • Latched Shut-Down Detection (Clocks to VGH)
  • Supports 100-kHz Clock Operating Frequency
  • 28-Pin 4-mm × 4-mm QFN Package

The TPS65197/B is an 8-channel level-shifter with discharge function intended for use in LCD display applications such as Notebooks, Monitors and TVs.

The device converts the timing-controller (T-CON) logic-level signals to the high-level signals needed by the gate-in-panel (GIP) display.

The clock outputs, CLKOUTx, support normal level shifting operation and 2-channel or 3-channel charge-sharing, which can be used to improve picture quality and power consumption. At power down, all outputs follow their input signals as long as possible; when the discharge function is used, the outputs are pulled high (VGH).

The TPS65197 implements a logic reset to ignore wrong T-CON signals after the rising STV edge which forces all 6 output clocks to VGL1. The next CLKIN1 rising edge unlocks the logic and enables normal operation. The TPS65197B does not have the logic reset and always follows its input signals.

The TPS65197/B is an 8-channel level-shifter with discharge function intended for use in LCD display applications such as Notebooks, Monitors and TVs.

The device converts the timing-controller (T-CON) logic-level signals to the high-level signals needed by the gate-in-panel (GIP) display.

The clock outputs, CLKOUTx, support normal level shifting operation and 2-channel or 3-channel charge-sharing, which can be used to improve picture quality and power consumption. At power down, all outputs follow their input signals as long as possible; when the discharge function is used, the outputs are pulled high (VGH).

The TPS65197 implements a logic reset to ignore wrong T-CON signals after the rising STV edge which forces all 6 output clocks to VGL1. The next CLKIN1 rising edge unlocks the logic and enables normal operation. The TPS65197B does not have the logic reset and always follows its input signals.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet TPS65197x: 8-Channel Level-Shifter Supporting No, 2-Channel and 3-Channel Charge-Sharing with Panel Discharge to VGH during Shut-Down datasheet (Rev. D) PDF | HTML 12 Feb 2018
Application note Understanding Undervoltage Lockout in Power Devices (Rev. A) 19 Sep 2018
Selection guide Power Management Guide 2018 (Rev. R) 25 Jun 2018

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins Download
WQFN (RUY) 28 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos