TPS65200

ACTIVE

Li+ Battery Charger With WLED Driver and Current Shunt Monitor

Product details

Regulated outputs (#) 2 Configurability Software configurable Vin (min) (V) 2.5 Vin (max) (V) 6 Vout (min) (V) 4.75 Vout (max) (V) 5.25 Iout (max) (A) 0.2 Features Comm control Step-up DC/DC converter 1 Step-down DC/DC converter 0 Step-down DC/DC controller 0 Step-up DC/DC controller 0 LDO 1 Rating Catalog Switching frequency (max) (kHz) 600 Operating temperature range (°C) -40 to 85 Processor supplier E Ink Processor name Vizplex Switching frequency (typ) (kHz) 600
Regulated outputs (#) 2 Configurability Software configurable Vin (min) (V) 2.5 Vin (max) (V) 6 Vout (min) (V) 4.75 Vout (max) (V) 5.25 Iout (max) (A) 0.2 Features Comm control Step-up DC/DC converter 1 Step-down DC/DC converter 0 Step-down DC/DC controller 0 Step-up DC/DC controller 0 LDO 1 Rating Catalog Switching frequency (max) (kHz) 600 Operating temperature range (°C) -40 to 85 Processor supplier E Ink Processor name Vizplex Switching frequency (typ) (kHz) 600
DSBGA (YFF) 36 1.4000000000000001 mm² 1 x 1.4000000000000001
  • Battery Switching Charger, WLED Driver, and
    Current Shunt Monitor in a Single Package
  • Battery Charger
    • Charges Faster Than Linear Chargers
    • High-Accuracy Voltage and Current Regulation
      • Input Current Regulation Accuracy: ±5%
        (100 mA, 500 mA)
      • Charge Voltage Regulation Accuracy:
        ±0.5% (25°C)
        ±1% (0 - 125°C)
      • Charge Current Regulation Accuracy: ±5%
    • Bad Adaptor Detection and Rejection
    • Safety Limit Register for Maximum Charge
      Voltage and Current Limiting
    • High-Efficiency Mini-USB/AC Battery Charger
      for Single-Cell Li-Ion and Li-Polymer Battery
      Packs
    • Built-In Input Current Sensing and Limiting
    • Integrated Power FETs for Up to 1.25-A
      Charge Rate
    • Programmable Charge Parameters through I2C
      Interface (Up to 400 Kbps):
      • Input Current
      • Fast-Charge/Termination Current
      • Charge Voltage (3.5 V – 4.44 V)
      • Safety Timer
      • Termination Enable
    • Synchronous Fixed-Frequency PWM
      Controller Operating at 3 MHz With 0% to
      99.5% Duty Cycle
    • Safety Timer With Reset Control
    • Reverse Leakage Protection Prevents Battery
      Drainage
    • Thermal Regulation and Protection
    • Input/Output Overvoltage Protection
    • Automatic Charging
    • Boost Mode Operation for USB OTG
      • Input Voltage Range (VSYS): 2.5 V to
        4.5 V
      • Output Voltage for VBUS: 5 V
  • WLED Driver
    • 35-V Open LED Protection for Up to 8 LEDs
    • 200-mV Reference Voltage With ±2%
      Accuracy
    • Built-In Soft Start for WLED Boost
    • Up to 90% Efficiency
  • Current Shunt Monitor
    • Fixed Gain of 25 V/V
    • Input Referred Offset Voltage Less Than
      ±40 µV Typical Enables Use of Shunt
      Resistors as Low as 20 mΩ
    • Buffered Reference Voltage
  • Package
    • 36-Ball, 0.4-mm Pitch DSBGA Package
  • APPLICATIONS
    • Mobile Phones and Smart Phones
    • MP3 Players
    • Portable Navigation Devices
    • Handheld Devices

All other trademarks are the property of their respective owners

  • Battery Switching Charger, WLED Driver, and
    Current Shunt Monitor in a Single Package
  • Battery Charger
    • Charges Faster Than Linear Chargers
    • High-Accuracy Voltage and Current Regulation
      • Input Current Regulation Accuracy: ±5%
        (100 mA, 500 mA)
      • Charge Voltage Regulation Accuracy:
        ±0.5% (25°C)
        ±1% (0 - 125°C)
      • Charge Current Regulation Accuracy: ±5%
    • Bad Adaptor Detection and Rejection
    • Safety Limit Register for Maximum Charge
      Voltage and Current Limiting
    • High-Efficiency Mini-USB/AC Battery Charger
      for Single-Cell Li-Ion and Li-Polymer Battery
      Packs
    • Built-In Input Current Sensing and Limiting
    • Integrated Power FETs for Up to 1.25-A
      Charge Rate
    • Programmable Charge Parameters through I2C
      Interface (Up to 400 Kbps):
      • Input Current
      • Fast-Charge/Termination Current
      • Charge Voltage (3.5 V – 4.44 V)
      • Safety Timer
      • Termination Enable
    • Synchronous Fixed-Frequency PWM
      Controller Operating at 3 MHz With 0% to
      99.5% Duty Cycle
    • Safety Timer With Reset Control
    • Reverse Leakage Protection Prevents Battery
      Drainage
    • Thermal Regulation and Protection
    • Input/Output Overvoltage Protection
    • Automatic Charging
    • Boost Mode Operation for USB OTG
      • Input Voltage Range (VSYS): 2.5 V to
        4.5 V
      • Output Voltage for VBUS: 5 V
  • WLED Driver
    • 35-V Open LED Protection for Up to 8 LEDs
    • 200-mV Reference Voltage With ±2%
      Accuracy
    • Built-In Soft Start for WLED Boost
    • Up to 90% Efficiency
  • Current Shunt Monitor
    • Fixed Gain of 25 V/V
    • Input Referred Offset Voltage Less Than
      ±40 µV Typical Enables Use of Shunt
      Resistors as Low as 20 mΩ
    • Buffered Reference Voltage
  • Package
    • 36-Ball, 0.4-mm Pitch DSBGA Package
  • APPLICATIONS
    • Mobile Phones and Smart Phones
    • MP3 Players
    • Portable Navigation Devices
    • Handheld Devices

All other trademarks are the property of their respective owners

The TPS65200 device integrates a high-efficiency, USB-friendly switched-mode charger with OTG support for single-cell Li-ion and Li-polymer batteries, D+D– detection, a 50-mA fixed-voltage LDO, a high-efficiency WLED boost converter, and high-accuracy current-shunt monitor into a single chip.

The TPS65200 comes in a tiny, 2.8-mm × 2.6-mm, 36-pin, 0.4-mm pitch die size ball grid array (DSBGA).

The TPS65200 device integrates a high-efficiency, USB-friendly switched-mode charger with OTG support for single-cell Li-ion and Li-polymer batteries, D+D– detection, a 50-mA fixed-voltage LDO, a high-efficiency WLED boost converter, and high-accuracy current-shunt monitor into a single chip.

The TPS65200 comes in a tiny, 2.8-mm × 2.6-mm, 36-pin, 0.4-mm pitch die size ball grid array (DSBGA).

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet TPS65200 Li+ Battery Charger With WLED Driver and Current Shunt Monitor datasheet (Rev. A) PDF | HTML 26 Sep 2015
Selection guide Power Management Guide 2018 (Rev. R) 25 Jun 2018

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins Download
DSBGA (YFF) 36 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos