TPS65217
(ACTIVE) Single Chip Power Solution for Battery Powered Systems

Description &
Features
Sample &
Buy
Technical
Documents
Tools &
Software
Support &
Community

Device Uses

  • AM335x ARM® Cortex™-A8 Microprocessors
  • Portable Navigation Systems
  • Tablet Computing
  • 5-V Industrial Equipment

Cortex is a trademark of ARM Ltd or its subsidiaries.
ARM is a registered trademark of ARM Ltd or its subsidiaries.
I2C is a registered trademark of Philips Semiconductors Corporation.


Sample & Buy

Free Samples Buy Now Part# Status Temp (oC) Price | QTY Package|Pins Package QTY | Carrier Distributor Inventory TI 1k Lead Time
TPS65217ARSLR ACTIVE -40 to 105 3.45 | 1ku VQFN (RSL) | 48 2500 No Stock For lead times contact TI Authorized Distributor or local TI sales office
Not Available
TPS65217ARSLT ACTIVE -40 to 105 4.00 | 1ku VQFN (RSL) | 48 250 250 For lead times contact TI Authorized Distributor or local TI sales office
TPS65217BRSLR ACTIVE -40 to 105 3.45 | 1ku VQFN (RSL) | 48 2500 No Stock For lead times contact TI Authorized Distributor or local TI sales office
Not Available Contact Distributor TPS65217BRSLT ACTIVE -40 to 105 4.00 | 1ku VQFN (RSL) | 48 250 No Stock For lead times contact TI Authorized Distributor or local TI sales office

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Technical Documents

Datasheet (1)

Title Type Size (KB) Date Views
PDF 1471 17 Apr 2012

User Guides (1)

Title Type Size (KB) Date Views
PDF 226 18 May 2012 2,788

Selection & Solution Guides (1)

Title Type Size (KB) Date Views
PDF 89 22 Feb 2012 6,442

Tools & Software

Design Kits & Evaluation Modules (2)

Name Part# Type
TPS65217A Evaluation Module TPS65217AEVM Development Boards/EVMs
TPS65217B Evaluation Module TPS65217BEVM Development Boards/EVMs

Support and Community

Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.

Training & Events

Name Type Available During
New Innovative Power IC’s from TI
In the past 12 months, TI power management has released many new and innovative power IC’s.
On-Line Training   On Demand  
IP Network Camera Analog Solutions Overview
This session discusses system-level solutions for IP Camera and DVR/DVS.
On-Line Training   On Demand  
Attached and Integrated Electronics for Solar Modules
This presentation will present the problems that are part of the wider adoption of solar and propose solutions.
On-Line Training   On Demand  
Do you speak PLC, OFDM, SFSK or DALI? – An Intro to Power Line Communications
This presentation will give a short overview on Power Line Communication history, standards and requirements.
On-Line Training   On Demand  
Power Design with SwitcherPro and TINA-TI
In this session you will learn to generate dc-to-dc power supplies in minutes with SwitcherPro and simulate them with TINA-TI.
On-Line Training   On Demand  

Click Here