Datasheet
- Single-Chip PMIC for Battery-Powered Systems (Rev. F)
(PDF , 1590 KB) 19 Apr 2013 - View All Technical Documents
Device Uses
- AM335x ARM Cortex-A8 Microprocessors
- Portable Navigation Systems
- Tablet Computing
- 5-V Industrial Equipment
Sample & Buy
| Free Samples | Buy from Authorized Distributors | Part # | Status | Temp (oC) | Price | QTY | Package | Pins | Top Side Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | | TPS65217BRSLR | ACTIVE | -40 to 105 | 3.45 | 1ku | VQFN (RSL) | 48 | View | 2500 | LARGE T&R | >5K | 1k quantity lead time: In stock | Not Available | | TPS65217BRSLT | ACTIVE | -40 to 105 | 4.00 | 1ku | VQFN (RSL) | 48 | View | 250 | SMALL T&R | 1K - 5K | 1k quantity lead time: In stock |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 1590 | 19 Apr 2013 |
User Guides (2)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 371 | 19 Feb 2013 | 3,049 | ||
| 8909 | 08 May 2012 | 1,608 |
Tools & Software
Design Kits & Evaluation Modules (2)
| Name | Part# | Type |
|---|---|---|
| BeagleBone Development Board | BEAGLEBN | Evaluation Modules & Boards |
| TPS65217B Evaluation Module | TPS65217BEVM | Evaluation Modules & Boards |
Software (1)
|
TPS65217EVM Software (Rev. A) (ZIP 113065 KB ) 283 views, 14 Nov 2012 |
Support & Community
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||
Training & Events
| Name | Type | Available During |
|---|---|---|
| Multi-Day PFC Design Workshop (Analog & Digital) sponsored by Biricha Digital Power Ltd. | In-Person | 15 Mar 2014 - 22 Mar 2014 |
| In-depth PFC Design Workshop | In-Person | 12 Nov 2013 - 14 Nov 2013 |
| Digital Power Multi-Day Workshop | In-Person | 05 Nov 2013 - 07 Nov 2013 |
| Optimizing Efficiency of Switching Mode Chargers | Recorded Content | On Demand |
| Single Cell Gauging 101 - Part 2: Classic Fuel Gauging Approaches | Recorded Content | On Demand |
See More Training & Events

Cart 