TPS65280

ACTIVE

5.5V to 18V input, fixed 5V output, 4A synchronous buck converter with dual load switches

Product details

Iout (max) (A) 4 Vin (min) (V) 5.5 Vin (max) (V) 18 Topology Buck Switching frequency (min) (kHz) 300 Switching frequency (max) (kHz) 1400 Features Adjustable current limit, Enable, Frequency synchronization, Soft-start adjustable, Synchronous rectification, UVLO adjustable Vout (min) (V) 5 Vout (max) (V) 5 Rating Catalog Operating temperature range (°C) -40 to 85
Iout (max) (A) 4 Vin (min) (V) 5.5 Vin (max) (V) 18 Topology Buck Switching frequency (min) (kHz) 300 Switching frequency (max) (kHz) 1400 Features Adjustable current limit, Enable, Frequency synchronization, Soft-start adjustable, Synchronous rectification, UVLO adjustable Vout (min) (V) 5 Vout (max) (V) 5 Rating Catalog Operating temperature range (°C) -40 to 85
VQFN (RGE) 24 16 mm² 4 x 4

INTEGRATED DUAL POWER DISTRIBUTION SWITCHES

  • Operating Input Voltage Range: 2.5 V to 6 V
  • Integrated Back-to-Back Power MOSFETs With 80-mΩ On-Resistance
  • Up to 1-A Maximum Load Current
  • Current Limiting at Typical 1.2 A (0.8 A,1.6 A or 2 A Available With
    Manufacture Trim Options)
  • Latch-off Over Current Protection Versions
  • Reverse Input-Output Voltage Protection
  • Built-In Soft-Start
  • 4-kV HBM and 200-V MM ESD Protection at Power Switch Output Pins
    15-kV ESD Protection per IEC 61000-4-2 With 10-µF External Capacitance
  • Over Temperature Protection
  • 24-Lead QFN (RGE) 4-mm × 4-mm Package

INTEGRATED BUCK DC/DC CONVERTER

  • Wide Input Voltage Range: 5.5 V to 18 V
  • Maximum Continuous 4-A Output Load Current
  • Fixed Output Voltage: 5 V ±1%
  • Adjustable 300-kHz to 1.4-MHz Switching Frequency
  • External Clock Synchronization
  • Adjustable Soft Start and Tracking With
    Built-In 1-ms Internal Soft-start Time
  • Cycle-by-Cycle Current Limit
  • Output Over-voltage Protection

INTEGRATED DUAL POWER DISTRIBUTION SWITCHES

  • Operating Input Voltage Range: 2.5 V to 6 V
  • Integrated Back-to-Back Power MOSFETs With 80-mΩ On-Resistance
  • Up to 1-A Maximum Load Current
  • Current Limiting at Typical 1.2 A (0.8 A,1.6 A or 2 A Available With
    Manufacture Trim Options)
  • Latch-off Over Current Protection Versions
  • Reverse Input-Output Voltage Protection
  • Built-In Soft-Start
  • 4-kV HBM and 200-V MM ESD Protection at Power Switch Output Pins
    15-kV ESD Protection per IEC 61000-4-2 With 10-µF External Capacitance
  • Over Temperature Protection
  • 24-Lead QFN (RGE) 4-mm × 4-mm Package

INTEGRATED BUCK DC/DC CONVERTER

  • Wide Input Voltage Range: 5.5 V to 18 V
  • Maximum Continuous 4-A Output Load Current
  • Fixed Output Voltage: 5 V ±1%
  • Adjustable 300-kHz to 1.4-MHz Switching Frequency
  • External Clock Synchronization
  • Adjustable Soft Start and Tracking With
    Built-In 1-ms Internal Soft-start Time
  • Cycle-by-Cycle Current Limit
  • Output Over-voltage Protection

The TPS65280 incorporates dual N-channel MOSFET power switches for USB power distribution systems that require dual power switches in a single package. It also integrates a buck converter which regulates an accurate 5-V output voltage from a 5.5-V to 18-V power bus to supply the power for power switches. The device is intended to provide a total USB power distribution solution for digital TV, set-top boxes, VOIP phones and tablet PC applications, where precision current limiting is required or heavy capacitive loads or short circuits are encountered.

A dual 85-mΩ independent power distribution switch limits the output current to a typical 1.2 A (manufacture trim 0.8 A, 1.6 A, and 2 A available options) when output current load exceeds the current limit threshold. TPS65280 device limits output current to a safe level by using a constant current mode when output load exceeds the current limit threshold. After delitching time, TPS65280 provides circuit breaker functionality by latching off the power switch during over-current or reverse-voltage situations. Two back-to-back power MOSFETs prevent the current injects from output to input in shutdown. An internal reverse-voltage comparator disables the power switch when the output voltage is driven higher than the input to protect the circuits on the input side of the switch in normal operation. The nFAULT1/2 output asserts low during over-current and reverse-voltage conditions.

The buck DC/DC converter integrates power MOSFETs for optimized power efficiency and reduced external component count for a fixed 5-V output voltage. A wide 5.5-V to 18-V input supply range to buck encompasses most intermediate bus voltages operating off a 9-V, 12-V or 15-V power bus. Constant frequency peak current mode control simplifies the compensation and fast transient response. Equipped with enable and soft-start pins, the DC/DC can be precisely sequenced and ramp up in order to align with other rails in the system. Cycle-by-cycle over-current protection and operating in hiccup mode limit MOSFET power dissipation during buck output short circuit or over loading fault conditions. The switching frequency of the converter can be programmed from 300 kHz to 1.4 MHz with an external resistor at the ROSC pin. With the ROSC pin connecting to the V7V pin, floating, or grounding, a default fixed switching frequency can be selected to reduce the external component. The internal oscillator can be synchronized with a free-run external clock in frequency.

When continuous heavy overload or short circuit increases power dissipation in the buck converter or power switches, the internal thermal protection circuit shuts off both the buck regulator and power switches to prevent damage. Recovery from a thermal shutdown is automatic once the device has cooled sufficiently.

The TPS65280 is available in a 24-lead thermally enhanced QFN (RGE) 4-mm × 4-mm thin package.

The TPS65280 incorporates dual N-channel MOSFET power switches for USB power distribution systems that require dual power switches in a single package. It also integrates a buck converter which regulates an accurate 5-V output voltage from a 5.5-V to 18-V power bus to supply the power for power switches. The device is intended to provide a total USB power distribution solution for digital TV, set-top boxes, VOIP phones and tablet PC applications, where precision current limiting is required or heavy capacitive loads or short circuits are encountered.

A dual 85-mΩ independent power distribution switch limits the output current to a typical 1.2 A (manufacture trim 0.8 A, 1.6 A, and 2 A available options) when output current load exceeds the current limit threshold. TPS65280 device limits output current to a safe level by using a constant current mode when output load exceeds the current limit threshold. After delitching time, TPS65280 provides circuit breaker functionality by latching off the power switch during over-current or reverse-voltage situations. Two back-to-back power MOSFETs prevent the current injects from output to input in shutdown. An internal reverse-voltage comparator disables the power switch when the output voltage is driven higher than the input to protect the circuits on the input side of the switch in normal operation. The nFAULT1/2 output asserts low during over-current and reverse-voltage conditions.

The buck DC/DC converter integrates power MOSFETs for optimized power efficiency and reduced external component count for a fixed 5-V output voltage. A wide 5.5-V to 18-V input supply range to buck encompasses most intermediate bus voltages operating off a 9-V, 12-V or 15-V power bus. Constant frequency peak current mode control simplifies the compensation and fast transient response. Equipped with enable and soft-start pins, the DC/DC can be precisely sequenced and ramp up in order to align with other rails in the system. Cycle-by-cycle over-current protection and operating in hiccup mode limit MOSFET power dissipation during buck output short circuit or over loading fault conditions. The switching frequency of the converter can be programmed from 300 kHz to 1.4 MHz with an external resistor at the ROSC pin. With the ROSC pin connecting to the V7V pin, floating, or grounding, a default fixed switching frequency can be selected to reduce the external component. The internal oscillator can be synchronized with a free-run external clock in frequency.

When continuous heavy overload or short circuit increases power dissipation in the buck converter or power switches, the internal thermal protection circuit shuts off both the buck regulator and power switches to prevent damage. Recovery from a thermal shutdown is automatic once the device has cooled sufficiently.

The TPS65280 is available in a 24-lead thermally enhanced QFN (RGE) 4-mm × 4-mm thin package.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet Dual Power Distribution Switch and Monolithic Synchronous Buck Regulator datasheet (Rev. A) 10 Sep 2012
Selection guide Power Management Guide 2018 (Rev. R) 25 Jun 2018
EVM User's guide TPS65280EVM User's Guide 26 Jun 2012

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

TPS65280 PSpice Average Model

SLVM660.ZIP (109 KB) - PSpice Model
Package Pins Download
VQFN (RGE) 24 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos